Product Notes This entry contains all the SIMATIC HMI panels that Siemens is currently offering with stainless steel fronts.
Application/Benefit Panels with stainless steel fronts are designed for use in the food and luxury foodstuffs sector, and in the pharmaceutical industry. The front can be disinfected and is so designed that liquids run off automatically. The display has a special splinter protection to prevent food contamination.
The device front as designed to comply with DIN EN 1672-2. The decor foil is tested to withstand chemicals in compliance with DIN 42115 Part 2.
| Touch Panels |
MLFB |
| TP 177B PN/DP INOX |
6AV6642-8BA10-0AA0 |
| Multi Panels |
MLFB |
| MP 277 10" Color TFT Touch INOX |
6AV6643-0ED01-2AX0 |
| MP 377 15" Color TFT Touch INOX |
6AV6644-0CB01-2AX0 |
| Panel PCs |
MLFB |
| 677B 15" Touch INOX |
6AV7872-2....-...0 |
More information on our panels of the INOX line is available here.
|