|
This FAQ applies to the SINAMICS G120 Control Units without “-2” in the product name.
Please note
This FAQ only works for the IOP, it does not apply to the BOP-2!
The IOP can be used together with the CU240S..., CU240E in two different ways.
1. The IOP can be connected to the CU240S..., CU240E via IOP Handheld.
What do I need?
- IOP Handheld (order number: 6SL3255-0AA00-4HA0)
- PC-Connection Kit for CU240S/E (order number: 6SL3255-0AA00-2AA1)
2. The IOP can be used as a door mounted option with the CU240S..., CU240E control units, but only with an additional cable and an external power supply for the IOP.
What do I need?
- IOP (order number: 6SL3255-0AA00-4JA0)
- Door Mounting Kit for the IOP (order number: 6SL3256-0AP00-0JA0)
- PC-Connection Kit for CU240S/E (order number: 6SL3255-0AA00-2AA1)
- "Knorrtec" Connection Cable for CU240S/E, connecting the external power supply of IOP (order number see PDF)
- External DC +24V, (e.g. SITOP PSU100C; order number: 6EP1331-5BA00)
Warning Do not connect 24V DC directly to the IOP, or demage will result!
Notes
The "Knorrtec" connection cable is fitted with a DC/DC coupler (with galvanic separation, 24VDC, 50 mA) to allow the use of a external +24V DC power supply.
Wiring and cable specification, contact details and order number can be found in the attached PDF-file.
The responsibility for this cable lies with the Siemens solution partner Knorrtec.
CU240S_E_Door_Mounting_Cable.pdf ( 82 KB )
The following Control Units, with FW V3.0 and higher, are covered with these solutions:
6SL3244-0BA10-0BA0 SINAMICS CU240E 6SL3244-0BA20-1BA0 SINAMICS CU240S 6SL3244-0BA20-1PA0 SINAMICS CU240S DP 6SL3244-0BA21-1PA0 SINAMICS CU240S DP-F 6SL3244-0BA20-1FA0 SINAMICS CU240S PN 6SL3244-0BA21-1FA0 SINAMICS CU240S PN-F
|