show the entry list
Delivery release: AS-Interface Library for PCS 7
Part number:
Summary Internet document

The AS-Interface Library for PCS 7 is available for delivery as of now. The library facilitates the application of AS-Interface in the process control system SIMATIC PCS 7.

Date for the Release for Delivery : 2009-07-31


Internet document Summary

Product description:
The library comprises blocks for the application of AS-i masters CP 343-2 (6GK7 343-2AH01-0XA0) and CP 343-2P (6GK7 343-2AH11-0XA0) in the process control system PCS 7 version 6.1 and 7.0. With the help of these blocks, the values of digital standard and A/B slaves can be transmitted. Integration in the maintenance station is realized via a specific faceplate included in the library.

Ordering data:
3ZS1 635-1XX00-0YA0:
Engineering and runtime license (single license) with software
3ZS1 635-2XX00-0YB0:
Runtime license (single license) without software

AS-Interface, the open and manufacturer-independent bus system for the transmission of process- and machine-level signals, represents a universal interface between actuators and sensors on the field level to the superior control level.

The "AS-Interface Library for PCS 7" is integrated in the process control system SIMATIC PCS 7 and offers optional integration of the AS-Interface system.
This way, the advantages of AS-i such as considerably reduced wiring expenditures with distributed actuators/sensors and ease of installation can also be utilized in PCS 7-based systems.

The library comprises blocks for access to the I/O data of AS-i slaves, blocks for diagnostics of the AS-i system and a faceplate for the maintenance station of PCS 7.

The block library supports AS-i masters CP 343-2 (6GK7 343-2AH01-0XA0) and CP 343-2P (6GK7 343-2AH11-0XA0) within an ET 200M station connected via PROFIBUS as shown in the illustration below:

Both digital AS-i standard slaves as well as digital A/B slaves can be operated on the AS-i master.

 


 Entry ID:37950023   Date:2009-08-11 
I regard this article....as helpfulas not helpful                                 
related links
How do you incorporate the AS int ...
Programming Manual for the PCS 7 ...
Process Control System PCS 7 PC C ...
Software update with utilization ...
Software update without utilizati ...
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour