show the entry list
Serial CPs -- Product information -- Technical data
Which modules can you use when implementing software redundancy?
What protocols for the point-to-point connection are supported by CPs in S7-300 / S7-400 and where can you get further information?
CP340-Functions
How do you define the levels of CP 340 / CP 341 / CP 440 / CP 441 with RS 485/X.27?
CP441 functions
CP341-Functions
Possible baud rates for S7-400 PtP communication
Maximum number of centrally slottable CP 340s
Possible transfer rates of the CP 341 depending on the interface
CP341-Functions
Part number:

QUESTION:
Which interfaces and drivers are possible?

ANSWER:
For CP341, the subsequent interfaces and drivers are implemented:

Function CP341

RS232C

20mA TTY

X27 (RS422/485)

RS422

RS485

ASCII-Driver

yes

yes

yes

yes

Operation of the RS232C accompanying signals

yes

no

no

no

Control/Reading of the RS232C accompanying signals with FBs

yes

no

no

no

Flow control with RTS/CTS

yes

no

no

no

Flow control with XON/XOFF

ja

ja

ja

nein

Procedure 3964(R)

yes

yes

yes

no

PC-coupling RK512

yes

yes

yes

no

Table 1: Possible interfaces and drivers with CP341

Loadable drivers for CP341:


Driver Order-No. Manual
Modbus Master 6ES7870-1AA01-0YA0 Entry-ID 1220184
Modbus Slave 6ES7870-1AB01 0YA0 Entry-ID 1218007
Data Highway 6ES7870-1AE00-0YA0 Entry-ID 1218110

More information is available in the manuals.


 Entry ID:378923   Date:2003-10-27 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour