|  |
1 Product information
1.1 Product features / scope of performance
Conventional automation solutions for telecontrol systems use process control systems for the complex central plant sections plus simpler Remote Terminal Units (RTU) for the outstations, and then connect these separately configured plant sections to a higher-level network control system. By directly integrating the automation of remote outstations into the central SIMATIC PCS 7 process control system, SIMATIC PCS 7 TeleControl enables much more effective solutions. Integration into the higher-level control becomes superfluous and the resulting combined process control with easier data management plus uniform engineering provides significant additional benefits.
The SIMATIC PCS 7 TeleControl V7.1 system is specially designed to integrate the telecontrol outstation into the process control and engineering of the central SIMATIC PCS 7 V7.1 system. Integration into process control is enabled in the form of Operator Station in Single Station configuration, or Server (optionally redundant). The SIMATIC PCS 7 system does not require an additional automation system for preprocessing and marshalling of specific TeleControl data. The PCS 7 TeleControl Operator Station should preferably only be used for TeleControl (dedicated), but in the case of small quantity frameworks an additional second channel (double-channel operation) of the central SIMATIC PCS 7 system can be used. As far as operator control philosophy and alarm handling are concerned, there is no difference between centralized and remote automation. The data from the SIMATIC PCS 7 automation systems can be displayed on the OS Clients together with data from the outstations of the telecontrol system in one process image. The data are sourced either from a server with double-channel functionality, or from two separate servers.
The SIMATIC PCS 7 TeleControl software blocks for preprocessing and display of the data on the PCS 7 TeleControl Operator Station (Single Station/Server) are administrated in a library together with the blocks for diagnosis and communication control. These blocks support SIMATIC PCS 7 compliant operator control by means of symbols and faceplates, as well as the hierarchy of SIMATIC PCS 7 fault messages. If required, the included basic library can be expanded with project-specific new script-based block types.
For the purpose of engineering of the PCS 7 TeleControl Operator Station (Single Station / Server), the central Engineering Station of the SIMATIC PCS 7 process control system is functionally enhanced with the DBA technology (Data Base Automation) and the SIMATIC PCS 7 TeleControl block library. DBA enables efficient automation of the engineering in line with SIMATIC PCS 7 requirements. It supports plant expansion during operation and simplifies project-specific adaptations of the system and integration of existing configurations as part of migration.
SIMATIC PCS 7 TeleControl V7.1 not only enables the inclusion of new outstations, but also the integration of existing remote plant sections into SIMATIC PCS 7 V7.1.
SIMATIC PCS 7 TeleControl V7.1 preferentially supports the following outstations for distributed automation:
- Controller integrated in ET 200S with Modbus telecontrol protocols, IEC 870-5-101 and IEC 870-5-104; for cost-sensitiv applications, up to approx. 30 I/O signals or 200 information points
- Controller S7-300/S7-300F with telecontrol protocols SINAUT ST7, Modbus, IEC 870-5-101 and IEC 870-5-104; for extremely flexible configurations, up to approx. 100 I/O signals or 2000 information points
- Controller S7-400/S7-400F with telecontrol protocols SINAUT ST7, Modbus, IEC 870-5-101 and IEC 870-5-104; up to approx. 500 I/O signals or 5000 information points
- Third party stations with telecontrol protocols Modbus, IEC 870-5-101 and IEC 870-5-104 (depending on station type)
The table below provides an overview of the currently available options for connection of these outstations:
| Integrable outstations (RTU) current spectrum, communication options and features |
| Telecontrol protocol |
SINAUTST7 |
Modbus |
IEC 870-5-101 |
IEC 870-5-104 |
| Type of communication |
serial |
Ethernet TCP/IP |
serial |
Ethernet TCP/IP |
serial |
Ethernet TCP/IP |
| Interface on PCS 7 TeleControl OS |
TIM 4R-IE |
TCP/IP WAN router or/and TIM 4R-IE |
converter TCP/IP - serial |
TCP/IP WAN router |
converter TCP/IP - serial |
TCP/IP WAN router |
RTU/
Interface |
S7-300/S7-300F |
TIM 3V-IE |
TIM 3V-IE |
CP 341 |
CP 343 + SW Library |
CP 341 + IEC on S7 |
CP 343 + IEC on S7 or integrated PN interface + IEC on S7 |
| S7-400/S7-400F |
TIM 4R-IE |
TIM 4R-IE |
CP 441 |
CP 443 + SW Library |
CP 441 + IEC on S7 |
CP 443 + IEC on S7 or integrated PN interface + IEC on S7 |
ET 200S with
integrated CPU
(equals S7-314) |
|
|
DP Master module + 1SI module Modbus + IM 151-7 CPU or IM 151-8 PN/DP CPU |
IM 151-8 PN/DP CPU + Software S7 OpenMod-bus/TCP PN CPU
|
DP Master module + 1SI module + IEC on S7 + IM 151-7 CPU or IM 151-8 PN/DP CPU |
IM 151-8 PN/DP CPU + IEC on S7 |
| Third party station |
|
|
depends on station type |
depends on station type |
depends on station type |
depends on station type |
| Switch lines |
● |
|
|
|
|
|
| Dedicated lines and radio networks |
● |
● |
● |
● |
● |
● |
| Master slave |
● |
● |
● |
● |
● |
● |
| Peer-to-peer |
● |
● |
|
|
|
|
| Meshed networks |
● |
● |
|
|
|
|
| Time stamp in RTU |
● |
● |
|
|
● |
● |
| RTU Time synchronization |
● |
● |
|
|
● |
● |
| Data backup in RTU |
● |
● |
|
|
● 1) |
● 1) |
| International standard |
|
|
● (many variants) |
● (many variants) |
● |
● |
1) Data backup is restricted to two SIMATIC DBs. Depending on the SIMATIC CPU this corresponds to approx. 800 - 3200 backed up message frames.
SIMATIC PCS 7 TeleControl V7.1 supports SINAUT ST7 and Modbus protocols (both via serial and TCP/IP communication connections), as well as IEC 870-5-101 (serial) and IEC 870-5-104 (Ethernet TCP/IP).
The serial connection of the outstations can be implemented cost-effectively via SINAUT TIM communication modules (SINAUT ST7 telecontrol protocol) connected directly to PCS 7 TeleControl OS (Single Station or Server), or via TCP/IP serial converters (Modbus telecontrol protocol). You can use devices from MOXA or Lantronix as TCP/IP serial converters, for instance. However, the outstations can also be connected with Ethernet TCP/IP to the SIMATIC PCS 7 system bus – directly or via TCP/IP WAN router (SINAUT ST7/Modbus/IEC 870-5-104 telecontrol protocols).
The telecontrol protocols used by SIMATIC PCS 7 TeleControl for remote communication have been adapted to the conditions for remotely distributed communication infrastructure. There are many suitable transmission media for the communication between telecontrol center and outstations. In addition to classic WAN types, such as permanent lines, private radio networks, GSM mobile radio networks, analog or digital telephone networks, new systems make increasing use of TCP/IP-based WANs, e.g. DSL or GPRS over Internet or public networks and fiber-optic connections via SCALANCE X switches with optical ports (up to 120 km), for an Ethernet optimized radio network on the basis of SCALANCE W IWLAN components, etc..
Classic and TCP/IP-based WANs can also be combined within one project.
Depending on the type of WAN, the configuration of the telecontrol communication and the support by the communication protocol, different operating methods can be used. These are described in detail under SINAUT ST7 or SIPLUS RIC.
1.2 SIPLUS RIC Bundles for outstations with
IEC 870-5-101/IEC 870-5-104 telecontrol protocol
Cost-effective SIPLUS RIC Bundles for the telecontrol protocols IEC 870-5-101 and IEC 870-5-104 are available for the configuration of outstations based on SIMATIC ET 200S (integral CPU), SIMATIC S7-300 or SIMATIC S7-400. Our offer also includes SIPLUS RIC extreme Bundles, designed for operation under extreme conditions, e.g. ambient temperatures of -25 °C to +70 °C, condensation, or extraordinary medial loading.
SIPLUS RIC Bundles and SIPLUS RIC extreme Bundles in general comprise: CPU, interface / communication module, memory card, CD with library, registration code. For the integration in SIMATIC PCS 7 V7.1 with SIMATIC PCS 7 TeleControl V7.1 only the SIPLUS RIC Bundles of the type "Slave" are of relevance. These are part of the product spectrum in catalog ST PCS 7.1 (in preparation), as well as the following entry IDs:
- SIPLUS RIC Bundle with SIMATIC ET 200S, entry ID 37220530
- SIPLUS RIC Bundle with SIMATIC S7-300, entry ID 37411264
- SIPLUS RIC Bundle with SIMATIC S7-400, entry ID 37706265
1.3 SIPLUS RIC IEC on S7 library
The SIPLUS RIC IEC on S7 library with telecontrol protocol IEC 870-5-101/IEC 870-5-104 is also separately available. This enables the implementation of configurations that are not supported by the available SIPLUS RIC Bundles, e.g. a SIMATIC PCS 7 automation system (Single or Redundancy Station) as IEC 870-5-101/IEC 870-5-104 master.
By making use of the IEC 870-5-103 (master) protection data protocol, which is also available as library, a S7-400/S7-400H PLC can be used as converter for the SIMATIC PCS 7 TeleControl connection of SIPROTEC protection devices via IEC 870-5-101/IEC 870-5-104 protocol. The advantage compared to a PROFIBUS DP connection of the protection devices is that larger distances can be implemented and the high-precision event time stamps are transferred from the protection device to the control system.
1.4 Migration of the installed SINAUT LSX basis
SIMATIC PCS 7 TeleControl also enables the migration of existing SINAUT LSX systems. The SIMATIC S7 controllers with EDC telecontrol protocol installed in the SINAUT LSX system are integrated into SIMATIC PCS 7 TeleControl by means of PCS 7 TeleControl S7 EDC Drivers. Due to the fact that the SINAUT LSX system can coexist with the new system architecture at all levels as long as necessary, modernization can be carried out step-by-step and without any short-lived intermediate solutions.
2 Information material
2.1 Catalogs
Comprehensive information and ordering data for SIMATIC PCS 7 TeleControl V7.1 are presently under preparation for the online catalog (IA&DT Mall). At the same time the catalog sections for telecontrol with SINAUT ST7 and SIPLUS RIC will be updated. The catalog changes caused by SIMATIC PCS 7 TeleControl V7.1 will also be included in the next edition of the ST PCS7.1 catalog, Add-Ons for the SIMATIC PCS 7 process control system (publishing planned for 02/2010).
For more in-depth informationabout the SINAUT ST7 telecontrol system, as well as ordering data for the SINAUT system components, please see catalog IK PI, chapter 7.
2.2 Brochures
The updated brochure "SIMATIC PCS 7 TeleControl - Plant automation and telecontrol in one system" provides short and precise information about the advantages and typical application areas of SIMATIC PCS 7 TeleControl V7.1, as well as the high-performance components and their function.
3 Ordering information
3.1 Components for PCS 7 TeleControl Engineering Station V7.1
| Designation |
Order No. |
| PCS 7 TeleControl OS Engineering Package incl. SIMATIC PCS 7 V7.1 software |
PCS 7 TeleControl OS Engineering V7.1 (PO unlimited)
Software package with SIMATIC PCS 7 Engineering Software V7.1, PO unlimited (not for productive operation as Operator Station), bilingual (German, English), executes under Windows XP Professional/Server 2003, Floating License for 1 user;
Electronic documentation on CD/DVD, bilingual (German, English)
Form of delivery:
License Key Memory Stick, Certificate of License incl. Terms and Conditions, SIMATIC PCS 7 Data Medium Package V7.1 and CD “PCS 7 TeleControl Option V7.1” |
6DL5 000-8AF17-0XA5 |
| PCS 7 TeleControl OS Engineering Package w/o SIMATIC PCS 7 V7.1 Software |
PCS 7 TeleControl OS Engineering Component Option V7.1 (PO unlimited)
for expansion of an existing SIMATIC PCS 7 Engineering Station V7.1 (PO unlimited) for PCS 7 TeleControl V7.1;
Software package w/o SIMATIC PCS 7 Engineering Software V7.1, bilingual (German, English), executes under Windows XP Professional/Server 2003, Floating License for 1 user;
Electronic documentation on CD, bilingual (German, English)
Form of delivery:
License Key Memory Stick, Certificate of License incl. Terms and Conditions and CD “PCS 7 TeleControl Option V7.1” |
6DL5 000-8AF17-0XE5 |
3.2 Components for PCS 7 TeleControl Operator System V7.1
| Designation |
OrderNo. |
| PCS 7 TeleControl OS Runtime Packages incl. SIMATIC PCS 7 V7.1 Software |
PCS 7 TeleControl OS Single Station V7.1 (250 POs)
Software package with SIMATIC PCS 7 OS Software Single Station V7.1, 250 POs, incl. 512 archive variables; bilingual (German, English), executes under Windows XP Professional, Single License for 1 installation
Electronic documentation on CD/DVD, bilingual (German, English)
Form of delivery:
License Key Memory Stick, Certificate of License incl. Terms and Conditions, SIMATIC PCS 7 Data Medium Package V7.1 and CD “PCS 7 TeleControl Option V7.1” |
6DL5 001-8AA17-0XA0 |
PCS 7 TeleControl OS Server V7.1 (250 POs)
Software package with SIMATIC PCS 7 OS Software Server V7.1, 250 PO, incl. 512 archive variables;, bilingual (German, English), executes under Windows Server 2003, Single License for 1 installation
Electronic documentation on CD/DVD, bilingual (German, English)
Form of delivery:
License Key Memory Stick, Certificate of License incl. Terms and Conditions, SIMATIC PCS 7 Data Medium Package V7.1 and CD “PCS 7 TeleControl Option V7.1” |
6DL5 002-8AA17-0XA0 |
PCS 7 TeleControl OS Redundant Server V7.1 (250 POs)
Software package with SIMATIC PCS 7 Server Redundancy V7.1, 250 PO, incl. 512 archive variables; (comprises: WinCC/Redundancy and RS 232 cable, 10 m), bilingual (German, English), executes under Windows Server 2003, Single License for 2 installations
Electronic documentation on CD/DVD, bilingual (German, English)
Form of delivery:
License Key Memory Stick, Certificate of License incl. Terms and Conditions, SIMATIC PCS 7 Data Medium Package V7.1 and CD “PCS 7 TeleControl Option V7.1”; RS 232 cable, 10 m |
6DL5 002-8BA17-0XA0 |
| PCS 7 TeleControl OS Runtime Package w/o SIMATIC PCS 7 V7.1 software |
PCS 7 TeleControl OS Runtime Component Option V7.1
for expansion of an existing SIMATIC PCS 7 OS V7.1 (Server/Single Station) for PCS 7 TeleControl V7.1;
Software package w/o SIMATIC PCS 7 OS software V7.1, bilingual (German, English), executes under Windows XP Professional or Windows Server 2003, Single License for 1 installation
Electronic documentation on CD, bilingual (German, English)
Form of delivery:
License Key Memory Stick, Certificate of License incl. Terms and Conditions and CD “PCS 7 TeleControl Option V7.1” |
6DL5 002-8AA17-0XE0 |
| Driver software for telecontrol protocols |
PCS 7 TeleControl SINAUT Driver
Runtime license for one OS Single Station or one OS Server, Single License for 1 installation
Precondition:
PCS 7 TeleControl OS Single Station or PCS 7 TeleControl OS Server software
Form of delivery:
License Key Memory Stick, Certificate of License incl. Terms and Conditions |
6DL5 101-8AX00-0XB0 |
PCS 7 TeleControl Modbus Driver
Runtime license for one OS Single Station or one OS Server, Single License for 1 installation
Precondition:
PCS 7 TeleControl OS Single Station or PCS 7 TeleControl OS Server software
Form of delivery:
License Key Memory Stick, Certificate of License incl. Terms and Conditions |
6DL5 101-8BX00-0XB0 |
PCS 7 TeleControl IEC 870-5-101/-104 Driver
Runtime license for one OS Single Station or one OS Server, Single License for 1 installation
Precondition:
PCS 7 TeleControl OS Single Station or PCS 7 TeleControl OS Server software
Form of delivery:
License Key Memory Stick, Certificate of License incl. Terms and Conditions |
6DL5 101-8CX00-0XB0 |
PCS 7 TeleControl S7 EDC Driver
Runtime license for one OS Single Station or one OS Server, Single License for 1 installation
Precondition:
PCS 7 TeleControl OS Single Station or PCS 7 TeleControl OS Server software
Form of delivery:
License Key Memory Stick, Certificate of License incl. Terms and Conditions |
6DL5 101-8DX00-0XB0
|
3.3 SIPLUS RIC IEC on S7 library
| Designation |
OrderNo. |
| SIPLUS RIC IEC on S7 library |
IEC 870-5-101 protocol, for AS Single Station
Function block library for S7-400, CP 441 interface, Single License for 1 installation |
6AG6 003-0BA11-0AA0 |
IEC 870-5-101 protocol, for AS Redundancy Station
Function block library for S7-400H, CP 340/341 interface, Single License for 1 installation |
6AG6 003-0BA01-0AA0 |
IEC 870-5-104 protocol, for AS Single Station/AS Redundancy Station
Function block library for S7-400/S7-400H, CP 443-1 interface, Single License for 1 installation |
6AG 6003-0BB11-0AA0 |
IEC 870-5-103 Master protocol, for S7-400 Function block library for S7-400, CP 441 interface, Single License for 1 installation |
6AG6 003-0AC11-0AA0 |
IEC 870-5-103 Master protocol, for S7-400H Function block library for S7-400H, CP 340/341 interface, Single License for 1 installation |
6AG6 003-0AC01-0AA0 |
4 Customer Support
4.1 Service & Support spectrum and support request
Siemens can provide Service & Support in every phase of a project: From the planning stage to commissioning, right up to maintenance and modernization. An overview of the services is available on the Internet unter:
http://www.siemens.de/automation/csi_de_WW/service (national)
http://www.siemens.com/automation/csi_en_WW/service (international)
For SIMATIC PCS 7 TeleControl you can request support from the Technical Support (Hotline) of Automation and Drives via the Support Request process: http://www.siemens.de/automation/csi_de_WW/support_request (national)
http://www.siemens.com/automation/csi_en_WW/support_request (international)
For more information please speak to your SIMATIC Partner at your local Siemens office.
|  |  |