|  |
SIPLUS RIC (Remote Interface System) is a telecontrol system based on the standard automation system SIMATIC S7 with international standardized communication protocols for:
- Serial transmission IEC 60870-5-101
- Ethernet (TCP/IP) IEC 60870-5-104
- Protection device connection IEC 60870-5-103
SIPLUS RIC offers maximum functionality and modularity to meet the requirements of spatially distributed monitoring and control systems, even under extreme environmental conditions. It is therefore suitable for sectors such as Oil & Gas, Water & Wastewater, Power Generation & Distribution, and Transportation.
Available Bundles for SIMATIC ET200 S
Bundles with IEC60850-5-101 Protokoll
| Standard Bundle |
Order Number |
|
| IM151-7 CPU |
6AG6003-5AA00-1BA0 |
SIPLUS RIC IEC60870-5-101 Master, SIMATIC IM151-7 CPU, 128kB Micro Memory Card with CP1 SI |
| IM151-7 CPU |
6AG6003-5BA00-1BA0 |
SIPLUS RIC IEC60870-5-101 Slave, SIMATIC IM151-7 CPU, 128kB Micro Memory Card with CP1 SI |
| IM151-8 CPU |
6AG6003-5AA01-1BA0 |
SIPLUS RIC IEC60870-5-101 Master, SIMATIC IM151-8 CPU, 128kB Micro Memory Card mit CP1 SI |
| IM151-8 CPU |
6AG6003-5BA00-1BA0 |
SIPLUS RIC IEC60870-5-101 Slave, SIMATIC IM151-8 CPU, 128kB Micro Memory Card with CP1 SI |
| Extreme Bundle |
Order Number |
|
| IM151-7 CPU |
6AG6003-6AA00-1BA7 |
SIPLUS RIC EXTREME IEC60870-5-101 Master, SIMATIC IM151-7 CPU, 128kB Micro Memory Card with CP1 SI |
| IM151-7 CPU |
6AG6003-6BA00-1BA7 |
SIPLUS RIC EXTREME IEC60870-5-101 Slave, SIMATIC IM151-7 CPU, 128kB Micro Memory Card with CP1 SI |
| IM151-8 CPU |
6AG6003-6AA01-1BA7 |
SIPLUS RIC EXTREME IEC60870-5-101 Slave, SIMATIC IM151-8 CPU, 128kB Micro Memory Card with CP1 SI |
| IM151-8 CPU |
6AG6003-6BA01-1BA7 |
SIPLUS RIC EXTREME IEC60870-5-101 Slave, SIMATIC IM151-8 CPU, 128kB Micro Memory Card with CP1 SI |
Bundles with IEC60850-5-104 Protokoll
| Standard Bundle |
Order Number |
|
| IM151-8 PN-CPU |
6AG6003-5AB01-0BA0 |
SIPLUS RIC IEC60870-5-104 Master, SIMATIC IM151-8 PN-CPU, 128kB Micro Memory Card |
| IM151-8 PN-CPU |
6AG6003-5BB01-0BA0 |
SIPLUS RIC IEC60870-5-104 Slave, SIMATIC IM151-8 PN-CPU, 128kB Micro Memory Card |
| Extreme Bundle |
Order Number |
|
| IM151-8 PN-CPU |
6AG6003-6AB01-0BA7 |
SIPLUS RIC EXTREME IEC60870-5-104 Master, SIMATIC IM151-8 PN-CPU, 128kB Micro Memory Card |
| IM151-8 PN-CPU |
6AG6003-6BB01-0BA7 |
SIPLUS RIC EXTREME IEC60870-5-104 Slave, SIMATIC IM151-8 PN-CPU, 128kB Micro Memory Card |
Bundles with IEC60850-5-103 Protokoll
| Standard Bundle |
Order Number |
|
| IM151-7 CPU |
6AG6003-5AC00-1BA0 |
SIPLUS RIC IEC60870-5-103 Master, SIMATIC IM151-7 CPU, 128kB Micro Memory Card with CP1 SI |
| IM151-8 CPU |
6AG6003-5AC01-1BA0 |
SIPLUS RIC IEC60870-5-103 Master, SIMATIC IM151-8 CPU, 128kB Micro Memory Card with CP1 SI |
| Extreme Bundle |
Order Number |
|
| IM151-7 CPU |
6AG6003-6AC00-1BA7 |
SIPLUS RIC EXTREME IEC60870-5-103 Master, SIMATIC IM151-7 PN-CPU, 128kB Micro Memory Card with CP1 SI |
| IM151-8 CPU |
6AG6003-6AC01-1BA7 |
SIPLUS RIC EXTREME IEC60870-5-103 Master, SIMATIC IM158-7 PN-CPU, 128kB Micro Memory Card with CP1 SI |
The advantages at a glance
- IEC 60870-5-101, 103 and -104 are standardised, multivendor protocols which can be parameterised without the additional installation of software using the SIMATIC Manager and SIPLUS RIC libraries
- SIMATIC controllers can communicate with third-party products via the IEC protocol
- Simple modernisation and expansion of existing installations using IEC protocols
- SIMATIC can be integrated in third-party control systems through SIPLUS RIC
- Buffered archiving of process data thanks to the back-up of information in the local memory even after a connection is lost and event-driven data transmission (including time stamping)
- High availability of communication possible with redundant data communication
- Increased productivity through fast troubleshooting using diagnostic functions
- Integrated, scalable configuration (SIMATIC ET 200S to SIMATIC S7-400H) with the standard SIMATIC Manager
- SIPLUS RIC libraries can be used with SIMATIC PCS 7 V7.1
- Refined versions (SIPLUS extreme) available:
+ Extended temperature range from -25°C up to +70°C
+ Protection in case of condensation and extraordinary medial load (Conformal Coating)
SIPLUS RIC Bundles: SIMATIC S7 device, micro memory card, the associated library on CD and registration code
SIPLUS RIC extreme Bundles: SIPLUS extreme device, micro memory card, the associated library on CD and registration code.
Notice
SIPLUS RIC Bundles andSIPLUS RIC extreme Bundles are available for:
- SIMATIC ET200 S
- SIMATIC S7-300
- SIMATIC S7-400
Further bundles on request.
For more information see www.siemens.de/siplus
|  |  |