show the entry list
SINAMICS S: Safety-control of a S120 using S7-300/400 (STEP 7 V5) with PROFIBUS and Safety Integrated (via TM54F)
Part number:

Problem:
The extended safety functions integrated in the SINAMICS S120 drives are to be controlled by a TM54F using hardware signals. The drives belong to different drive groups. An F-CPU handles the safety-related logical preprocessing of the input signals.

Solution:
See following documentation:

Downloads
Content of Downloads Version

Download

Documentation V1.1
(for SINAMICS V2.6 SP1)
36815243_mc_fe_i_010_v11_en.pdf ( 2117 KB )
Project Mc_fe_i_010_V11_en.zip ( 1360 KB )
Documentation V2.0
(for SINAMICS V4.4)
36815243_MC_FE_I_010_V20_en.pdf ( 6569 KB )
Project MC_FE_I_010_V20_en.zip ( 991 KB )

 

 History
Version Date

Modification

V1.1 10/2009 Revision for SINAMCIS FW FW2.6 SP1
V2.0 10/2011 Revision for SINAMCIS FW FW4.4

Search term:
motioncontrol_apc_applications

 

Filter criteria:
Hardware platform: Safety, SIMATIC S7-300/S7-400, SINAMICS S120
Software: STARTER, STEP 7 up to V5.x, Distributed Safety
Entry contents: Application Examples
 Entry ID:36815243   Date:2011-11-14 
I regard this article....as helpfulas not helpful                                 
related links
SINAMICS S: Positioning of a S120 ...
SIMOTION D, SINAMICS S120: Contro ...
SINAMICS S: Speed control of a S1 ...
SIMOTION, SINAMICS S120: Safety I ...
SINAMICS S: Safety-control of a S ...
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
Contact
Support Request
Contacts worldwide
Technical Forum
QuickLinks
Compatibility tool 
Performance Data 
Micro Automation Sets
Help
Online Help
Guided Tour