show the entry list
Multi Panel -- Product information -- Technical data and ordering information
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Which panels are certified for the FM explosion protection standard for North America?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
Wich protective films can I use with SIMATIC HMI panels?
How can you determine the "E-Stand" (hardware release) of an operator panel?
What is the power consumption or power dissipation of the SIMATIC HMI operator panels?
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?
The C7 6xx complete devices are to be discontinued in October 2010 – what are their successors?
Which panels does Siemens currently offer with stainless steel fronts (INOX)?
What support does Siemens AG offer to make products comply with FDA regulations?
What support does Siemens AG offer to make use of panels comply with FDA regulations?
What are the order numbers for the backup batteries and accumulators for the operator panels?
Which panels are certified for shipbuilding?
How do you replace a faulty operator panel, or where can I have a faulty device repaired?
Different sized projects for MP270 devices
Which protective covers are available for panels?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
Which SIMATIC Panels have the CCC certificate?
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
Mobile Panels -- Product information -- Technical data and ordering information
Wich protective films can I use with SIMATIC HMI panels?
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?
What should you watch out for when connecting the equipotential bonding to the connection box of a mobile panel?
How can you determine the "E-Stand" (hardware release) of an operator panel?
What is the power consumption or power dissipation of the SIMATIC HMI operator panels?
Which PROFINET services are supported by SIMATIC panels.
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
What support does Siemens AG offer to make use of panels comply with FDA regulations?
Which panels are certified for shipbuilding?
What should you watch out with regard to licenses for WinCC flexible and panels?
How do you incorporate the execution times of the F blocks for the Mobile Panel 277F IWLAN into the "S7fcotia.xls" table?
Which installation guidelines do you have to watch out for with the transponders for the Mobile Panel 227 IWLAN and the Mobile Panel 277F IWLAN?
Mobile Panel 170 can only be used with the connection box
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
Which SIMATIC Panels have the CCC certificate?
Which SIMATIC panels have or need an FCC certificate?
No yellow-red emergency stop switch on the Mobile Panel 170
No standard project in WinCE devices
Touch Panel / Operator Panel -- Product information -- Technical data and ordering information
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Which SIMATIC Panels have the CCC certificate?
Wich protective films can I use with SIMATIC HMI panels?
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?
How can you determine the "E-Stand" (hardware release) of an operator panel?
What is the power consumption or power dissipation of the SIMATIC HMI operator panels?
Which PROFINET services are supported by SIMATIC panels.
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
Why is an Open Source CD supplied with the operator panel?
Which panels does Siemens currently offer with stainless steel fronts (INOX)?
What support does Siemens AG offer to make products comply with FDA regulations?
What support does Siemens AG offer to make use of panels comply with FDA regulations?
What are the order numbers for the backup batteries and accumulators for the operator panels?
Which panels are certified for shipbuilding?
Which panels are certified for the FM explosion protection standard for North America?
Which protective covers are available for panels?
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
Text display / Graphics devices -- Product information -- Technical data and ordering information
How can you determine the "E-Stand" (hardware release) of an operator panel?
Which panels are certified for shipbuilding?
Which panels are certified for the FM explosion protection standard for North America?
What are the order numbers for the backup batteries and accumulators for the operator panels?
Data record loss after transfer of configuration to line OP
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
Replacement battery for DIMOS interface
Micro Panels -- Product information -- Technical data and ordering information
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?
What are the resolutions and mounting positions of the various HMI Panels and Panel PCs?
Wich protective films can I use with SIMATIC HMI panels?
What connections are there between the version designations in WinCC flexible?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
What support does Siemens AG offer to make products comply with FDA regulations?
What support does Siemens AG offer to make use of panels comply with FDA regulations?
Which panels are certified for shipbuilding?
Which panels are certified for the FM explosion protection standard for North America?
What should you watch out with regard to licenses for WinCC flexible and panels?
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
Which protective covers are available for panels?
Basic Panels -- Product information -- Technical data and ordering information
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
Which SIMATIC Panels have the CCC certificate?
Wich protective films can I use with SIMATIC HMI panels?
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?
How can you determine the "E-Stand" (hardware release) of an operator panel?
What is the power consumption or power dissipation of the SIMATIC HMI operator panels?
What connections are there between the version designations in WinCC flexible?
Which PROFINET services are supported by SIMATIC panels.
What are the functional differences between the different SIMATIC panels?
Why is an Open Source CD supplied with the operator panel?
What support does Siemens AG offer to make products comply with FDA regulations?
What support does Siemens AG offer to make use of panels comply with FDA regulations?
Which panels are certified for shipbuilding?
What should you watch out with regard to licenses for WinCC flexible and panels?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
C7 6xx -- Product information -- Technical data
Which panels are certified for shipbuilding?
Input delay of the technology digital inputs Length Measurement, Reference Point Switch and Latch in CPU 31xC and C7 613/635
C7-613: Variable lengths greater than 4 bytes
Which I/O modules can be used with the signal modules?
Comfort Panels -- Product information -- Technical data and ordering information
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Which panels are certified for shipbuilding?
Which panels are certified for the FM explosion protection standard for North America?
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?
What is the power consumption or power dissipation of the SIMATIC HMI operator panels?
Which PROFINET services are supported by SIMATIC panels.
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
Which SIMATIC Panels have the CCC certificate?
Which panels are certified for shipbuilding?
Part number:

Product information
This entry contains all the SIMATIC HMI panels that have a certificate for shipbuilding from the classification societies.

Contents

  1. Information on the shipbuilding certificate
  2. Current HMI panels with shipbuilding certificate
  3. Discontinued HMI panels with shipbuilding certificate

Before installing the panel, note whether the panel is listed in the certificate and whether type-specific changes have to be made. Without such changes the panel does not have a shipbuilding certificate.

1. Information about the shipbuilding certificate
The classification societies are responsible for classifying ships. A ship must be classified before it can sail for the merchant navy and before it can be insured along with its cargo. SIMATIC HMI Panels are certified by the following classification societies.
 
Code Classification society Country
ABS American Bureau of Shipping USA
BV Bureau Veritas France
DNV Det Norske Veritas Norway
GL Germanische Lloyd Germany
LRS LIoyd's Register of Shipping Great Britain
NK Nippon Kaiji Kyokai Japan
PRS Polski Rejestr Statków Poland
RINA Registro Italiano Navale Italy
RMRS Russian Maritime Register of Shipping Russia
CCS China Classification Society China

2. Current HMI panels with shipbuilding certificate
The following panels have been certified by various shipbuilding classification societies.

Note
Note that in some panels, for example, an additional EMC filter or even lightning protection is required for the power supply for these panels to be certified. Details about shipbuilding certification are available in the relevant certificates.

The panels in the table below are currently sold by Siemens.
 
Basic Panels MLFB Link
KTP400 Basic mono 6AV6647-0AA11-3AX0 available certificates
KTP400 Basic color PN 6AV6647-0AK11-3AX0 available certificates
KTP600 Basic mono PN 6AV6647-0AB11-3AX0 available certificates
KTP600 Basic color DP 6AV6647-0AC11-3AX0 available certificates
KTP600 Basic color PN 6AV6647-0AD11-3AX0 available certificates
KTP1000 Basic color DP 6AV6647-0AE11-3AX0 available certificates
KTP1000 Basic color PN 6AV6647-0AF11-3AX0 available certificates
KTP1500 Basic color PN 6AV6647-0AG11-3AX0 available certificates
Comfort Panels MLFB Link
KP400 Comfort 6AV2124-1DC01-0AX0 available certificates
KTP400 Comfort 6AV2124-2DC01-0AX0 available certificates
KP700 Comfort 6AV2124-1GC01-0AX0 available certificates
TP700 Comfort 6AV2124-0GC01-0AX0 available certificates
KP900 Comfort 6AV2124-1JC01-0AX0 available certificates
TP900 Comfort 6AV2124-0JC01-0AX0 available certificates
KP1200 Comfort 6AV2124-1MC01-0AX0 available certificates
TP1200 Comfort 6AV2124-0MC01-0AX0 available certificates
TP1500 Comfort 6AV2124-0QC02-0AX0 Certificates in preparation.
KP1500 Comfort 6AV2124-1QC02-0AX0 Certificates in preparation.
TP1900 Comfort 6AV2124-0UC02-0AX0 Certificates in preparation.
TP2200 Comfort 6AV2124-0XC02-0AX0 Certificates in preparation.
Micro Panels MLFB Code
OP73micro

6AV6640-0B..

available certificates
TP177micro

6AV6640-0CA1..

available certificates
Operator Panel MLFB Code
OP73 6AV6641-0A..
available certificates
OP77A 6AV6641-0B..
available certificates
OP77B 6AV6641-0C..
available certificates
OP177B DP 6AV6642-0DC01-1AX0
available certificates
OP177B PN/DP 6AV6642-0DA01-1AX0
available certificates
OP277 6" 6AV6643-0B..
available certificates
Touch Panels MLFB Code
TP177A 6AV6642-0A..
available certificates
TP177B 4" 6AV6642-0BD01-3AX0
available certificates
TP177B DP 6AV6642-0BC01-1AX..
available certificates
TP177B PN/DP 6AV6642-0BA01-1AX0
available certificates
TP277 6" 6AV6643-0A..
available certificates
Multi Panels MLFB

Code

MP177 6" 6AV6642-0EA01-3AX..
available certificates
MP277 8" Key 6AV6643-0DB01-1AX..
available certificates
MP277 8" Touch 6AV6643-0CB01-1AX..
available certificates
MP277 10" Key 6AV6643-0DD01-1AX..
available certificates
MP277 10" Touch 6AV6643-0CD01-1AX..
available certificates
MP377 15" Touch Daylight 6AV6644-8AB20-0AA1 available certificates
1) Certificates in preparation.

3. Discontinued HMI panels with shipbuilding certificate
The following panels have been certified by various shipbuilding classification societies.

Note
Note that in some panels, for example, an additional EMC filter or even lightning protection is required for the power supply for these panels to be certified. Details about shipbuilding certification are available in the relevant certificates.

The panels in the following table are discontinued and to a certain extent can no longer be procured as new parts.
 
Text Displays (COROS) MLFB Code
TD17 6AV3 017.. available certificates
OP3 6AV3 503.. available certificates
OP5 6AV3 505-1.. available certificates
OP7 6AV3 607-1.. available certificates
OP15 6AV3 515-1.. available certificates
OP17 6AV3 617.. available certificates
Graphics Displays MLFB Code
OP25 6AV3 525.. available certificates
Operator Panel MLFB Code
OP170B 6AV6542-0B.. available certificates
OP270 6" Key 6AV6542-0CA10-0AX.. available certificates
OP270 10" Key 6AV6542-0CC10-0AX0 available certificates
Touch Panels MLFB

Code

TP170A

6AV6 545-0B..

available certificates
TP170B

6AV6 545-0B..

available certificates
TP270 6"

6AV6545-0CA10-0AX..

available certificates
TP270 10"

6AV6545-0CC10-0AX0

available certificates
Multi Panels

MLFB

Code

MP270B 6" Touch 6AV6 545-0A.. available certificates
MP270B 10" Key 6AV6 545-0AG10-0AX0 available certificates
MP270B 10" Touch

6AV6 545-0AG10-0AX0

available certificates
MP370 12" Key

6AV6542-0DA10-0AX0

available certificates
MP370 12" Touch

6AV6 545-0DA10-0AX0

available certificates
MP370 15" Touch

6AV6 545-0DB10-0AX0

available certificates
C7 devices MLFB Zulassung
C7-613

6ES7 613-1CA0..

available certificates

C7-621

6ES7 621-1AD0..

available certificates
C7-623

6ES7 623-1..

available certificates

C7-624

6ES7 624-1..

available certificates
C7-626

6ES7 626-..

available certificates
C7-633

6ES7 633-..

available certificates
C7-634

6ES7 634-..

available certificates
C7-635

6ES7 635-2E..

available certificates
C7-636

6ES7 636-2..

available certificates

Additional Keywords
Classification, Shipbuilding certificate

 Entry ID:36727563   Date:2013-04-24 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour