|
Description There are two version designations for the SIMATIC NET PC software.
- SIMATIC NET CD
- Version x.y <SP> <HF>
The table below shows the connection between the version designations given above.
| SIMATIC NET CD |
Version |
| Edition 07/2001 |
V6.0 |
| Edition 07/2001 + SP1 |
V6.0 SP1 |
| Edition 07/2001 + SP2 |
V6.0 SP2 |
| Edition 07/2001 + SP3 |
V6.0 SP3 |
| Edition 07/2001 + SP4 |
V6.0 SP4 |
| Edition 07/2001 + SP5 |
V6.0 SP5 |
| Edition 07/2001 + SP5 + HF2 |
V6.0 SP5 HF2 |
| Edition 11/2002 |
V6.1 |
| Edition 11/2002 + SP1 |
V6.1 SP1 |
| Edition 11/2003 |
V6.2 |
| Edition 11/2003 + SP1 |
V6.2 SP1 |
| Edition 2005 |
V6.3 |
| Edition 2005 + HF1 |
V6.3 HF1 |
| Edition 2006 |
V6.4 |
| Edition 2007 |
V7.0 |
| Edition 2008 |
V7.1 |
| Edition 2008 + SP2 |
V7.1.2 |
| V8.0 (2010) |
V8.0 |
| V8.1 (2011) |
V8.1 |
| V8.2 |
V8.2 |
More information on the compatibility of SIMATIC NET PC software and Microsoft Windows operating systems is available in Entry ID: 9859007.
Additional Keywords
SOFTNET S7 Lean, S7-1613, S7-Redconnect, S7-5613, FMS-5613, DP-5613, SOFTNET-DP Slave, SOFTNET PN IO
|