3ZS1635-1XX00-0YA0
AS-I LIBRARY FOR PCS7  
Technical DataCAx data
PCS 7-Block library für AS-Interface
PCS 7 BLOCK LIBRARY FOR AS-INTERFACE; AS BLOCKS AND FACEPLATE FOR INTEGRATING AS-INTERFACE IN PROCESS CONTROL SYSTEM PCS 7 FOR PCS 7 VERSION V6.1/7.0; SUPPORTS CP343-2 AND CP343-2P ENGINEERING SOFTWARE FOR ONE ENGINEERING STATION STATION (SINGLE LICENSE) INCL. RUNTIME SOFTWARE FOR RUNNING THE AS BLOCK IN AN AUTOMATION SYSTEM (SINGLE LICENSE); GERMAN/ENGLISH, DELIVERY FORM: CD
 
General technical data:
Product licence Single License for 1 installation
Software class A
Software version V 6.1 / V 7.0
Product variations Standard, including CD
Aim system SIMATIC PCS 7
National language / of the software german / english
Horizontal image resolution / of the graphics board 1,024
Vertical screen resolution / of the graphics board 768
Browser software / required no
Product function / parameterizing function No
Product function / movement function No
Product function / simulation function No
Product function / controlled positioning No
Product function / technological function No
Product function / analysis function No
Product function / engineering function Yes
Product function / maintenance entity function Yes
Product function / communication function Yes
Product function / diagnostic function Yes
Product function / data collection function No
Product function / analysis function No
Product function / startup function No
Product component / component library Yes
Viewer software / required no
Operating system / required see SIMATIC PCS 7
Memory capacity / of the main memory or RAM / minimumMbyte512
Design of the drive/storage medium / strictly required / disk drive No
Design of the drive/storage medium / strictly required / DVD drive No
Design of the drive/storage medium / strictly required / CD ROM drive Yes
Product equipment / upgradeable/retrofittable / component library No
 
Certificates/approvals:
   
General Product Approval
GOST
         
 
Further information:
   
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
CAx-Online-Generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, ...)
 
 
 
 
last change:
May 15, 2013
This entry is available in the following languages:
More on Function Block Library AS-Interface for SIMATIC PCS 7
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour