show the entry list
ET 200S (standard modules) -- Product information -- System description
Which SIMATIC S7-300/S7-400 modules support the NTP time-of-day message and how do you activate this kind of time synchronization?
Which hardware and software components do you need to establish communication between SIMATIC S7 stations and third-party devices using the MODBUS RTU protocol?
Which memory cards are used in the interface modules in the ET 200 with CPU functionality?
Which manufacturer ID, in other words OUI (Organizationally Unique Identifier), does SIEMENS AG use for the MAC addresses of network-compatible devices?
What is the connection between subnet masks and IP addresses with regard to subnetting and supernetting (Classless Inter Domain Routing CIDR)?
Which IO controllers and IO devices support the following functions: IRT, prioritized startup, MRP, PROFIenergy, Shared device, I device and clock-synchronized mode?
Which PROFINET nodes support automatic commissioning and the replace device without interchangeable medium function?
Which PROFINET nodes support the extended PN diagnostics and what do you have to configure?
Backing up the IM 151/CPU data on Micro Memory Card
What is the meaning of the terms "sinking" (German: "P-schaltend") and "sourcing" (German: "M-schaltend") in digital modules of SIMATIC?
Which memory cards are used in the interface modules in the ET 200 with CPU functionality?
Part number:

Description:
SIMATIC Micro Memory Cards (MMC) are the only memory cards used in the interface modules (IM) and in basic modules (BM) in the ET 200 series with CPU functionality.
 
ET 200S Order no. Size of the MMC
IM 151-8F PN/DP CPU 6ES7 151-8FB00-0AB0  max. 8MB
6ES7 151-8FB01-0AB0  max. 8MB
IM 151-8 PN/DP CPU 6ES7 151-8AB00-0AB0  max. 8MB
6ES7 151-8AB01-0AB0  max. 8MB
IM 151-7F PN/DP CPU

 

6ES7 151-7FA00-0AB0  max. 8MB
6ES7 151-7FA01-0AB0  max. 8MB
6ES7 151-7FA20-0AB0  max. 8MB
6ES7 151-7FA21-0AB0  max. 8MB
IM 151-7 PN/DP CPU 6ES7 151-7AA00-0AB0  max. 64KB
6ES7 151-7AA10-0AB0  max. 8MB
6ES7 151-7AA11-0AB0  max. 8MB
6ES7 151-7AA13-0AB0  max. 8MB
6ES7 151-7AA20-0AB0  max. 8MB
6ES7 151-7AA21-0AB0  max. 8MB
IM 151-7 PN/DP CPU FO 6ES7 151-7AB00-0AB0  max. 4MB
Table 01: Interface modules for the ET 200S with CPU functionality
 
ET 200pro Order no. Size of the MMC
IM 154-8 PN/DP CPU 6ES7 154-8AB00-0AB0  max. 8MB
6ES7 154-8AB01-0AB0  max. 8MB
IM 154-8F PN/DP CPU 6ES7 154-8FB01-0AB0  max. 8MB
IM 154-8FX PN/DP CPU 6ES7 154-8FX00-0AB0  max. 8MB
Table 02: Interface modules for the ET 200pro with CPU functionality
 
ET 200X Order no. Size of the MMC
BM 147 CPU 6ES7 147-1AA00-0XB0 not available
6ES7 147-1AA01-0XB0 not available
6ES7 147-1AA10-0XB0  max. 8MB
6ES7 147-1AA11-0XB0  max. 8MB
BM 147-2 CPU 6ES7 147-2AA00-0XB0  max. 8MB
6ES7 147-2AA01-0XB0  max. 8MB
6ES7 147-2AB01-0XB0  max. 8MB
Table 03: Basic modules for the ET 200X with CPU functionality  

List of Micro Memory Cards (MMC):
Table 04 lists the order numbers of the SIMATIC Micro Memory Cards (MMC).
 
Designation Order no.
SIMATIC Micro Memory Card 64 KB 6ES7 953-8LF20-0AA0
SIMATIC Micro Memory Card 128 KB 6ES7 953-8LG20-0AA0
SIMATIC Micro Memory Card 512 KB 6ES7 953-8LJ30-0AA0
SIMATIC Micro Memory Card 2 MB 6ES7 953-8LL20-0AA0
SIMATIC Micro Memory Card 4 MB 6ES7 953-8LM20-0AA0
SIMATIC Micro Memory Card 8 MB 6ES7 953-8LP20-0AA0
Table 04: SIMATIC Micro Memory Cards

 Entry ID:35000903   Date:2011-12-21 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour