6GK7277-1AA00-0AA0
COMPACT SWITCH MODULE CSM 1277  
Product description
COMPACT SWITCH MODULE CSM 1277 CONNECTION SIMATIC S7-1200 AND UP TO 3 ADDIT. DEVICES TO IND. ETHERNET W. 10/100 MBIT/S UNMANAGED SWITCH, 4 RJ45 PORTS, EXT. 24V DC POWER SUPPLY LED DIAGNOS., S7-1200 MODULE INCL. MANUAL ON CD
Version release
Product version: 01 Firmware version: - Software version: -
Product life cycle
Delivery releaseProduct discontinuation phaseProduct cancellationProduct discontinuation
2009-05-042011-01-112011-01-11
More on CSM 1277 unmanaged