6ES7141-6BH00-0AB0
ET200ECO PN, 16DI, DC24V, 8XM12  
Technical DataCAx data
Artikelnummer 6ES7141-6BH00-0AB0
SIMATIC DP, ET 200ECO PN, 16 DI 24V DC; 8 X M12, DOUBLE-ASSIGNEMENT; DEGREE OF PROTECTION IP67
General information
Vendor identification (VendorID) 002AH
Device identifier (DeviceID) 0306H
Supply voltage
Rated value (DC)
● 24 V DC Yes
permissible range, lower limit (DC) 20.4 V
permissible range, upper limit (DC) 28.8 V
Reverse polarity protection Yes
Input current
Current consumption, typ. 100 mA
Encoder supply
Number of outputs 8
Output current
● Rated value 100 mA; per output
24 V encoder supply
● short-circuit protection Yes
Power losses
Power loss, typ. 6.5 W
Digital inputs
Number of digital inputs 16
● In groups of 2
Input characteristic curve in accordance with IEC 61131, type 3 Yes
Number of simultaneously controllable inputs
all mounting positions
— up to 60 °C, max. 16
Input voltage
● Type of input voltage DC
● Rated value (DC) 24 V
● for signal "0" -3 to +5V
Input current
● for signal "0", max. (permissible quiescent current) 1.5 mA
● for signal "1", typ. 7 mA
Input delay (for rated value of input voltage)
for standard inputs
— at "0" to "1", max. typically 3 ms
— at "1" to "0", max. typically 3 ms
Cable length
● Cable length unshielded, max. 30 m
Interfaces
Transmission procedure 100BASE-TX
Transmission rate, max. 100 Mbit/s
PROFINET IO
● Number of PROFINET interfaces 1
● Autocrossing Yes
● Automatic detection of transmission speed Yes
● Integrated switch Yes
PROFINET IO Device
— IRT with the option "high flexibility" supported Yes
— Prioritized startup Yes
Protocols
PROFINET IO Yes
PROFINET CBA No
Supports protocol for PROFIsafe No
Protocols (Ethernet)
● SNMP Yes
● DCP Yes
● LLDP Yes
● ping Yes
● ARP Yes
Interrupts/diagnostics/status information
Status indicator Yes; Green LED
Alarms
● Diagnostic alarm Yes
Diagnostic messages
● Diagnostic functions Yes
● Diagnostic information readable Yes
● Monitoring the supply voltage Yes; Green "ON" LED
● Wire break in signal transmitter cable Yes
● Short circuit encoder supply Yes; Per channel group
● Group error Yes; Red/yellow "SF/MT" LED
Galvanic isolation
between the load voltages Yes
between load voltage and all other switching components No
between Ethernet and electronics Yes
Galvanic isolation digital inputs
● between the channels No
Permissible potential difference
between different circuits 75 VDC / 60 VAC
Isolation
tested with
● 24 V DC circuits 500 V
● Interface 1 500 V; According to IEEE 802.3
Degree and class of protection
Degree of protection to EN 60529
● IP65 Yes
● IP66 Yes
● IP67 Yes
Connection method
M12 Yes
Dimensions
Width 60 mm
Height 175 mm
Depth 49 mm
Weights
Weight (without packaging) 910 g
last modified: 16.01.2015
This entry is available in the following languages:
More on ET 200eco PN
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Topics
Help
Online Help
Guided Tour