show the entry list
Multi Panel -- Product information -- Technical data and ordering information
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Which panels are certified for the FM explosion protection standard for North America?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
Wich protective films can I use with SIMATIC HMI panels?
How can you determine the "E-Stand" (hardware release) of an operator panel?
What is the power consumption or power dissipation of the SIMATIC HMI operator panels?
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?
The C7 6xx complete devices are to be discontinued in October 2010 – what are their successors?
Which panels does Siemens currently offer with stainless steel fronts (INOX)?
What support does Siemens AG offer to make products comply with FDA regulations?
What support does Siemens AG offer to make use of panels comply with FDA regulations?
What are the order numbers for the backup batteries and accumulators for the operator panels?
Which panels are certified for shipbuilding?
How do you replace a faulty operator panel, or where can I have a faulty device repaired?
Different sized projects for MP270 devices
Which protective covers are available for panels?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
Which SIMATIC Panels have the CCC certificate?
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
LCD monitors -- Product information -- Flat Panel
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
Micro Panels -- Product information -- Technical data and ordering information
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?
What are the resolutions and mounting positions of the various HMI Panels and Panel PCs?
Wich protective films can I use with SIMATIC HMI panels?
What connections are there between the version designations in WinCC flexible?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
What support does Siemens AG offer to make products comply with FDA regulations?
What support does Siemens AG offer to make use of panels comply with FDA regulations?
Which panels are certified for shipbuilding?
Which panels are certified for the FM explosion protection standard for North America?
What should you watch out with regard to licenses for WinCC flexible and panels?
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
Which protective covers are available for panels?
Touch Panel / Operator Panel -- Product information -- Technical data and ordering information
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Which SIMATIC Panels have the CCC certificate?
Wich protective films can I use with SIMATIC HMI panels?
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?
How can you determine the "E-Stand" (hardware release) of an operator panel?
What is the power consumption or power dissipation of the SIMATIC HMI operator panels?
Which PROFINET services are supported by SIMATIC panels.
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
Why is an Open Source CD supplied with the operator panel?
Which panels does Siemens currently offer with stainless steel fronts (INOX)?
What support does Siemens AG offer to make products comply with FDA regulations?
What support does Siemens AG offer to make use of panels comply with FDA regulations?
What are the order numbers for the backup batteries and accumulators for the operator panels?
Which panels are certified for shipbuilding?
Which panels are certified for the FM explosion protection standard for North America?
Which protective covers are available for panels?
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
Pushbutton Panels -- Product information -- Technical data and ordering information
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Which panels are certified for the FM explosion protection standard for North America?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
Which SIMATIC Panels have the CCC certificate?
How can you determine the "E-Stand" (hardware release) of an operator panel?
What connections are there between the version designations in WinCC flexible?
What support does Siemens AG offer to make products comply with FDA regulations?
What support does Siemens AG offer to make use of panels comply with FDA regulations?
What should you watch out with regard to licenses for WinCC flexible and panels?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
Correction in the French manual for Push-button Panels PP7, PP17-I, PP17-II
Panel PC -- Product information -- Technical data and certificates
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
What are the resolutions and mounting positions of the various HMI Panels and Panel PCs?
How can you improve the USB performance of the new SIMATIC IPCs ("C" generation)?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
What is the power consumption or power dissipation of the SIMATIC Panel PCs?
Which panels does Siemens currently offer with stainless steel fronts (INOX)?
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Where can you obtain templates for the labeling strips for SIMATIC Panel PC?
How high are the MTBF (Mean Time Between Failure) values for the SIMATIC Panel PCs 677 and 877?
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
Part number:

Product Notes
This entry contains all the SIMATIC HMI panels, panel PCs and flat screens that Siemens is currently offering for hazardous areas with potentially explosive atmosphere (Ex2/22).

Contents
1. HMI Panels, Panel PCs and Flat Screens with Explosion Protection 22 ("Dust Ex")
2. HMI Panels and Flat Screens with Explosion Protection 2 ("Gas Ex")
3. Information about Explosion Protection 1
4. Download

Pay attention to the explosion protection ID on the back of the device before installing the panel. Panels mentioned in the certificate should not be used automatically in the hazardous areas with potentially explosive atmosphere. What counts here is the ID on the back of the device.


Fig. 01 - ID for explosion protection

1. Explosion protection 22
The following panels, panel PCs and flat screens are tested according to Explosion Protection Zone 22 ("Dust Ex") in compliance with the ATEX Cat. II 3 D (authorization in compliance with EN 60079-15/EN 50281-1-1).
These devices include:
 
Key Panels MLFB Certificate
German English
KP8
(as from "E-Stand 03")
6AV3688-3AY36-xxxx 24038945 22642669
KP8F
(as from "E-Stand 03")
6AV3688-3AY37-xxxx 24038945 22642669
Micro Panels MLFB Certificate
German English
TP 177micro
(as from "E-Stand" 18)
6AV6640-0CA11-xxxx 24038945 22642669
Operator Panels MLFB Certificate
German English
OP 77A
(as from "E-Stand" 13)
6AV6641-0BA11-xxxx 24038945 22642669
OP 77B
(as from "E-Stand" 11)
6AV6641-0CA01-xxxx 24038945 22642669
OP 177B DP
(as from "E-Stand" 14)
6AV6642-0DC01-xxxx 24038945 22642669
OP 177B PN/DP
(as from "E-Stand" 14)
6AV6642-0DA01-xxxx 24038945 22642669
Touch Panels MLFB Certificate
German English
TP 177A
(as from "E-Stand" 16)
6AV6642-0AA11-xxxx 24038945 22642669
TP 177B DP mono
(as from "E-Stand" 14)
6AV6642-0BC01-xxxx 24038945 22642669
TP 177B PN color
(as from "E-Stand" 14)
6AV6642-0BA01-xxxx 24038945 22642669
TP 177B INOX 6AV6642-8BA10-xxxx 24038945 22642669
TP 277 6"
(as from "E-Stand" 06)
6AV6643-0AA01-xxxx 24462135 24462792
Multi Panels

MLFB

Certificate

German English
MP 277 8" Touch
(as from "E-Stand"  04)
6AV6643-0CB01-xxxx 24462135 24462792
MP 277 10" Key
(as from "E-Stand"  04)
6AV6643-0DD01-xxxx 24462135 24462792
MP 277 10" Touch
(as from "E-Stand"  04)
6AV6643-0CD01-xxxx 24462135 24462792
MP 277 10" Touch INOX Ex (as from "E-Stand"  02) 6AV6643-0ED01-xxxx 19237714 31596568
MP 277 10" Touch INOX 6AV6643-84D10-xxxx 24462135 24462792
MP 377 12" Touch
(as from "E-Stand"  04)
6AV6644-0AA01-xxxx 24462135 24462792
MP 377 12" Key
(as from "E-Stand"  03)
6AV6644-0BA01-xxxx 24462135 24462792
MP 377 15" Touch
(as from "E-Stand"  03)
6AV6644-0AB01-xxxx 24462135 24462792
MP 377 INOX 15" Touch (as from "E-Stand"  02) 6AV6644-0CB01-xxxx 18336077 15227494
MP 377 15" Daylight 6AV6644-8AB20-xxxx 18336077 15227494
MP 377 19" Touch 6AV6644-0AC01-xxxx 24462135 24462792
Comfort Panels

MLFB

Certificate

German English
KTP400 Comfort 6AV2124-2DC01-0AX0 Yes Yes
KP400 Comfort 6AV2124-1DC01-0AX0 In preparation In preparation
TP700 Comfort 6AV2124-0GC01-0AX0 Yes Yes
KP700 Comfort 6AV2124-1GC01-0AX0 Yes Yes
TP900 Comfort 6AV2124-0JC01-0AX0 Yes Yes
KP900 Comfort 6AV2124-1JC01-0AX0 In preparation In preparation
TP1200 Comfort 6AV2124-0MC01-0AX0 Yes Yes
KP1200 Comfort 6AV2124-1MC01-0AX0 Yes Yes
TP1500 Comfort 6AV2124-0QC02-0AX0 In preparation In preparation
KP1500 Comfort 6AV2124-1QC02-0AX0 In preparation In preparation
TP1900 Comfort 6AV2124-0UC02-0AX0 In preparation In preparation
TP2200 Comfort 6AV2124-0XC02-0AX0 In preparation In preparation
Flat Panel monitor
extended
MLFB

Certificate

17" Monitor 24V 6AV7861-4AB10-xxxx 31898107
17" Monitor 24V 6AV7861-4AA00-xxxx 31898107
17" Monitor 230V 6AV7861-4AB00-xxxx 31898107
17" Touch 24V 6AV7861-4TB10-xxxx 31898107
17" Touch 24V 6AV7861-4TA00-xxxx 31898107
17" Touch 230V 6AV7861-4TB00-xxxx 31898107
19" Monitor 24V 6AV7861-3AB10-xxxx 31898107
19" Monitor 24V 6AV7861-3AA00-xxxx 31898107
19" Monitor 230V 6AV7861-3AB00-xxxx 31898107
19" Touch 24V 6AV7861-3TB10-xxxx 31898107
19" Touch 24V 6AV7861-3TA00-xxxx 31898107
19" Touch 230V 6AV7861-3TB00-xxxx 31898107
SIMATIC IPC

MLFB

Certificate

German English
SIMATIC HMI IPC677C 6AV7894-... 51546529 51546508
SIMATIC HMI MLFB Certificate
German English
SIMATIC HMI Panel PC Ex 6AV7200-1Axxx-xxA0
6AV7200-1Bxxx-xxA0
43527040 43527040
SIMATIC HMI Thin Client Ex 6AV7200-0Ax00-xxA0
6AV7200-0Bx00-xxA0
43526280 43526280
Table 01

2. Explosion protection 2
The following panels are tested according to Explosion Protection Zone 2 ("Gas Ex") in compliance with the ATEX Cat. II 3 G (authorization in compliance with EN 60079-15/EN 50281-1-1).
These panels include:
 

Key Panels

MLFB Certificate
German English
KP8
(as from "E-Stand 03")
6AV3688-3AY36-xxxx 24038945 22642669
KP8F
(as from "E-Stand 03")
6AV3688-3AY37-xxxx 24038945 22642669
Micro Panels MLFB Certificate
German English
TP 177micro
(as from "E-Stand" 18)
6AV6640-0CA11-xxxx 24038945 22642669
Operator Panels MLFB Certificate
German English
OP 77A
(as from "E-Stand" 13)
6AV6641-0BA11-xxxx 24038945 22642669
OP 77B
(as from "E-Stand" 11)
6AV6641-0CA01-xxxx 24038945 22642669
OP 177B DP
(as from "E-Stand" 14)
6AV6642-0DC01-xxxx 24038945 22642669
OP 177B PN/DP
(as from "E-Stand" 14)
6AV6642-0DA01-xxxx 24038945 22642669

Touch Panels

MLFB Certificate
German English
TP 177A
(as from "E-Stand" 16)
6AV6642-0AA11-xxxx 24038945 22642669
TP 177B DP mono
(as from "E-Stand" 14)
6AV6642-0BC01-xxxx 24038945 22642669
TP 177B PN/DP color
(as from "E-Stand" 14)
6AV6642-0BA01-xxxx 24038945 22642669
TP 177B PN/DP color INOX 6AV6642-8BA10-xxxx 24038945 22642669
Multi Panels

MLFB

Certificate

German English
MP 277 10" Touch INOX (as from "E-Stand"  02) 6AV6643-0ED01-xxxx 19237714 31596568
MP 377 15" Touch INOX (as from "E-Stand"  02) 6AV6644-0CB01-xxxx 18336077 15227494
MP 377 15" Touch Daylight 6AV6644-8AB20-xxxx 18336077 15227494
Comfort Panels

MLFB

Certificate

German English
KTP400 Comfort 6AV2124-2DC01-0AX0 Yes Yes
KP400 Comfort 6AV2124-1DC01-0AX0 In preparation In preparation
TP700 Comfort 6AV2124-0GC01-0AX0 Yes Yes
KP700 Comfort 6AV2124-1GC01-0AX0 Yes Yes
TP900 Comfort 6AV2124-0JC01-0AX0 Yes Yes
KP900 Comfort 6AV2124-1JC01-0AX0 In preparation In preparation
TP1200 Comfort 6AV2124-0MC01-0AX0 Yes Yes
KP1200 Comfort 6AV2124-1MC01-0AX0 Yes Yes
TP1500 Comfort 6AV2124-0QC02-0AX0 In preparation In preparation
KP1500 Comfort 6AV2124-1QC02-0AX0 In preparation In preparation
TP1900 Comfort 6AV2124-0UC02-0AX0 In preparation In preparation
TP2200 Comfort 6AV2124-0XC02-0AX0 In preparation In preparation
SIMATIC HMI MLFB Certificate
German English
SIMATIC HMI Panel PC Explosion Protection Zone 2 6AV7200-1Axxx-xxA0
6AV7200-1Bxxx-xxA0
43527040 43527040
SIMATIC HMI Thin Client 6AV7200-0Ax00-xxA0
6AV7200-0Bx00-xxA0
43526280 43526280
Table 02

We do not currently offer Flat Panel monitors in accordance with Explosion Protection Zone 2 ("Gas Ex") in compliance with ATEX Cat. II 3 G (authorization in compliance with EN 60079-15/EN 50281-1-1).

If you have a device for the Ex protection class 1 (Cat. II 2 G/D), then please get in touch with your sales partner.

3. Explosion protection 1
 
SIMATIC HMI MLFB Certificate
German English
SIMATIC HMI Panel PC Explosion Protection Zone 1 6AV7200-1Dxxx-xxA0
6AV7200-1Exxx-xxA0
6AV7200-1Fxxx-xxA0
43526495 43526495
SIMATIC HMI Thin Client 6AV7200-0Dx00-xxA0
6AV7200-0Ex00-xxA0
6AV7200-0Fx00-xxA0
43526280 43526280
Table 03

Note
Certifications are available from your regional Siemens sales partner or in the Internet at the following link:
http://support.automation.siemens.com/WW/view/en/10805558/134200.

4. Download
The attachment below contains information on the conditions for Zones 2 and 22, as well as information on the certification and repair of the various operator panels.

Attachment: PI_ATEX_Release_03-2009.zip ( 3700 KB )

Remark
Also note the following entry with Entry ID: 29386622 about the loss of Ex approval of the panels TD100/200, OP7, TD17, OP17, OP77, xP177 and xP270 6" on 01.06.2008.

Additional Keywords
Ex area, Ex zone, Protection class, Explosion protection

 Entry ID:291285   Date:2013-02-14 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour