show the entry list

HMI accessories -- Product information -- Technical data and ordering information  
Wich protective films can I use with SIMATIC HMI panels? 
What options exist for ordering missing plug-in terminal strips for the power supply of panels? 
How can you ensure full battery capacity of the Mobile Panel 277 (F) IWLAN even after a long period of time? 
What are the order numbers for the backup batteries and accumulators for the operator panels? 
Which protective covers are available for panels? 

Wich protective films can I use with SIMATIC HMI panels?Go to beginning
Part number:

Benefit of protection films
You can use additionally protective films on some SIMATIC HMI panels with touch screen.
This robust film protects the screen against dirt and scratches.

You can find a detailed overview of protective film and suitable SIMATIC HMI panels in the below mentioned link. This link refers directly to the chapter "HMI accessories" in the Siemens Mall.

https://eb.automation.siemens.com/goos/catalog/Pages/ProductData.aspx?nodeid=10030052

Key words
screen protection, dust, chemicals, rasper, safe

What options exist for ordering missing plug-in terminal strips for the power supply of panels?Go to beginning
Part number:

Description:

HMI Panels:
You can order 2-pin power supply connectors with order number "6AV6671-8XA00-0AX0".
The connectors fit all HMI panels except push button panels.
The package contains 10 power supply connectors with screw terminals.


Fig. 01

Alternatively, a number of electronics manufacturers provide suitable terminal strips.

Push Button Panels, PP7 / PP17-I  / PP17-II:
With order number "6AV3678-3XC30" you can order the service package for the Push Button Panels.
The service package comprises

  • 1x seal PP7
  • 1x seal PP17
  • 5x clamping blocks
  • 1x contact terminal strip PP7
  • 1x contact terminal strip PP17

Alternatively, a number of electronics manufacturers provide suitable terminal strips.

Note:
Below is a list of order numbers from CONRAD (www.conrad.de).
We cannot provide any guarantee for the validity of third-party order numbers, products and their functionality. These are manufacturer-related and might change in the course of time.

These connectors (6AV6671-8XA00-0AX0) can also be used in the following devices:

  • Box PCs
  • Panel PCs
  • Flat Panels

Power supply terminal strip:
 
HMI Panels: Order no. 731765: 2-pin, 5mm contact spacing
PP7: Order no. 729833: 2-pin, 3.5mm contact spacing
PP17 I / PP17 II: Order no. 729841: 3-pin, 3.5mm contact spacing

Keywords:
Connector, Push-on terminal strip, Contact terminal strip

How can you ensure full battery capacity of the Mobile Panel 277 (F) IWLAN even after a long period of time?Go to beginning
Part number:

To ensure full capacity of your batteries even after a long period of time, you should let the battery empty completely during operation and then recharge it completely. If you do not use the mobile panel for a long period of time, then please remove the battery from the device before storing it switched off. Otherwise, the battery indicator on the Mobile Panel might show too low a value or the "Empty battery" vibrating alarm might be set off even though it might still be possible to operate the panel without recharging.

If your device's battery indicator shows that the battery is almost empty although the device's operating time is still quite a way under 4 hours, then fully charge the battery and then during the next operating time let the battery empty completely (!); this is the only way for the battery to run through its "learning cycle". Repeat this procedure if the battery indicator is still incorrect.


Fig. 01 - Battery of the Mobile Panel

Keywords:
Battery, Accumulator, Charging characteristics

What are the order numbers for the backup batteries and accumulators for the operator panels?Go to beginning
Part number:

Description:  
The table below gives the order data for the backup battery and accumulators.
 
No. Operator panels Order data of the backup battery  
1.1 TD10, TD20, OP20, OP30
OP15A with order number: 6AV3515-1EB00
OP15B with order number: 6AV3515-1MA00
OP397 with order number: 6AV3515-1MA10

Backup battery
DC 3V; 480 mAh
Order number:
6AV3972-1XB00-0AA0

1.2 OP5, TD17, OP17, OP25, OP27,
TP27, OP35, OP37, TP37,
OP47, OP270, TP270,
MP270, MP270B, MP370;
all other versions of OP15, OP397 

Lithium battery
DC 3.6V; 1.7 Ah
Order number:
W79084-E1001-B2

1.3 C7-623, C7-624, C7-626 and
C7-633, C7-634
Backup battery
DC 3.6V; 1.5 Ah
Order number:
6ES7623-1AE01-5AA0
No. Operator panels Order data for the accumulators
2.1 Mobile Panel 177 DP, Mobile Panel 177 PN,
Mobile Panel 277 DP, Mobile Panel 277 PN
Lithium accumulator options package
DC 3,6V; 1,04 Ah;
Order number:
6AV6 671-5AD00-0AX0
2.2 Mobile Panel 277 IWLAN Additional accumulator (main accumulator)
Order number:
6AV6 671-5CL00-0AX0

1. Backup batteries
The battery ensures that the internal hardware clock of the operator panel continues to run if the power supply is disrupted. With older operator panels, operating data is also saved in the SRAM. Refer to the individual manual for further information.

Note:
Please use only those batteries listed in this entry because other batteries usually have a different polarity assignment.

1.1 Backup battery 6AV3972-1XB00-0AA0
In each case, make sure you have the correct polarity - see Fig. 01 and Fig. 02.


Fig. 01


Fig. 02

Download certificate:

Attachment 1: Backup_Battery_6AV3972-1XB00-0AA0.pdf ( 261 KB )

Note:
The backup battery 6AV3972-1XB00-0AA0 is totally discontinued and no longer aviable as accessorie. Further information about the total discontinuation can be found in Entry ID: 40466415.

1.2 Backup battery W79084-E1001-B2
The backup battery is simply fastened to the operator panel with cable ties. Refer to the appropriate manual of the operator panel for mounting the backup battery.


Fig. 03


Fig. 04

Download certificate:

Attachment 2: Backup_Battery_W79084-E1001-B2.pdf ( 44 KB )

1.3 Backup battery 6ES7 623-1AE01-5AA0
The backup battery is simply fastened to the operator panel with cable ties. Refer to the appropriate manual of the operator panel for mounting the backup battery.


Fig. 05


Fig. 06

Download certificate:

Attachment 3: Backup_Battery_6ES7-623-1AE01-5AA0.pdf ( 44 KB )

Note:
The backup battery shown is identical to the battery (see Attachment 2 for order number), except for the connector plug.

2. Accumulators
The following accumulators are exclusive accessories for the mobile panels.

2.1 Lithium accumulator options package 6AV6671-5AD00-0AX0
With this options package, you do not have to shut down or reboot the mobile panel when changing the connection box.


Fig. 07

Download certificate:

Attachment 4: Akkumulator_6AV6671-5AD00-0AX0.pdf ( 60 KB )

Note:
Refer to the article in Entry ID: 24480066 when using this lithium accumulator for the mobile panels.

2.2 Additional accumulator (main accumulator) 6AV6671-5CL00-0AX0
The additional accumulator serves as a replacement accumulator and is structurally identical to the main accumulator of the mobile panel 277 IWLAN.


Fig. 08

Keywords:
Varta, Renata, Duracell, Panasonic, Sonnenschein, Tadiran, CR 2450, Size 2/3AA

Which protective covers are available for panels?Go to beginning
Part number:

Product note:
The option exists to fit a protective cover on some panels. This protective cover allows the panel to be used in very difficult environments where the front of the panel is exposed to mechanical and physical forces, which may have a damaging effect on it.


Fig. 01 - Protective covers
 
No. Protective cover for the following devices

Scope of delivery

Order number

1

TP070
TP170 micro
TP170 A
TP170 B
TP177 micro
TP177 A
TP177 B
TP270 6"
TP277 6"
MP270 6" Touch
(set of 2) comprising:
  • 2 cover frames
  • 2 base frames
  • 2 protective films, molded
    (for TP070, TP170 micro,
    TP170 A/B)
  • 2 protective films, smooth
    (for TP177 micro, TP177 A/B, TP27x 6", MP270 6" Touch)
6AV6 574-1AE00-4AX0
2 OP77 A
OP77 B
(set of 2) comprising:
  • 2 cover frames
  • 2 base frames
  • 2 protective films
6AV6 671-1AJ00-0AX0
3 OP177 B (set of 2) comprising:
  • 2 cover frames
  • 2 base frames
  • 2 protective films
6AV6 671-2DJ00-0AX0
4 MP277 8"
6AV6 643-0CB01-1AX1 up to development status E05 and
6AV6643-0CB01-1AX5 development status E05 and higher
(set of 2) comprising:
  • 2 proctective covers
  • 2 top frames
  • 2 bottom frames
6AV6 671-3CK01-0AX0
5 MP277 10"
6AV6 643-0CD01-1AX1 up to development status E06 and
6AV6 643-0CD01-1AX5 development status E06 and higher

Thin client 10"
6AV6646-0AA21-2AX0 up to development status E03

(set of 2) comprising:
  • 2 cover frames
  • 2 base frames
  • 2 protective films
6AV6 671-3CK00-0AX0

Note:
The current MLFB numbers of the protective covers for the MP 277 panels of development status 15 are not compatible.

HMI panels with stainless steel front:
The protective covers mentioned are not suitable for HMI panels with stainless steel fronts (INOX). The following protective covers are suitable for these devices.
http://support.automation.siemens.com/WW/view/de/23921835/133200

Installation:
The following PDF file contains installation instructions for the protective covers.

installation_e.pdf ( 440 KB )

The following PDF files contain dimensioned drawings for the protective covers.
 
No. Dimensioned drawing
1 Dimensioned drawing for TP070, TP170 micro, etc

Cover_TPxxx_MP270_6_Zoll.pdf ( 73 KB )
2 Dimensioned drawing for OP77 A and OP77 B

Cover_OP77A_B.pdf ( 94 KB )
3 Dimensioned drawing for OP177 B

Cover_OP177B.pdf ( 102 KB )
4 Dimensioned drawing for Thin Client 10" and MP277 10"

Cover_TP_MP277_10_Zoll.pdf ( 101 KB )

Keywords:
WinCE, Windows-based, Protective measure, Device protection

 Entry ID:28971147   Date:2011-09-02 
I regard this article....as helpfulas not helpful                                 






























related links
SIMATIC HMI Basic Panels
SIMATIC HMI HMI devices Basic Panels
SIMATIC HMI HMI device OP 73micro ...
SIMATIC HMI HMI devices MP 277 IN ...
SIMATIC HMI HMI devices Comfort P ...
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour