show the entry list

Thin Client -- Product information -- Technical data and ordering information  
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs? 
What is the power consumption or power dissipation of the SIMATIC HMI operator panels? 
Which PROFINET services are supported by SIMATIC panels. 
Wich protective films can I use with SIMATIC HMI panels? 
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)? 
How resistant to chemicals are the SIMATIC Panels and Panel PCs? 
What cost-effective options do Thin Clients provide as operator panels in a plant? 
Which Siemens department holds the EC conformity declarations for SIMATIC HMI? 

Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?Go to beginning
Part number:

Description
In this entry we list the designs and frame colors used for SIMATIC Panels and SIMATIC Panel PCs.
This list permits you to color match your control cabinets, machines and plant parts with the SIMATIC Panels and SIMATIC Panel PCs used.

The PDF document below gives the colors of the SIMATIC Panels and SIMATIC Panel PCs.

28510510_Panel_PC_RAL.pdf ( 457 KB )

Additional Keywords
Paintwork, Color, Frame, Front, Operator panel, Panel, Monitor, Display, Touch, HMI, LCD, SCD, RAL

What is the power consumption or power dissipation of the SIMATIC HMI operator panels?Go to beginning
Part number:

Description
The table below gives you an overview of the power consumption of various SIMATIC HMI operator panels.

Explanation of the calculation
With SIMATIC HMI operator panels the power dissipation is only insignificantly less than the power consumption. The values listed below for power consumption are therefore almost identical to the maximum and minimum power dissipation.
Note that these values change when IO devices (a USB mouse, for example) are connected to the operator panel. Please refer to the relevant device manuals for the power consumption of the various interfaces and the permissible range of the rated voltage.
 
SIMATIC HMI Operator Panels
(Comfort Panels)

Power consumption in watt

Min. Max.
KP400 Comfort 2,5 3,7
KPT400 Comfort 2,5 3,7
TP700 Comfort 9,6 14,4
KP700 Comfort 9,6 14,4
TP900 Comfort 14,4 21,6
KP900 Comfort 14,4 21,6
TP1200 Comfort 16,3 24,5
KP1200 Comfort 16,3 24,5
TP1500 Comfort 28,8 43,2
KP1500 Comfort 28,8 43,2
TP1900 Comfort 25 37,5
TP2200 Comfort 42,3 63,4
Table 01

 
SIMATIC HMI Operator Panels
(Basic Panels)

Power consumption in watt

Min. Max.
KP300 Basic mono PN 1,9 2,8
KP400 Basic color PN 1,9 2,8
KTP400 Basic mono PN 1,9 2,8
KTP400 Basic color PN 1,9 2,8
KTP600 Basic mono PN 5,8 8,4
KTP600 Basic color DP/PN 8,4 13,2
KTP1000 Basic color DP/PN 14,4 24
TP1500 Basic color PN 19,2 24
Table 02

 
SIMATIC HMI Operator Panels
(Micro Panels)

Power consumption in watt

Min. Max.
OP 73micro 1,9 5
OP 177micro 5,8 7,2
Table 03

 
SIMATIC HMI Operator Panels
(Panels)

Power consumption in watt

Min. Max.
OP 73 1,9 5
OP 77A 4,8 7,2
OP 77B 4,8 7,2
TP 177A 7,2 10,8
TP 177B 4" Widescreen 4,8 13,2
TP 177B 7,2 12
OP 177B 7,2 12
TP 277  16,1 17,8
OP 277 16,1 17,8
Table 04

 
SIMATIC HMI Operator Panels
(Multi Panels)

Power consumption in watt

Min. Max.
MP 177 16,1 17,8
MP 277 8" Touch 14,4 24
MP 277 10" Touch 16,8 26,4
MP 277 8" Key 16,8 26,4
MP 277 10" Key 19,2 28,8
MP 377 12" Touch 31,2 43,2
MP 377 12" Key 31,2 43,2
MP 377 15" Touch 40,8 60
MP 377 PRO 15" Touch 40,8 60
MP 377 15" Touch daylight readable 36 67,2
MP 377 19" Touch 52,8 74,4
Table 05

 
SIMATIC HMI Operator Panels
(Mobile Panels)
Power consumption in watt
Min. Max.
Mobile Panel 177 with Terminal Box DP 7,1 10,1
Mobile Panel 177 with Terminal Box PN 9,2 13
Mobile Panel 277 with Terminal Box DP 12,2 17,3
Mobile Panel 277 with Terminal Box PN 12,2 17,3
Mobile Panel 277 IWLAN 28,8 43,2
Mobile Panel 277 IWLAN with main battery in the charging compartments 53,8 80,6
Mobile Panel 277F IWLAN 28,8 43,2
Mobile Panel 277F IWLAN with main battery in the charging compartments 53,8 80,6
Terminal Box DP without Mobile Panel 2,4 2,9
Terminal Box PN without Mobile Panel 2,4 2,9
Table 06

 
SIMATIC HMI Operator Panels
(Thin Client)

Power consumption in watt

Min. Max.
Thin Client 10" Touch (4:3) 12 26,4
Thin Client 15" Touch (4:3) 16,8 26,4
Thin Client PRO 15" (4:3) 16,8 26,4
SIMATIC ITC 1200 (Widescreen) 19,2 28,8
SIMATIC ITC 1500 (Widescreen) 28,8 43,2
SIMATIC ITC 1900 (Widescreen) 25 37,4
SIMATIC ITC 2200 (Widescreen) 42,2 63,4
Table 07

Note
The values listed are valid subject to changes in the course of technical developments.

Which PROFINET services are supported by SIMATIC panels.Go to beginning
Part number:

Description
The overview below (Attachment 1) shows which PROFINET services are supported by SIMATIC HMI operator panels.

Attachment 1: Profinet_Service.xls ( 63 KB )

Keywords
Topology identification online (LLDP + MIB), SNMP services, ERTEC, Autoneg, Autocrossover, Portgranular, Fast Startup, Topology editor, Diagnostics, Identification & Maintenance (I&M 0), Active, Passive, IRT, Routing, Project transfer, S7 Routing

Wich protective films can I use with SIMATIC HMI panels?Go to beginning
Part number:

Benefit of protection films
You can use additionally protective films on some SIMATIC HMI panels with touch screen.
This robust film protects the screen against dirt and scratches.

You can find a detailed overview of protective film and suitable SIMATIC HMI panels in the below mentioned link. This link refers directly to the chapter "HMI accessories" in the Siemens Mall.

https://eb.automation.siemens.com/goos/catalog/Pages/ProductData.aspx?nodeid=10030052

Key words
screen protection, dust, chemicals, rasper, safe

Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?Go to beginning
Part number:

Description
This entry gives you an overview of the current declarations of conformity for SIMATIC HMI operator panels.

44356256_Panels_Konformitaetserklaerung_CE_UL_GOST_01_e.jpg
Fig. 01

CE declarations of conformity (CE marks of conformity)
All HMI operator panels with a CE mark are confirmed to be in compliance with the relevant EU directives and all the EU guidelines. The table in "EU_Conformity_Panels_e.pdf" gives a list of all the current certificates.

Attachment 1: EU_Conformity_Panels_e.pdf ( 65 KB )

UL/ cUL declarations of conformity (C-UL US Listing marks of conformity)
HMI operator panels with a C-UL US Listing mark of conformity have been listed in compliance with applicable UL standards and requirements of Underwriters Laboratories Inc. These operator panels fulfill the requirements for the Canadian market and for the USA. The table in "UL_Conformity_Panels_e.pdf" gives a list of all the current certificates. More information about UL / cUL is available in Entry ID 14399444.

Attachment 2: UL_Conformity_Panels_e.pdf ( 85 KB )

GOST declarations of conformity
All SIMATIC HMI operator panels are GOST certified. The GOST certificates are available in PDF format or as certified hard copies and have to be ordered from SIEMENS I IA AS S EU.

The following is required for shipping the certificates:

  • A list of the products for which a certificate is needed.
  • Name and address of the Russian customer.
  • Project data.
  • Reasons for shipment to Russia.
  • Is the certificate needed in PDF format or as a certified hard copy?

The form can be procured at the e-mail address below.

Contact:
as.saleseur.industry@siemens.com

Remark
Please also refer to Entry ID 291285: "Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?".

Additional Keywords
Certificate

How resistant to chemicals are the SIMATIC Panels and Panel PCs?Go to beginning
Part number:

Description
Attachment 1 list all the devices whose fronts1) have been tested for chemical resistant and whose fronts1) have the same front properties as reference devices.
1) Fronts consisting of decor foil, plastic, seal and touch foil (on Touch devices).

Attachment 1: Device_List_e.pdf ( 72 KB )

1.) Test conditions and type of chemical substances
The chemical substances tested and the test conditions are listed below. The test pieces were coated once with the media.
 
Test media and test conditions:
No. Medium Temp.
[°C]
Duration
[h]
1 Honing oil Castrol Honilo 981 50 72
2 Super grade motor fuel 20 72
3 Diesel oil 20 72
4 Rape oil 50 72
5 Linseed oil 20 72
6 Hydrochloric acid 10% 20 1)
7 Sidolin streak-free 20 72
8 Caustic soda solution 10% 20 1)
9 Ethyl alcohol 20 72
10 Benzine HAKU 20 72
11 Solvent (alkaline) 20 72
12 Acetone 20 72
13 Brake fluid DOT 4 50 72
14 H²O² 10% 20 72
1) 10 cycles of a total period of 72 hours: spray on, then leave to dry.

2.) Chemical resistance of fronts
The following chemical substances are to be classed according to the following table.
 
No. Medium Test result
1 Honing oil Castrol Honilo 981 No recognizable change.
2 Super grade motor fuel No recognizable change.
3 Diesel oil No recognizable change.
4 Rape oil No recognizable change.
5 Linseed oil No recognizable change.
6 Hydrochloric acid 10% Test piece shows signs of discoloration.
7 Sidolin streak-free No recognizable change.
8 Caustic soda solution 10% Test piece shows signs of discoloration.
9 Ethyl alcohol No recognizable change.
10 Benzine HAKU No recognizable change.
11 Solvent (alkaline) No recognizable change.
12 Acetone Test piece shows signs of discoloration.
13 Brake fluid DOT 4 No recognizable change.
14 H²O² 10% No recognizable change.

Remark
Adhesives do not have a long-term resistance to aggressive oils, cleaning agents and solutions. In such a case, we recommend using a protective cover for panels. Information on which protective covers are available for panels is given in Entry ID: 12391908.

3.) Single gas test in compliance with DIN EN 60068-2-42
Remark

Tests were made only on the fronts1), not the complete devices.
1) Fronts consisting of decor foil, plastic, seal and touch foil (on Touch devices).
 
Test gas SO²
Concentration 25 ppm
Temperature 25 °C
Rel. humidity 75%
Test duration 10 days
Test result No recognizable change.

If you are using a chemical that is not in our list, you have the option of having a test made at your own expense.
For more information about this option, please get in touch with our PreSales consultant at
Simatic.sss@siemens.com

Specifications for older devices are available in Entry ID: 11623359.

Additional Keywords
22591016

What cost-effective options do Thin Clients provide as operator panels in a plant?Go to beginning
Part number:

Product description:
A Thin Client is an industry-compatible panel that is permanently connected to a server via Ethernet and on which no local applications run (except for the integrated browser). All Thin Clients receive the operator display from the server sent via the network and show this operator display without the applications being installed on the Thin Clients themselves. Entries on the Thin Client are transferred to the server and processed accordingly. Operation on the Thin Client is the same as if you were operating on the server itself.

The Thin Client supports the following connections:

  • Sm@rtAccess
  • RDP
  • HTTP (via web browser)

Download:
The following PDF document includes a compilation of possible Thin Client applications.

Attachment 1: Thin_Client_Application_possibilities_e.pdf ( 1011 KB )

Keywords:
RDP = Remote Desktop Protocol, Sm@rtAccess server, Sm@rtAccess clients

Which Siemens department holds the EC conformity declarations for SIMATIC HMI?Go to beginning
Part number:

Configuration Notes:
The EU conformity declarations are intended solely for the relevant authorities (in Germany it is the "Regulatory Authority for Telecommunications and Post - Reg TP"). By affixing the CE mark, we confirm that the product properties conform to the relevant EU guidelines (e.g. the EMC directive).

The EC conformity declarations for SIMATIC HMI products are filed in the following department:

Siemens Aktiengesellschaft
Automation Environment
Dept. A&D AS HMI BD
P.O. Box 4848
D-90327 Nürnberg

Keywords:
OP3, OP7, OP17, OP27, TP27, OP37, TP37, OP170, TP170, Mobile panel 170, OP270, TP270, MP270, MP370, Touch, Multi panel, Operator panel, Windows-based panels, Text panels, Graphic devices, Line-oriented panels, WINCE, Windows CE, PC, Certificates, Directives, EU test identifier



 Entry ID:28928957   Date:2013-04-10 
I regard this article....as helpfulas not helpful                                 






























related links
SIMATIC HMI HMI device Thin Clien ...
SIMATIC HMI Basic Panels
SIMATIC S7 S7-1200 Programmable c ...
Thin Client Firmware V1.4
Which panels are certified for th ...
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour