Beitragsliste anzeigen
New Electronic Modules for ET 200S Released for Delivery
Bestellnummer:
Zusammenfassung Internet Dokument

New 2-channel high-speed analog modules with 15µs conversion time per channel are now available for applications requiring very short response times. In addition, the maximum switching frequency of the 4DO 24V/0.5A DC digital output module has been increased to 1kHz.

Internet Dokument Zusammenfassung

Product information

The new high-speed analog modules are particularly suitable for applications with very short closed-loop control times, as occur with packaging machines, presses, bottling plants, etc.. They thus complement the modules for position detection (SSI) or speed measurement and pulse counting (Count). The two IM151-1High Feature (Profibus) and IM151-3PN High Speed (PROFINET) interface modules are also available for such high-speed applications.

The table below lists the newly released ET 200S electronic modules:

Module Types

Released Since

Order No.

Measuring Ranges
(Resolution)

Accuracy

 TDPmin per Module, or switching
frequency

Isochrone Mode

Firmware Update via Network

User Manual under entry ID

2AI I 2-wire HS

04.2007

6ES7 134-4GB52-0AB0

4..20mA
(15 bit)        
0..20mA
(15 bit)

+/-0.3%

250µs

yes

yes

25240528

2AI I 4-wire HS

02.2008

6ES7 134-4GB62-0AB0

4..20mA
(15 bit)        
0..20mA (15 bit)
+/-20mA (15 bits+ sign)

+/-0.3%

250µs

yes

yes

25546005

2AI U HS

02.2008

6ES7 134-4FB52-0AB0

+/-5V
(15 bits+sign)
+/-10V (15 bits+ sign)
1..5V (14bit)

+/-0.2%

250µs

yes

yes

28016234

2AO U HS

02.2008

6ES7 135-4FB52-0AB0

+/-5V
(15 bits+sign)
+/-10V (15 bits+ sign)
1..5V (14bit)

+/-0.2%

250µs

yes

yes

25240535

2AO I HS

02.2008

6ES7 135-4GB52-0AB0

4..20mA
(15 bit)       
+/-20m (15 bits + sign)

+/-0.2%

250µs

yes

yes

28016227

4DO 24V/0.5A DC

02.2008

6ES7 132-4BD02-0AA0

-

-

1kHz

yes

-

28016214

4DO 24V/2A DC

04.2007

6ES7 132-4BD32-0AA0

-

-

1kHz

yes

-

25240543

For more details on the technical features please see the user manuals of the modules.

Compatibility and necessary components

The new high-speed analog modules and the digital output modules with increased switching frequency will replace the corresponding predecessor modules. They are compatible replacements and require no new configuration.

If the analog predecessor module is configured, the corresponding analog follow-up module will run in a compatibility mode. The improved performance values and features of the new analog modules will only be available when configured as new modules.

Module Types

Predecessor Module

New Module

2AI I 2-wire HS

6ES7 134-4GB51-0AB0

6ES7 134-4GB52-0AB0

2AI I 4-wire HS

6ES7 134-4GB61-0AB0

6ES7 134-4GB62-0AB0

2AI U HS

6ES7 134-4FB51-0AB0

6ES7 134-4FB52-0AB0

2AO U HS

-

6ES7 135-4FB52-0AB0

2AO I HS

-

6ES7 135-4GB52-0AB0

4DO DC24V/0,5A

6ES7 132-4BD01-0AA0

6ES7 132-4BD02-0AA0

4DO DC24V/2A

6ES7 132-4BD31-0AA0

6ES7 132-4BD32-0AA0

 

Replacement of the existing high-speed analog modules by new high-feature analog modules

The new analog high-feature modules are a cost-effective alternative to the existing analog high-speed analog modules. The high-feature analog modules with 0.5 ms cycle time per module permit significantly shorter sampling rates than the existing high-speed analog modules. In addition, they feature a higher resolution and better accuracy. Replacement of the existing high-speed analog modules by high-feature analog modules requires a new configuration.

The high-feature modules can be used with all ET 200S interface modules, with the exception of the IM151-3PN High Speed interface module.

High-Speed Interface Modules

High-Feature Replacement Type

Module Types

Order No.

Module Types

New Module

2AI I 2-wire HS

6ES7 134-4GB51-0AB0

2AI I 2/4-wire HF

6ES7 134-4MB02-0AB0

2AI I 4-wire HS

6ES7 134-4GB61-0AB0

2AI U HS

6ES7 134-4FB51-0AB0

2AI U HF

6ES7 134-4LB02-0AB0

2AO U HS

-

2AO U HF

6ES7 135-4LB02-0AB0

2AO I HS

-

2AO I HF

6ES7 135-4MB02-0AB0

 STEP 7
The new modules can be configured with STEP7 V5.4 SP3 and higher.

More information

You will find more information about ET200S on the Internet under www.siemens.de/ET200S, or you can speak to your SIMATIC-Partner at your local Siemens office.

 Beitrags-ID:28772667   Datum:2008-03-20 
Dieser Artikel...hat mir geholfenhat mir nicht geholfen                                 
verwandte Beiträge
SIMATIC Taktsynchronität
PCS 7 V6.1 Freigegebene Baugruppen
PCS 7 V6.0 - Freigegebene Baugruppen
PCS 7 V7.0 Freigegebene PCS7 Bau ...
SIMATIC Prozessleitsystem PCS 7 ...
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
Zu diesem Beitrag
Drucken
PDF erstellen 
Beitrag versenden
QuickLinks
Kompatibilitäts-Tool 
Hilfe
Online Hilfe
Guided Tour