show the entry list
ET 200M (standard modules) -- Setting up and parameterizing hardware -- Initializing and parameterizing modules
Configuring SIPLUS extreme modules
Which DP slaves can be added to and removed from a PROFIBUS DP master system using the CiR function (Configuration in RUN) and which configuration changes are permissible?
Where can you find sample S7 programs and documentation for communication via PROFINET on the SIMATIC NET Quick Start Collection?
Where can you find sample S7 programs and documentation for communication in the IWLAN in the SIMATIC NET Quick Start Collection?
Where can you find sample S7 programs and documentation for communication via PROFIBUS in the SIMATIC NET Quick Start Collection?
Which options are available for configuring the ET 200 stations?
Parameterization data of an analog module in an ET 200 are not transferred when using an external master
Configuring a power supply for an IMxxx in the ET200M
Configuring the Dummy Module => BF in ET200M
Parameterizing the ET200-M (IM153-x) only possible in hex code
The input values of an analog module in the ET 200M sporadically have the value zero
ET200-M with active backplane bus.
Configuring IM153-3 (ET200-M)
"Change of module during operation" parameter option on an ET 200 M
Operating ET200M as slave on master station CPU315-2DP
No startup of ET200M station when using blank slots
"Module change during operation" - Configuration and system requirements
Display of the "Parameter Assignment" tab for the configuration of modules
Output channels of SM 335 do not work
How do you calculate the times for the clock-synchronized operation of ET 200M?
ET200-M with active backplane bus.
Part number:

QUESTION:
Not all the slots are occupied in an ET200-M. Do you have to slot the wildcard module DM370 in a free slot?

ANSWER:
No, this is only necessary for passive bus modules.
The slots can remain unoccupied.
A distinction must be made between S5 and S7 in the configuration.

  • S5: the blanks must be configured (ID 00)
  • S7: the blanks are left free (in configuration as S7 slave)

 Entry ID:283432   Date:1998-03-27 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour