Soft Starter ES 2007 Premium download (14-day trial version) inclusive Service Pack 4 for operating with Windows 7
An existing installation of Soft Starter ES 2007 (Motor Starter ES 2007) can be upgraded by means of the download. Soft Starter ES 2007 is the central software for the commissioning, operation and diagnostics of the SIRIUS 3RW44 High-Feature range of soft starters. Three versions are offered:
Soft Starter ES 2007 Basic
for direct connection to the SIRIUS 3RW44 soft starter via the system interface on the device, for commissioning and parameterization.
Soft Starter ES 2007 Standard
for direct connection to the SIRIUS 3RW44 soft starter via the system interface on the device, for commissioning, parameterization and diagnostics with full functionality.
Soft Starter ES 2007 Premium
for connection to one or several SIRIUS 3RW44 soft starters via PROFIBUS DP or directly on the device via the system interface, for commissioning, parameterization and diagnostics with full functionality.
With Soft Starter ES 2007 Premium, the soft starters are optionally either parameterized and diagnosed directly on the device or centrally via PROFIBUS DP.
Thanks to the display of all operating, service and diagnostics data, Soft Starter ES 2007 Premium provides valuable information, helps to prevent faults and, in actual fault cases, facilitates fast localization and rectification.
Amongst others, the following information is provided in clearly structured dialogs:
Warnings, faults, messages
Operating hours, number of starts, etc.
Maximum values of measured values
Fault log / fault memory
Soft Starter ES 2007 Premium can be integrated and called up in SIMATIC STEP 7.
Advantages at a glance
Easy parameterization minimizes engineering expenditures and reduces commissioning times
Detailed information also in case of faults supports maintenance staff and reduces downtimes
Universal applicability thanks to stand-alone version and integration in SIMATIC STEP 7
Consistent data management and easy configuration thanks to integration in TIA (Totally Integrated Automation)
Changes in Soft StarterES 2007 Premium Service Pack 4
Support for Windows 7 64bit
Printing without Adobe Reader
Patches
Please read the "License.txt" file before installing Soft Starter ES 2007 Premium.
Caution: The software (SW) comprises a trial license. The licensee is granted the non-exclusive, non-transferable right to install the SW on one (1) device and use it for validation purposes. The period of use is restricted to 14 days, commencing upon initial call-up of the SW. Siemens can, however, only be held liable for SW for which a trial license is provided or which is provided for validation purposes if Siemens fraudulently conceals any defects. These software products exclusively provided for validation purposes are respectively subject to the stipulations stated in the "General terms for the provision of Automation and Drives software products". The license can only be obtained together with a Soft Starter ES 2007 version subject to costs.