Description Below is a description of the settings you must make for configuring a connection between panels or WinCC flexible PC Runtime and S7-200.
Please follow the instructions in the PDF file (Attachment 1). The following points are covered in the document.
1 Connection via PROFIBUS
1.1 Configuration in WinCC flexible
1.1.1 Settings in the configuration
1.2 Settings in STEP 7 Micro/WIN
2 Connection via Ethernet (CP243-1)
2.1 Requirements
2.1.1 Connection between S7-200 and WinCC flexible PC Runtime
2.1.2 Connection between S7-200 and Windows-based operator panels
2.2 Configuration of CP 243-1 with STEP 7 Micro/WIN
2.3 Configuration
2.3.1 WinCC flexible PC Runtime
2.3.2 Windows-based operator panels
3 Connection via RS232/ PPI cable
3.1 Connection between WinCC flexible PC Runtime and an S7-200 controller
4 Connection via TeleService
4.1 Requirements
4.2 Direct connection between a TS Adapter II-Modem and an S7-200 controller
4.3 Direct connection between a TS Adapter II-Modem and an S7-200 controller and a panel via MPI
4.4 Direct connection between a TS Adapter II-Modem and an S7-200 controller, an S7-300 controller and a panel via MPI
Attachment 1: S7-200_WinCCflexRT_Panels.pdf ( 1107 KB )
Important
This entry contains information for editing the registry. You should make a backup copy of the registry before editing it. More information on making a backup copy, restoring and editing the registry is available in the Microsoft Knowledge Base in Entry ID 256986. Incorrect use of the registry editor can cause serious problems that affect the complete system and make it necessary to reinstall the operating system. You use the registry editor at your own risk.
Keywords: COM port; COM interface, serial interface, Micro Automation, HMI
|