show the entry list
S7-300 CPU 31x -- Setting up and parameterizing hardware -- Upgrading modules
How do you reset a SIMATIC S7-300 CPU and MMC (default reset or overall reset)?
What can you do if required modules are missing in the module catalog of the STEP 7 hardware configuration?
Where can you find the latest updates of the operating systems for the CPUs S7-31x, IM15x and BM147?
ET 200S (standard modules) -- Setting up and parameterizing hardware -- Upgrading modules
What can you do if required modules are missing in the module catalog of the STEP 7 hardware configuration?
Where can you find the latest updates of the operating systems for the CPUs S7-31x, IM15x and BM147?
How do you do a firmware update with the module IM 151/CPU?
ET 200X -- Product information -- Technical data
Where can you find the latest updates of the operating systems for the CPUs S7-31x, IM15x and BM147?
ET 200X: Alarm and trip in the event of overload
Where can you find the latest updates of the operating systems for the CPUs S7-31x, IM15x and BM147?
Part number:

Description
In order to obtain a quick overview of current firmware versions, the list below contains the current operating system firmware versions of the CPUs.
The download link is in the right-hand column.

In addition, this table also contains information about possible software packages.

  • STEP 7
    Standard programming software for SIMATIC controllers
  • S7 Distributed Safety 
    Software for fail-safe applications
  • iMap
    Software for component-oriented programming

Generally speaking, you should always use the latest version of the operating system on the CPU.
 
CPU 312 Order no. Operating
system
firmware version
STEP 7 version /
other software
Link to the
download page
CPU 312 6ES7 312
-1AD10-0AB0
V2.0.12 STEP 7 V5.1 SP4 Entry ID:
16752932
6ES7 312
-1AE13-0AB0
V2.6.11 STEP 7 V5.2 SP1 + HSP124
or
STEP 7 V5.4 SP3
6ES7 312-1AE14-0AB0 V3.3.8 STEP 7 V5.5
iMap V3.0 SP1
Entry ID:
37335126
CPU 312C 6ES7 312
-5BD00-0AB0
V1.0.5 STEP 7 V5.1 SP4 Entry ID:
12011503
6ES7 312
-5BD01-0AB0
V2.0.12 STEP 7 V5.2 SP2
6ES7 312
-5BE03-0AB0
V2.6.11 STEP 7 V5.3 SP2 + HSP123
or
STEP 7 V5.4 SP3
6ES7 312
-5BF04-0AB0
V3.3.8 STEP 7 V5.5
iMap V3.0 SP1
Entry ID:
62611970
CPU 312 IFM 6ES7 312
-5AC02-0AB0
V1.2.1 n.a. For an upgrade, please contact your local SIMATIC partner at
http://www.automation.siemens.com/partner/
6ES7 312
-5AC82-0AB0
V1.2.1 n.a.
Table 01

 
CPU 313 Order no. Operating
system
firmware version
STEP 7 version /
other software
Link to the
download page
CPU 313 6ES7 313
-1AD02-0AB0
Z03 n.a. Entry ID:
7345582
6ES7 313
-1AD03-0AB0
V1.2.1 STEP 7 V5.1 SP2 
 
CPU 313C 6ES7 313
-5BE00-0AB0
V1.0.5 STEP 7 V5.1 SP4 Entry ID:
12011308
6ES7 313
-5BE01-0AB0
V2.0.12 STEP 7 V5.2 SP1
6ES7 313
-5BF03-0AB0
V2.6.11 STEP 7 V5.3 SP2 + HSP123
or
STEP 7 V5.4 SP3
6ES7 313
-5BG04-0AB0
V3.3.8 STEP 7 V5.5
iMap V3.0 SP1
Entry ID:
62612238
CPU 313C-2 DP 6ES7 313
-6CE00-0AB0
V1.0.5 STEP 7 V5.1 SP4 Entry ID:
12011632
6ES7 313
-6CE01-0AB0
V2.0.12 STEP 7 V5.2 SP1
6ES7 313
-6CF03-0AB0
V2.6.11 STEP 7 V5.3 SP2 + HSP123
or
STEP 7 V5.4 SP3
6ES7 313
-6CG04-0AB0
V3.3.8 STEP 7 V5.5
iMap V3.0 SP1
Entry ID:
62611697
CPU 313C-2 PtP 6ES7 313
-6BE00-0AB0
V1.0.5 STEP 7 V5.1 SP4 Entry ID:
12011744
6ES7 313
-6BE01-0AB0
V2.0.12 STEP 7 V5.2 SP1
6ES7 313
-6BF03-0AB0
V2.6.11 STEP 7 V5.3 SP2 + HSP123
or
STEP 7 V5.4 SP3
6ES7 313
-6BG04-0AB0
V3.3.8 STEP 7 V5.5
iMap V3.0 SP1
Entry ID:
62607844
Table 02

 
CPU 314 Order no. Operating
system
firmware version
STEP 7 version /
other software
Link to the
download page
CPU 314 6ES7 314
-1AE03-0AB0
Z03 n.a. Entry ID:
7360709
6ES7 314
-1AE04-0AB0
V1.2.1 n.a.
6ES7 314
-1AE83-0AB0
Z03 n.a.
6ES7 314
-1AE84-0AB0
V1.2.1 n.a.
6ES7 314
-1AF10-0AB0
V2.0.11 STEP 7 V5.2 SP1 Entry ID:
16749674
6ES7 314
-1AF11-0AB0
V2.0.12 STEP 7 V5.2 SP1
6ES7 314
-1AG13-0AB0
V2.6.11 STEP 7 V5.2 SP1 + HSP124
or
STEP 7 V5.4 SP3
6ES7 314
-1AG14-0AB0
V3.3.8 STEP 7 V5.5
iMap V3.0 SP1
Entry ID:
37334748
6ES7 314
-5AE03-0AB0
V1.2.1 n.a. Entry ID:
7360709
6ES7 314
-5AE10-0AB0
V1.2.1 n.a.
6ES7 314
-5AE83-0AB0
V1.2.1 n.a.
CPU 314C-2 DP 6ES7 314 
-6CF00-0AB0
V1.0.5 STEP 7 V5.1 SP4 Entry ID:
12019198
6ES7 314
-6CF01-0AB0
V2.0.11 STEP 7 V5.2 SP1
6ES7 314
-6CF02-0AB0
V2.0.12 STEP 7 V5.2 SP1
6ES7 314
-6CG03-0AB0
V2.6.11 STEP7 V5.3 SP2 + HSP123
or
STEP 7 V5.4 SP3
6ES7 314
-6CH04-0AB0
V3.3.8 STEP7 V5.5
iMap V3.0 SP1
Entry ID:
62612539
CPU 314C-2 PtP 6ES7 314
-6BF00-0AB0
V1.0.5 STEP7 V5.1 SP4 Entry ID:
12011759
6ES7 314
-6BF01-0AB0
V2.0.11 STEP7 V5.2 SP1
6ES7 314
-6BF02-0AB0
V2.0.12 STEP 7 V5.2 SP1
6ES7 314
-6BG03-0AB0
V2.6.11 STEP 7 V5.3 SP2 + HSP123
or
STEP 7 V5.4 SP3
6ES7 314
-6BH04-0AB0
V3.3.8 STEP7 V5.5
iMap V3.0 SP1
Entry ID:
62612311
CPU 314C-2 PN/DP 6ES7 314
-6EH04-0AB0
V3.3.8 STEP7 V5.5 iMap V3.0 SP1 Entry ID:
51466769
Table 03

 
CPU 315 Order no. Operating
system
firmware version
STEP 7 version /
other software
Link to the
download page
CPU 315 6ES7315
-1AF02-0AB0
Z03 n.a. Entry ID:
7360491
6ES7 315
-1AF03-0AB0
V1.2.1 STEP 7 V5.1 SP2
CPU 315-2 DP 6ES7 315
-2AF02-0AB0
Z03 n.a. Entry ID:
7360491
6ES7 315
-2AF03-0AB0
V1.2.1 STEP 7 V5.1 SP2
6ES7 315
-2AF82-0AB0
Z03 n.a.
6ES7 315
-2AF83-0AB0
V1.2.1 STEP 7 V5.1 SP2
6ES7 315
-2AG10-0AB0
V2.6.11 STEP 7 V5.2 SP1 + HSP125
or
STEP 7 V5.4 SP3
Entry ID:
16750732
6ES7 315
-2AH14-0AB0
V3.3.8 STEP 7 V5.5
iMap V3.0 SP1
Entry ID:
37334767
CPU 315-2 PN/DP 6ES7 315
-2EG10-0AB0
V2.3.5 STEP 7 V5.3 SP3
iMAP V2.0 SP1 onwards
Entry ID:
23876897
6ES7 315
-2EH13-0AB0
V2.6.12 STEP 7 V5.4 SP2
iMap V3.0 + S7 AddOn V3.0 SP2
6ES7 315
-2EH14-0AB0
V3.2.8 STEP 7 V5.5
iMap V3.0.1
Entry ID:
40360647
CPU 315F-2 DP 6ES7 315
-6FF01-0AB0
V2.6.11 STEP 7 V5.2 SP1 + HSP126
or
STEP 7 V5.4 SP3
S7 Distributed Safety V5.2 onwards
Entry ID:
15178152
6ES7 315
-6FF04-0AB0
V3.3.8 STEP 7 V5.5 
iMap V3.0.1
S7 Distributed Safety V5.4 SP1 onwards
Entry ID:
37334860
CPU 315F-2 PN/DP 6ES7 315
-2FH10-0AB0
V2.3.5 STEP 7 V5.3 SP3 
S7 Distributed Safety V5.4 onwards
iMap V2.0 SP1 onwards 
Entry ID:
23877553
6ES7315
-2FH13-0AB0
V2.6.12 STEP 7 V5.4 SP2
S7 Distributed Safety V5.4 SP3 onwards
iMAP V3.0 + S7 AddOn V3.0 SP2
6ES7315
-2FJ14-0AB0
V3.2.8 STEP 7 V5.5 
iMap V3.0.1
S7 Distributed Safety V5.4 SP1
Entry ID:
40944925
CPU 315T-2 DP 6ES7 315
-6TG10-0AB0
V2.6.5 STEP 7 V5.4 SP2
S7 Technology V4.1
Entry ID:
22664305
6ES7 315
-6TH13-0AB0
V2.7.2
 
STEP 7 V5.4 SP5
S7 Technology  V4.2
Entry ID:
48029048
Table 04

 
CPU 316 Order no. Operating
system
firmware version
STEP 7 version /
other software
Link to the
download page
CPU 316 6ES7 316
-1AG00-0AB0
Z03 n.a. Entry ID:
7360799
CPU 316-2DP 6ES7 316
-2AG00-0AB0
V1.2.1 STEP 7 V5.1 SP2
Table 05

 
CPU 317 Order no. Operating
system
firmware version
STEP 7 version /
other software
Link to the
download page
CPU 317-2 DP 6ES7 317
-2AJ10-0AB0
V2.6.10 STEP 7 V5.4 SP2
iMap V3.0 + S7 AddOn V3.0 SP2
Entry ID:
18722504
6ES7 317
-2AK14-0AB0
V3.3.8 STEP 7 V5.5
iMap V3.0 SP1
Entry ID:
62612200
CPU 317-2 PN/DP 6ES7 317
-2EJ10-0AB0
V2.3.5 STEP 7 V5.3 SP3
iMAP V2.0 SP1 onwards
Entry ID:
18722405
6ES7 317
-2EK13-0AB0
V2.6.12 STEP 7 V5.4 SP2
iMAP V3.0 onwards + S7 AddOn V3.0 SP2
6ES7 317
-2EK14-0AB0
V3.2.8 STEP 7 V5.5
iMap V3.0.1
Entry ID:
40362228
CPU 317F-2 DP 6ES7 317
-6FF00-0AB0
V2.1.10 STEP 7 V5.2 SP1
S7 Distributed Safety V5.2 SP1 onwards
Entry ID:
18720209
6ES7 317
-6FF03-0AB0
V2.6.10 STEP 7 V5.4 SP2
iMap V3.0 + S7 AddOn V3.0 SP2
S7 Distributed Safety V5.2 SP1 onwards
6ES7 317
-6FF04-0AB0
V3.3.8 STEP 7 V5.5
iMap V3.0 SP1
S7 Distributed Safety V5.4 SP1 onwards
Entry ID:
62612551
CPU 317F-2 PN/DP 6ES7 317
-2FJ10-0AB0
V2.3.5 STEP 7 V5.3 SP3 
S7 Distributed Safety V5.4 onwards
iMAP V2.0 SP1 onwards
Entry ID:
23876037
6ES7 317
-2FK13-0AB0
V2.6.12 STEP 7 V5.4 SP2
S7 Distributed Safety V5.4 SP3 onwards
iMAP V3.0 + S7 AddOn V3.0 SP2
6ES7 317
-2FK14-0AB0
V3.2.8 STEP 7 V5.5 
iMap V3.0.1
S7 Distributed Safety V5.4 SP1
Entry ID:
40945128
CPU 317T-2 DP 6ES7 317
-6TJ10-0AB0
V2.6.5 STEP 7 V5.4 SP2
S7 Technology V4.1
Entry ID:
20123167
6ES7 317
-6TK13-0AB0
V2.7.2
 
STEP 7 V5.4 SP5
S7 Technology  V4.2
Entry ID:
48028225
CPU 317TF-2 DP 6ES7 317
-6TF14-0AB0
V2.7.2
 
STEP 7 V5.4 SP5
S7 Technology V4.2
S7 Distributed Safety V5.4 SP5
Entry ID:
 51466501
Table 06  

 
CPU 318 Order no. Operating
system
firmware version
STEP 7 version /
other software
Link to the
download page
CPU 318-2 6ES7 318
-2AJ00-0AB0
V3.0.1 V5.1 SP2 Entry ID:
7286150
Table 07

 
CPU 319 Order no. Operating
system
firmware version
STEP 7 version /
other software
Link to the
download page
CPU 319-3
PN/DP
6ES7 318
-3EL00-0AB0
V2.8.6 STEP 7 V5.4 SP4 + HSP186
iMap V3.0.1
Entry ID:
23992548
6ES7 318
-3EL01-0AB0
V3.2.8 STEP 7 V5.5
iMap V3.0.1
Entry ID:
44442927
CPU 319F-3 PN/DP 6ES7 318
-3FL00-0AB0
V2.8.6 STEP 7 V5.4 SP4 + HSP186
Distributed Safety V5.4 SP1
iMap V3.0.1
Entry ID:
25872070
6ES7 318
-3FL01-0AB0
V3.2.8 STEP 7 V5.5
Distributed Safety V5.4 SP1
iMap V3.0.1
Entry ID:
44443101
Table 08

 
IM151 Order no. Operating
system
firmware version
STEP 7 version /
other software
Link to the download page
IM151-7 CPU 6ES7 151
-7AA00-0AB0
V1.0.3 STEP 7 V5.1 + SP2 Entry ID:
11554676
6ES7 151
-7AA10-0AB0
V2.1.9 STEP 7 V5.2 + SP1 (+ hardware update) required
6ES7 151
-7AA11-0AB0
V2.1.10 STEP 7 V5.2 + SP1
6ES7 151
-7AA13-0AB0
V2.1.10 STEP 7 V5.2 + SP1
6ES7 151
-7AA20-0AB0
V2.6.11 STEP 7 V5.4 + SP3 or
STEP 7 V5.2 + SP1 with HSP 0128
6ES7 151
-7AB00-0AB0
V1.0.3 STEP 7 V5.1 + SP2
6ES7 151
-7AA21-0AB0
V3.3.8 STEP 7 V5.5
iMap V3.0 SP1
Entry ID:
62612340
IM151-7F
CPU
6ES7 151
-7FA00-0AB0
V2.0.6 STEP 7  V5.2
S7 Distributed Safety V5.2 onwards
Entry ID:
17853591
6ES7 151
-7FA01-0AB0
V2.1.10 STEP 7 V5.2 SP1
S7 Distributed Safety V5.2 SP2 onwards
6ES7 151
-7FA20-0AB0
V2.6.11 STEP 7 V5.2 SP1 + HSP 108
or
STEP 7 V5.4 SP3
S7 Distributed Safety V5.2 SP2 onwards
6ES7 151
-7FA21-0AB0
V3.3.8 STEP 7 V5.5
iMap V3.0 SP1
S7 Distributed Safety
V5.4 SP1 onwards
Entry ID:
62612775
IM151-8
PN/DP
CPU
6ES7 151
-8AB00-0AB0
V2.7.1 STEP 7 V5.4 SP4
iMap V3.0 SP1
No
download
available
6ES7 151
-8AB01-0AB0
V3.2.8 STEP 7 V5.5
iMap V3.0 SP1
Entry ID:
47353723
IM151-8F
PN/DP
CPU
6ES7 151
-8FB00-0AB0
V2.7.1 STEP 7 V5.4 SP4
S7 Distributed Safety V5.4 SP4 onwards
iMap V3.0 SP1
No
download
available
6ES7 151
-8FB01-0AB0
V3.2.8 STEP 7 V5.5
iMap V3.0 SP1
S7 Distributed Safety V5.4 SP4 onwards
Entry ID:
47354354
Table 09

 
IM 154 Order no. Operating
system
firmware version
STEP 7 version /
other software
Link to the download page
IM 154-8 PN/DP CPU

6ES7 154
-8AB00-0AB0

V2.5.4 STEP 7 V5.4 SP1 + HSP116
STEP 7 V5.4 SP2
iMap V2.0 SP1
Entry ID:
31073182

6ES7 154
-8AB01-0AB0

V3.2.8 STEP 7 V5.5
iMap V3.0 SP1
Entry ID:
47354502
IM 154-8F PN/DP CPU

6ES7 154
-8FB01-0AB0

V3.2.8 STEP 7 V5.5
iMap V3.0 SP1
S7 Distributed Safety V5.4 SP4 onwards
Entry ID:
47354578
IM 154-8FX PN/DP CPU

6ES7 154
-8FX00-0AB0

V3.2.8 STEP 7 V5.5
iMap V3.0 SP1
S7 Distributed Safety V5.4 SP4 onwards
Entry ID:
62612377
Table 10

 
BM 147 Order no. Operating
system
firmware version
STEP 7 version /
other software
Link to the download page
BM 147-1 CPU 6ES7147-1AA10-0XB0 V2.1.7 STEP 7 V5.2 + SP1 (+ hardware update) Entry ID:
17853597
6ES7147-1AA11-0XB0 V2.1.71
 
STEP 7 V5.2 + SP1 (+ hardware update)
BM 147-2 CPU 6ES7147-2AA00-0XB0
V2.1.7 STEP 7 V5.2 + SP1 (+ hardware update) Entry ID:
17853597
6ES7147-2AA01-0XB0 V2.1.71 STEP 7 V5.2 + SP1 (+ hardware update)
6ES7147-2AB01-0XB0 V2.1.71 STEP 7 V5.2 + SP1 (+ hardware update)
Table 11

Last update: 03/2013

Note
A list of the current operating systems of the S7-400 CPUs is available in Entry ID 40945038.

Additional Keywords
CPU, Operating system update, Firmware, FW, Update, IFM, PtP, DP, PN/DP, Download, Compatibility test

 Entry ID:26290163   Date:2013-03-18 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour