6SE6400-3CC03-5CD3
MICROMASTER 4  
6SE6400-3CC03-5CD3
Wert fehlt!
Order number 6SE6400--3CC0-3-5CD3
Number of phases / of input voltage 3
Type of / input voltage Wert fehlt!
Input voltage 200 ... 480
Output current / rated value 31.3 A
Width 185 mm
Height 245 mm
Depth 50 mm
Net weight 5.13 kg
Verification of suitability Wert fehlt!
Further information
Information und Download Center
Technical documentation
Industry Mall
Industry Online Support
This entry is available in the following languages:
More on Accessories