show the entry list
Panel PC 577: Reduction of Base Prices and Adjustment of Option Prices
Part number:
Summary Internet document

On 10/01/2006, the base prices of the SIMATIC Panel PC 577 and a number of options were changed - some have been reduced considerably. 

Internet document Summary

 

 

Panel PC 577:
Reduction of Base Prices and Adjustment of Options Prices

 

On 10/01/2006, the base prices of the Panel PC 577 touchscreen models and the extra charges for optional processors and the DVD burner were reduced considerably. The base prices of the devices with keys fronts had to be adjusted.  

For most customers, this results in a price advantage of approximately 10%! With that, the powerful SIMATIC Panel PC 577 becomes even more attractive for the use in applications that are very price-sensitive and require basic industrial suitability.   
 

For further information, please contact your SIMATIC partner at your Siemens branch:

Siemens Partners Online

 

Panel PC 577 Configurator:

The changes are highlighted in red.
 
6AV782 _ -   0 A _ _ 0 - _ A _ 0 SIMATIC Panel PC 577
  |         | |     |   |    
  |         | |     |   |   Front Panel:
  0         | |     |   |   12" TFT Touch  / Color Display, 800 x 600 Pixels
  1         | |     |   |   12" TFT Keys /  Color Display, 800 x 600 Pixels
  2         | |     |   |   15" TFT Touch / Color Display, 1024 x 768 Pixels
  3         | |     |   |   15" TFT Keys / Color Display, 1024 x 768 Pixels
  4         | |     |   |   19" TFT Touch / Color Display, 1280 x 1024 Pixels
            | |     |   |    
            | |     |   |   Processor:
            A |     |   |   Intel Celeron / 2.0 GHz
            B |     |   |   Intel Pentium 4 / 2.4 GHz
              |     |   |    
              |     |   |   Main Memory:
              0     |   |   256 MB DDR 400
              1     |   |   512 MB DDR 400
              2     |   |   1 GB DDR 400
                    |   |    
                    |   |   Optical Drive:
                    0   |   Without Optical Drive
                    1   |   DVD-ROM
                    2   |   DVD±RW±R
                        |    
                        |   Operating System:
                        A   Without
                        B   Windows 2000 Prof. Multi-Language 
                        C   Windows XP Prof. Multi-Language 

 

Note:

In conjunction with the 110/230 V AC power supply, the delivery scope of the Panel PC 577 only includes a Europe-power-cable. Should other power cable types be required, they can be ordered separately: 

Product Name

Order Number

Europe: GER / FR / NL / ESP / B / A / S / FIN (supplied)

6ES7 900-1AA00-0XA0

Great Britain

6ES7 900-1BA00-0XA0

Switzerland 

6ES7 900-1CA00-0XA0

USA

6ES7 900-1DA00-0XA0

Italy

6ES7 900-1EA00-0XA0

 

Accessories: 

Product Name

Order Number

Foils to protect the Touch Front against Dirt and Scratches
For 12" Touch
For 15" Touch
For 19" Touch


6AV7671-2BA00-0AA0
6AV7671-4BA00-0AA0
6AV7672-1CE00-0AA0

Sheets to label the Softkeys/Function Keys of the Panel PC

6AV7672-0DA00-0AA0

Fasteners for 19" Screw-Mounting  6AV7672-8KE00-0AA0

 

Expansion Components:

Product Name

Order Number

SIMATIC PC/PG Image & Partition Creator
Software Tool for Data Backup and Hard Disk Drive Partitioning

6ES7648-6AA03-0YX0

USB 3.5" Floppy Disk Drive with 1 m Connection Cable

6FC5235-0AA05-1AA1

Industrial USB HUB 4, with four USB 2.0 Interfaces, for the Mounting to Control Cabinet Doors (IP65 for Front) or to Top-Hat Rails  

6AV6671-3AH00-0AX0

Ultra-compact USB Memory Stick, 512 MB (USB 2.0)

6ES7648-0DC20-0AA0

 

 

Further information can be found on the Internet: http://http://www.siemens.com/panelpc
or contact your SIMATIC partner at your Siemens branch: Siemens Partners on the Internet

 

 Entry ID:24141850   Date:2006-11-06 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour