show the entry list
PROFIBUS general -- Product information -- System description
Which PROFIBUS connectors can you use in Zone 1 or 2?
Start-up characteristics of DP configuration after power supply OFF/ON
Parameter DP Master System ID
Failure of a master in a multimaster system
PRB checker with the Windows language setting German (Switzerland) 
Sporadic bus error with SIMATIC OPs on distributed I/O under S5 masters
Switch on/off phase (central rack and distributed connection)
Comparison of the terms of PROFIBUS and PROFINET
Comparison of PROFINET and PROFIBUS
Using S7 Communication, MPI, FDL or FMS on a PROFIBUS master system with Power Rail Booster
Changing from EN50170 to DPV1
Which products can you use with an RS 485-IS segment?
What options exist for using the BT200 tester on the PROFIBUS?
Which terminology do you use for cyclic PROFIdrive communication?
Which manuals are available to download from Industry Online Support regarding the diagnostic repeater and the RS 485 repeater?
Communication between two IM151 CPUs
How can you print on just one page the network topology determined via the Diagnostics Repeater?
Transferring the registration key to another PC/PG
PROFIBUS network components (electrical/optical) -- Product information -- System description
Which PROFIBUS connectors can you use in Zone 1 or 2?
Which connector do you use to connect fiber-optic cables to the optical interface of network components and terminals?
Using the diagnostics repeater in PROFIBUS DP networks with data photoelectric barrier
LED of the RS485 Repeater
Which manuals are available to download from Industry Online Support regarding the diagnostic repeater and the RS 485 repeater?
Which manuals are available to download from Industry Online Support regarding the diagnostic repeater and the RS 485 repeater?
Part number:

Description
The manuals below are available in Industry Online Support for the Diagnostic Repeater for PROFIBUS DP and for the RS 485 Repeater.
 
Manual Repeater order number Entry ID
Diagnostic repeaters 6ES7972-0AB00-0XA0
6ES7972-0AB01-0XA0
7915183
SIMATIC NET PROFIBUS networks

Note
The section entitled "Active Components for RS 485 Networks" gives you information about the RS485 Repeater.

6ES7972-0AA01-0XA0 1971286
RS 485-Repeater 6ES7972-0AA02-0XA0 48598071

 Entry ID:23876799   Date:2012-06-15 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour