Connect panel with SIMATIC H station
You cannot connect a panel directly to a SIMATIC H station with the same MPI/PROFIBUS addresses and IP addresses.
The PDF document below describes how to connect panels to SIMATIC H stations.
Contents
1 Introduction
2 Unilateral panel connection to an H CPU
3 Redundant panel connection
4 Panel connection to H CPUs via two repeaters
5 Connection of a scriptable panel with "software solution" to an H CPU
5.1 Basic functions
5.2 Sample configuration for Industrial Ethernet with integrated WinCC flexible project
5.2.1 STEP 7 configuration
5.2.2 Connection parameterization in WinCC flexible
5.2.3 Tag parameterization in WinCC flexible
5.2.4 Script creation and implementation in WinCC flexible
5.2.5 Sample scenario
6 Connection of a non-scriptable panel with a "software solution" to an H CPU
6.1 Basic functions
6.2 Sample configuration for MPI, PROFIBUS and Industrial Ethernet
6.2.1 STEP 7 configuration
6.2.2 Connection parameterization in WinCC flexible
6.2.3 Tag parameterization in WinCC flexible
6.2.4 Project tags in WinCC flexible
6.2.5 Basic functions
6.2.6 Connection testing
Download
23842653_WinCC_flexible_redundant_communication_e.pdf ( 1046 KB )
Download, sample scripts
23842653_WinCC_flexible_redundant_communication.zip ( 4 KB )
Keywords
Operator panels, H system, H controller, Redundant, Redundancy, Change Connection, 22584322 , 21669205
|