3RP1505-1BQ30
TIME RELAY, MULTI-FUNCTION  
Technical DataCAx data
Artikelnummer 3RP15 05-1BQ30
TIME RELAY, MULTI-FUNCTION 2 CHANGEOVER, 16 FUNCTIONS, 15 TIME SETTING RANGES AC 24 V AND DC 100... 127 V, WITH LED, SCREW CONNECTION
General technical data:
product brand name SIRIUS
Product designation timing relay
mounting position any
Product function non-volatile No
Product component
● Relay output Yes
● semi-conductor output No
Installation altitude at height above sea level maximum m 2 000
Ambient temperature
● during operation °C -25 ... +60
● during storage °C -40 ... +85
● during transport °C -40 ... +85
Relative humidity
● during operation % 10 ... 95
EMC emitted interference acc. to IEC 61812-1 EN 61000-6-4(3)
EMI immunity acc. to IEC 61812-1 EN 61000-6-2
Conducted interference BURST acc. to IEC 61000-4-4 2 kV network connection / 1 kV control connection
Conducted interference conductor-earth SURGE acc. to IEC 61000-4-5 2 kV
Conducted interference conductor-conductor SURGE acc. to IEC 61000-4-5 1 kV
Electrostatic discharge acc. to IEC 61000-4-2 4 kV contact discharge / 8 kV air discharge
Field-bound parasitic coupling acc. to IEC 61000-4-3 10 V/m
Surge voltage resistance Rated value V 4 000
Active power loss total typical W 2
Reference code acc. to DIN 40719 extended according to IEC 204-2 acc. to IEC 750 K
Reference code acc. to DIN EN 81346-2 K
Category acc. to EN 954-1 none
Protection against electrical shock finger-safe
Protection class IP IP20
Mechanical service life (switching cycles) typical 10 000 000
Electrical endurance (switching cycles) at AC-15 at 230 V typical 100 000
Operating frequency with 3RT2 contactor maximum 1/h 5 000
Shock resistance acc. to IEC 60068-2-27 11g / 15 ms
Relative repeat accuracy % 1
Recovery time ms 150
Minimum ON period ms 35
Degree of pollution 3
Insulation voltage for overvoltage category III according to IEC 60664 with degree of pollution 3 Rated value V 300
Relative setting accuracy relating to full-scale value % 5
Switching Function:
Switching function
● ON-delay Yes
● ON-delay/instantaneous contact Yes
● passing make contact Yes
● passing make contact/instantaneous contact Yes
● OFF delay No
● flashing asymmetrically starting with interval No
● flashing asymmetrically starting with pulse No
● flashing symmetrically starting with pulse No
● flashing symmetrically starting with pulse/instantaneous No
● flashing symmetrically starting with interval Yes
● flashing symmetrically starting with interval/instantaneous Yes
● star-delta circuit Yes
● star-delta circuit with delay time No
Switching function with control signal
● additive ON delay Yes
● passing break contact Yes
● OFF delay Yes
● pulse-shaping Yes
● OFF delay/instantaneous Yes
● ON-delay/OFF-delay/instantaneous Yes
● passing break contact/instantaneous Yes
● additive ON delay/instantaneous Yes
● ON-delay/OFF-delay Yes
● passing make contact No
● passing make contact/instantaneous contact No
● pulse delayed No
● pulse delayed/instantaneous No
● pulse-shaping/instantaneous Yes
Switching function of interval relay with control signal
● retrotriggerable with deactivated control signal/instantaneous contact No
● retrotriggerable with activated control signal No
● retrotriggerable with activated control signal/instantaneous contact No
● retriggerable with deactivated control signal No
Design of the control terminal non-floating Yes
Control circuit/ Control:
Adjustable time s 0.05 ... 360 000
Type of voltage of the control supply voltage AC/DC
Control supply voltage frequency 1 Hz 50 ... 60
Control supply voltage frequency 2 Hz 50 ... 60
Control supply voltage 2
● with AC
— at 50 Hz V 100 ... 127
— at 60 Hz V 100 ... 127
Operating range factor control supply voltage rated value
● with AC
— at 50 Hz 0.85 ... 1.1
— at 60 Hz 0.85 ... 1.1
● for DC 0.85 ... 1.1
Auxiliary circuit:
Contact reliability of the auxiliary contacts one incorrect switching operation of 100 million switching operations (17 V, 5 mA)
Material of switching contacts AgSnO2
Operating current of the auxiliary contacts
● at AC-15
— at 24 V A 3
— at 250 V A 3
● at DC-13
— at 24 V A 1
— at 125 V A 0.2
— at 250 V A 0.1
Design of the fuse link for short-circuit protection of the auxiliary switch required fuse gL/gG: 4 A
Thermal current A 5
Number of NC contacts
● delayed switching 0
● instantaneous contact 0
Number of NO contacts
● delayed switching 0
● instantaneous contact 0
Number of CO contacts
● delayed switching 2
● instantaneous contact 0
Installation/ mounting/ dimensions:
Mounting type screw and snap-on mounting onto 35 mm standard mounting rail
Width mm 22.5
Height mm 102
Depth mm 91
Spacing required with side-by-side mounting
● upwards mm 0
● forwards mm 0
● at the side mm 0
● Backwards mm 0
● downwards mm 0
Spacing required for grounded parts
● Backwards mm 0
● at the side mm 0
● upwards mm 0
● forwards mm 0
● downwards mm 0
Spacing required for live parts
● downwards mm 0
● Backwards mm 0
● at the side mm 0
● forwards mm 0
● upwards mm 0
Connections/ Terminals:
Design of the electrical connection for auxiliary and control current circuit screw-type terminals
Type of connectable conductor cross-section
● solid 1x (0.5 ... 4.0 mm²), 2x (0.5 ... 2.5 mm²)
● finely stranded
— with core end processing 1x (0.5 ... 2.5 mm²), 2x (0.5 ... 1.5 mm²)
● for AWG conductors
— stranded 2x (20 ... 14)
— solid 2x (20 ... 14)
Tightening torque N·m 0.8 ... 1.2
Certificates/ approvals:
General Product Approval Declaration of Conformity Test Certificates
CCC CSA EAC UL EC-Declaration of Conformity Special Test Certificate
Shipping Approval
BV / Bureau Veritas DNV / Det Norske Veritas GL / Germanischer Lloyd LRS / Lloyds Register of Shipping PRS / Polski Rejestr Statkow RINA / Registro Italiano Navale
Shipping Approval other
RMRS / Russian Maritime Register Confirmation other Environmental Confirmations
Further information
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Cax online generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
3RP15051BQ30
3RP15051BQ30
last modified: 15.01.2015
Date
28.01.2015
Changes preserved
© Copyright Siemens AG 2015
This entry is available in the following languages:
More on Timing Relays SIRIUS 3RP15 in Industrial Enclosure, 22.5mm
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Topics
Help
Online Help
Guided Tour