QUESTION:
Which licenses and authorizations are required for SIMATIC WinCC
flexible 2004?
ANSWER:
Every WinCC flexible software is subject to a license. Specific
WinCC flexible software packages additionally require an
authorization in order to use them without limititations.
- License
You receive a hard copy of the license when you buy a WinCC
flexible softwarepackage. This authorizes you to install the
purchased WinCC flexible software package on a PC.
- Authorization
You receive the authorization on a
separate, write protected disk when buying a WinCC flexible
software package.
There is a separate authorization, contained on a separate disk,
for software WinCC flexible Engineering-System and Runtime, for
every option and every powerpack.
Lizensing and Authorization for SIMATIC WinCC flexible
ES
- WinCC flexible Micro: license contract
- WinCC flexible Compact, Standard, Advanced: license contract
and authorization
WinCC flexible editions WinCC flexible Compact, Standard and
Advanced are delivered as software package (two CDs) with
corresponding authorizations. When installing the software please
choose that edition of WinCC flexible that fits your authorization.
For WinCC flexible Micro an authorization is not required.
Lizensing and Authorization for SIMATIC WinCC flexible RT
(Runtime for PC) The licensing of the WinCC flexible Runtime
for PC includes a licence contract and an authorization. The
authorization contain differing numbers of tags.
- WinCC flexible Runtime 128 for a maximum of 128 tags
- WinCC flexible Runtime 512 for a maximum of 512 tags
- WinCC flexible Runtime 2048 for a maximum of 2048
tags
Lizensing and Authorization the Option of SIMATIC WinCC
flexible For each option you recieve a license and an
authorization disk. The functioning of the options already is
included in WinCC flexible Engineering Systems (ES options or RT
option for panels) or the WinCC flexible Runtime (RT
options for PC). A license is not needed for the configuration of
the functionaliy of the RT options.
Attention: Not all WinCC flexible Options are
available for each user device.
Option of SIMATIC WinCC flexible ES
- WinCC flexible /Change Control für WinCC flexible
Advanced
Options if SIMATIC WinCC flexible RT
- WinCC flexible /Sm@rtAccess
- WinCC flexible /Sm@rtService
- WinCC flexible /OPC-Server
- WinCC flexible /Archives
- WinCC flexible /Recipes
- WinCC flexible /ProAgent
Attention:
Not all WinCC flexible Options are available for
every user devices.
Note: Further information on licenses WinCC
flexible and their order numbers you can find in the online help of
WinCC flexible, the catalogue of SIMATIC HMI as well as the online
ordering system in the internet.
|