|
Description You have three communication options for establishing a connection between a SIMATIC S7 and a third-party device using MODBUS/TCP:
- For an external CP343-1 or CP443-1.
- For the integrated PROFINET interface of the CPU.
- For redundant communication in H systems
General information is available in the "MODBUS/TCP for SIMATIC Systems" product information below.
|
Contents of the downloads |
Download |
|
Product information (German) Modbus TCP
File size: approx. 0.15 MB |
( 148 KB )
|
|
Product information (English) Modbus TCP
File size: approx. 0.15 MB |
( 145 KB )
|
Table 01
The products below are offered.
| Product |
Communication through |
Connection |
Supported function codes |
Order number |
OPEN MODBUS /
TCP CP |
CP343-1 and CP443-1 |
S7 controller with external CP343-1 or CP443-1 to third-party devices |
1, 2, 3, 4, 5, 6, 15 and 16 |
2XV9450-1MB00 |
OPEN MODBUS /
TCP Redundant |
CP443-1 in
H systems |
S7-400 H station or S7-400 station with 2 CPs to third-party devices |
3, 4 and 16 |
2XV9450-1MB01 |
OPEN MODBUS /
TCP Redundant V2 |
S7-400 H station or S7-300/400 station with 2 CPs to third-party devices |
1, 2, 3, 4, 5, 6, 15 and 16 |
2XV9450-1MB11 |
OPEN MODBUS /
TCP PN-CPU |
Integrated PROFINET interface of the CPU and
H CPU |
CPU and
H CPU with integrated PROFINET interface to third-party devices |
1, 2, 3, 4, 5, 6, 15 and 16 |
2XV9450-1MB02 |
Table 02
Note Use the following local_device_IDs in the redundant H system:
- For CPU(0) use the local_device_ID = B#16#5
- For CPU(1) use the local_device_ID = B#16#15
The current manuals, demo versions and hardware requirements are available here:
S7 OpenModbus/TCP
More information about this topic is available at the following address:
Siemens AG
Industrial Technologies
IT4Industry Customer-Support
Werner-von-Siemens-Str.60
D-91052 Erlangen
Tel.: +49 (0) 9131 7-46111
Fax: +49 (0) 9131 7-44757
E-mail: it4.industry@siemens.com
Internet: IT4Industry
Note The entry below includes the MODBUS TCP Wizard for creating the parameters for the MODBUS TCP communication for CPUs with integrated PROFINET interface 31535566.
The entry below includes a sample application for configuring a MODBUS TCP connection between SIMATIC S7 and Modicon M340 with the blocks from OPEN MODBUS / TCP CP and OPEN MODBUS / TCP PN-CPU: 38586568.
Additional Keywords Loadable drivers, Communication blocks, MODBUS, Redundancy
|