show the entry list
MICROMASTER/SINAMICS G: Controlling main contactor by using free function blocks (FFB)
Part number:

Exclusion:

Due to differences in the parameter structure:

  • this application only applies to MICROMASTER 4 and SINAMICS CU240x with Firmware < V4.0
  • this application cannot be used for SINAMICS CU230.

For SINAMICS G120 with Firmware (FW) from V4.4 please use the following link. Entry-ID 62883732

 

Task:

Using this application, and the FFBs (free function blocks), a circuit is described that offers drive inverters the possibilities of closing the main contactor by itself, and enable operating (enable/permissive) signal automatically.

 

Solution:

The circuit is implemented using free function blocks (FFBs).
This means that there is no additional control expenditure in the form of external components - that would be necessary in order to ensure the correct sequencing.
Correct operation requires an external 24V DC power supply for the drive inverter:
• MICROMASTER 4 via MICROMASTER Profibus Module
• SINAMICS G120 via terminals 31 and 32 of the Control Unit
• SINAMICS G120D via the logical 24V supply (IN) of the Control Unit

This solution can be used for:
• MICROMASTER MM430
• MICROMASTER MM440
• SINAMICS G120 with Control Units CU240...
• SINAMICS G120D with Control Units CU240...


For fast parameter changes the attached script files for CU240 and MM4 can be used.
 

Downloads
Content of Downloads

Download

Documentation (English)
Main Contactor Control V1.4
MainContactorControl_en_V1_4.pdf ( 882 KB )
File
Script_MM4_en.txt
Script_MM4_en.txt ( 10 KB )
File
Script_G120_G120D_en.txt
Script_G120_G120D_en.txt ( 10 KB )

 

History
Version Date

Modification

V1.0 March 2003 First edition.
V1.1 November 2005 Design revised.
V1.2 September 2007 Text and figures revised, chapater "Further notes...." inserted.
V1.3 February 2008 Text and figures revised, scripts written, chapter "Executing scripts in STARTER" inserted.
V1.4 December 2010 Chapter 4.1.1 inserted

 

Filter criteria:
Hardware platform: MICROMASTER, SINAMICS G
Software: none
Entry contents: Background and system description
 Entry ID:22078212   Date:2011-02-04 
I regard this article....as helpfulas not helpful                                 
related links
MICROMASTER 4 & SINAMICS G120: Fu ...
MICROMASTER/SINAMICS G: Energy-sa ...
MICROMASTER/SINAMICS G: Working w ...
SINAMICS G120 CU240S and CU240E C ...
SINAMICS SINAMICS G120 Inverter w ...
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
Contact
Support Request
Contacts worldwide
Technical Forum
QuickLinks
Compatibility tool 
Performance Data 
Micro Automation Sets
Help
Online Help
Guided Tour