For MASTERDRIVES AFE, all unit ratings from 4kW / 10.2A to 315kW / 560A are now available in compact modular design for 400 V applications.
The four functional core types can be freely combined and have been designed
for high-potential users ("OEM solution").
* Ordering data for the four functional core types:
=== ===================================
1. AFE inverter and AFE reactor
----------------------------------------------------- Infeed/regenerative feedback output (unit rating ) Rated current MLFB MLFB
with rated current and 400V line voltage in A AFE inverter AFE reactor
6.8 kW (4 kW) 10.2 6SE7021-0EA81
9 kW ( 5.5 kW ) 13.2 6SE7021-3EB81 6SE7021-3ES87-1FG0
12 kW ( 7.5 kW ) 17.5 6SE7021-8EB81
17 kW ( 11 kW ) 25.5 6SE7022-6EC81 6SE7022-6ES87-1FG0
23 kW ( 15 kW ) 34 6SE7023-4EC81
32 kW ( 22 kW ) 47 6SE7024-7ED81 6SE7024-7ES87-1FG0
40 kW ( 30 kW ) 59 6SE7026-0ED81
49 kW ( 37 kW ) 72 6SE7027-2ED81 6SE7027-2ES87-1FG0
63 kW ( 45 kW ) 92 6SE7031-0EE80 6SE7031-0ES87-1FG1
85 kW ( 55 kW ) 124 6SE7031-2EF80 6SE7031-2ES87-1FG1
100 kW ( 75 kW ) 146 6SE7031-5EF80 6SE7031-5ES87-1FG1
125 kW ( 90 kW ) 186 6SE7031-8EF80
143 kW ( 110 kW ) 210 6SE7032-1EG80 6SE7032-1ES87-1FG1
177 kW ( 132 kW ) 260 6SE7032-6EG80 6SE7032-6ES87-1FG1
214 kW ( 160 kW ) 315 6SE7033-2EG80 6SE7033-2ES87-1FG1
250 kW ( 200 kW ) 370 6SE7033-7EG80 6SE7033-7ES87-1FG1
340 kW ( 250 kW ) 510 6SE7035-1EJ80
380 kW ( 315 kW ) 560 6SE7036-0EJ80 6SE7036-0ES87-1FG1
2. CleanPower filter and AFE basic network module
------------------------------------------------------------------------------------
Unit rating Rated current MLFB MLFB
in A CleanPower filter AFE basic network module
4 kW 10.2 6SE7021-0EB87-1FC0
5.5 kW
7.5 kW 17.5 6SE7021-8EB87-1FC0
11 kW 25.5 6SE7022-6EC87-1FC0
15 kW 34 6SE7023-4EC87-1FC0
22 kW 47 6SE7024-7ED87-1FC0 6SE7024-7EC83-2NB1
30 kW 59
37 kW 72 6SE7027-2ED87-1FC0 6SE7027-2ED83-2NB1
45 kW 92 6SE7031-0EB87-1FC5
55 kW 124 6SE7031-2EC87-1FC5 6SE7031-2ED83-2NB1
75 kW 146 6SE7031-5EC87-1FC5
90 kW 186 6SE7031-8EC87-1FC5 6SE7031-8ED83-2NB1
110 kW 210 6SE7032-1ED87-1FC5
132 kW 260 6SE7032-6ED87-1FC5
160 kW 315 6SE7033-7EE87-1FC5 6SE7033-2ED83-2NB1
200 kW 370 6SE7033-7EE87-1FC5 6SE7033-7ED83-2NB1
250 kW 510
315 kW 560 6SE7036-0EE87-1FC5 6SE7036-0ED83-2NB1
* Catalog DA65.10 / 11
==================
The electronic annex to this PRODIS Info contains further configuring data, data for selecting / ordering MASTERDRIVES AFE in compact modular design as well as an overview display.
Annex:
Catalog data:
AFE_BUILTIN_SYSTEM_CATDAT_DA6510_76.pdf ( 943 KB )
* Operating Instructions :
=== =============
1. AFE compact units
--------------------------------
Title:
Active Front End ( AFE )
AFE infeed/regenerative feedback unit
Compact unit type A to D
AC – DC
MLFB:
6SE7087-6KD80 German / English for type A to D version: AC
6SE7087-7KD80 French
6SE7087-2KD80 Italian
6SE7087-8KD80 Spanish
2. AFE built-in units
--------------------------------
Title:
Active Front End ( AFE )
AFE infeed/regenerative feedback unit AC-DC
Modular design for type E to J 400V / 92...590A
MLFB:
6SE7087-6CX86-2BA1 German / English for type E to J version: AC
6SE7087-7CX86-2BA1 French
6SE7087-2CX86-2BA1 Italian
6SE7087-8CX86-2BA1 Spanish
Important:
These Operating Instructions provide a lot of very important notes concerning the installation as well as technical information which is of primary importance to the user !
We therefore kindly recommend that you order these Operating Instructions before pre-configuring or as a preliminary information.
Note:
All Operating Instructions are included in the DriveMonitor CD. MLFB: 6SX7010-0FA10 version: EE
* Configuring tool PFAD
=====================
Included in PFAD in version 2.80_1 or later.
For more detailed information, please contact your local Siemens office.
|