show the entry list
Safety: Protective door monitoring with automatic start Category 2 according to EN 954-1 (CD-FE-I-020-V20-EN)
Part number:

Problem
Protective door monitoring with automatic start Category 2 according to EN 954-1 with a SIRIUS 3TK28 safety relay with contactor relays
 
The most frequently used solution for plants and machines to secure hazardous areas is mechanically isolating protective equipment or access hatches. In this case, the function is to monitor unauthorized entry into plant and system areas as well as to prevent potentially hazardous machine functions if the protective equipment - in this case protective door - is not closed.
































Solution
The protective door is monitored by a SIRIUS position switch with positively-opening contacts using a SIRIUS 3TK28 safety relay with contactor relays according to Category 2 in compliance with EN 954-1. If this protective door is opened, the safety relay shuts down via its contactor relays with positively-opening contacts according to Stop Category 0 in compliance with EN 60204-1.

 

Downloads
Content of Downloads

Download

Documentation (German) CD-FE-I-020-V20-DE.pdf ( 348 KB )
Documentation (English) CD-FE-I-020-V20-EN.pdf ( 167 KB )

 

Filter criteria:
Hardware platform: Safety, SIRIUS
Software: none
Entry contents: Application Examples
 Entry ID:21672057   Date:2009-10-14 
I regard this article....as helpfulas not helpful                                 
related links
Safety: Protective door monitorin ...
Safety: Protective door monitorin ...
Safety: Protective door monitorin ...
Safety: Protective door monitorin ...
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
Contact
Support Request
Contacts worldwide
Technical Forum
QuickLinks
Compatibility tool 
Performance Data 
Micro Automation Sets
Help
Online Help
Guided Tour