show the entry list
WinCC flexible ES -- Creating HMI configurations -- Loading and testing configurations
How can you transfer a WinCC flexible and WinCC (TIA Portal) configuration without configuration software to an operator panel (Pack&Go)?
How do you use WinCC flexible to transfer a project to an operator panel via S7 routing?
Which settings must you make on the RT Loader to transfer a WinCC flexible Runtime file from the configuration computer to a visualization PC?
Which settings do you have to make so that a ProTool project or WinCC flexible project can be transferred via TeleService Adapter IE?
What can be the causes of the project download via TeleService not working?
How do you simulate the system keyboard via K or F-keys?
How can you transfer a WinCC flexible project via Ethernet to a Windows-based panel?
How can you transfer a WinCC flexible project via MPI/PROFIBUS to a Windows-based panel?
How can you transfer a WinCC flexible project serially to a panel?
How can you transfer data via USB from a WinCC flexible configuration computer to a Windows-based operator panel and which USB cables can be used for this?
How can you simulate with WinCC flexible the function keys of the various Windows-based operator panels via the PC keyboard?
Which cable can you use for data transfer between a Micro Panel and a configuration PC?
Why can't you simulate the Runtime for an OP73/OP73micro/TP177A/ TP177micro or OP77A in WinCC flexible on a PC?
How can you simulate with WinCC flexible the function keys of the various Windows-based operator panels via the PC keyboard?
Part number:

Simulation of key assignment 

The table below gives the relevant PC key combinations.

Attachment T1-1: WinCC_flexible_Tastenbelegung_e.xls ( 18 KB )

Keywords:
Key simulation 

 Entry ID:21382137   Date:2009-01-09 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour