QUESTION: Does the maximum transfer rate of the S7-400
PtP CPs depend on the MLFB?
ANSWER: In some S7-400 PtP CPs the maximum transfer
rate does depend on the MLFB of the CP.
The following table lists the maximum transfer rates of the
S7-400 PtP CPs.
|
Module |
MLFB |
ASCII
driver |
3964(R) |
RK 512 |
Printer driver |
|
CP 440 |
6ES7 440-
1CS00-0YE0 |
300 - 115200
bit/s |
300 -115200
bit/s |
-- |
-- |
|
CP 441-1 |
6ES7 441-
1AA00-0AE0 |
-- |
300 - 38400
bit/s (1) |
-- |
-- |
|
CP 441-1 |
6ES7 441-
1AA01-0AE0 |
300 - 38400
bit/s (1) |
300 - 38400
bit/s (1) |
-- |
300 - 38400
bit/s (1) |
|
CP 441-1 |
6ES7 441-
1AA02-0AE0 |
300 - 38400
bit/s (1) |
300 - 38400
bit/s (1) |
-- |
300 - 38400
bit/s (1) |
|
CP 441-1 |
6ES7 441-
1AA03-0AE0 |
300 - 38400
bit/s (1) |
300 - 38400
bit/s (1) |
-- |
300 - 38400
bit/s (1) |
|
CP 441-2 |
6ES7 441-
2AA00-0AE0 |
-- |
300 - 76800
bit/s (1) |
300 - 76800
bit/s (1) |
-- |
|
CP 441-2 |
6ES7 441-
2AA01-0AE0 |
300 - 76800
bit/s (1) |
300 - 76800
bit/s (1) |
300 - 76800
bit/s (1) |
300 - 76800
bit/s (1) |
|
CP 441-2 |
6ES7 441-
2AA02-0AE0 |
300 - 76800
bit/s (1) |
300 - 76800
bit/s (1) |
300 - 76800
bit/s (1) |
300 - 76800
bit/s (1) |
|
CP 441-2 |
6ES7 441-
2AA03-0AE0 |
300 - 115200
bit/s (1),(2) |
300 - 115200
bit/s (1),(2) |
300 - 115200
bit/s (1),(2) |
300 - 76800
bit/s (1) |
Table 1: Transfer rates of S7-400 PtP CPs
(1) With 20 mA TTY interface only 300 -19200 bit/s is
possible
(2) Sum baud rate max. 115200 bit/s
Note:
With CP441-2 (6ES7 441-2AA03-0AE0) the maximum permissible transfer
rate of both interfaces is in sum 115200 bit/s.
|