Instructions: The reason why the installation aborts is that "File and printer release for Microsoft networks" is missing in the operating system.
- Windows XP/2003/2000
Go to "Network environment > Properties > LAN Connection > Properties" and check whether "File and printer release for Microsoft networks" is installed. If this service is not activated, activate it.
- Windows Vista
Go to "Start > Networks > Networks and Release Center > Manage network connections" and check whether "File and printer release for Microsoft networks" is installed.
If this service is not activated, activate it.
Note:
For this process you need to have the Microsoft Windows Installation CD at hand.
Then you can install "Microsoft Message Queuing Services" as described in "WinCC Information System".
|