show the entry list
HMI accessories -- Product information -- Technical data and ordering information
Wich protective films can I use with SIMATIC HMI panels?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
How can you ensure full battery capacity of the Mobile Panel 277 (F) IWLAN even after a long period of time?
What are the order numbers for the backup batteries and accumulators for the operator panels?
Which protective covers are available for panels?
Text display / Graphics devices -- Product information -- Technical data and ordering information
How can you determine the "E-Stand" (hardware release) of an operator panel?
Which panels are certified for shipbuilding?
Which panels are certified for the FM explosion protection standard for North America?
What are the order numbers for the backup batteries and accumulators for the operator panels?
Data record loss after transfer of configuration to line OP
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
Replacement battery for DIMOS interface
Multi Panel -- Product information -- Technical data and ordering information
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Which panels are certified for the FM explosion protection standard for North America?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
Wich protective films can I use with SIMATIC HMI panels?
How can you determine the "E-Stand" (hardware release) of an operator panel?
What is the power consumption or power dissipation of the SIMATIC HMI operator panels?
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?
The C7 6xx complete devices are to be discontinued in October 2010 – what are their successors?
Which panels does Siemens currently offer with stainless steel fronts (INOX)?
What support does Siemens AG offer to make products comply with FDA regulations?
What support does Siemens AG offer to make use of panels comply with FDA regulations?
What are the order numbers for the backup batteries and accumulators for the operator panels?
Which panels are certified for shipbuilding?
How do you replace a faulty operator panel, or where can I have a faulty device repaired?
Different sized projects for MP270 devices
Which protective covers are available for panels?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
Which SIMATIC Panels have the CCC certificate?
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
Touch Panel / Operator Panel -- Product information -- Technical data and ordering information
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Which SIMATIC Panels have the CCC certificate?
Wich protective films can I use with SIMATIC HMI panels?
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?
How can you determine the "E-Stand" (hardware release) of an operator panel?
What is the power consumption or power dissipation of the SIMATIC HMI operator panels?
Which PROFINET services are supported by SIMATIC panels.
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
Why is an Open Source CD supplied with the operator panel?
Which panels does Siemens currently offer with stainless steel fronts (INOX)?
What support does Siemens AG offer to make products comply with FDA regulations?
What support does Siemens AG offer to make use of panels comply with FDA regulations?
What are the order numbers for the backup batteries and accumulators for the operator panels?
Which panels are certified for shipbuilding?
Which panels are certified for the FM explosion protection standard for North America?
Which protective covers are available for panels?
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
What are the order numbers for the backup batteries and accumulators for the operator panels?
Part number:

Description:  
The table below gives the order data for the backup battery and accumulators.
 
No. Operator panels Order data of the backup battery  
1.1 TD10, TD20, OP20, OP30
OP15A with order number: 6AV3515-1EB00
OP15B with order number: 6AV3515-1MA00
OP397 with order number: 6AV3515-1MA10

Backup battery
DC 3V; 480 mAh
Order number:
6AV3972-1XB00-0AA0

1.2 OP5, TD17, OP17, OP25, OP27,
TP27, OP35, OP37, TP37,
OP47, OP270, TP270,
MP270, MP270B, MP370;
all other versions of OP15, OP397 

Lithium battery
DC 3.6V; 1.7 Ah
Order number:
W79084-E1001-B2

1.3 C7-623, C7-624, C7-626 and
C7-633, C7-634
Backup battery
DC 3.6V; 1.5 Ah
Order number:
6ES7623-1AE01-5AA0
No. Operator panels Order data for the accumulators
2.1 Mobile Panel 177 DP, Mobile Panel 177 PN,
Mobile Panel 277 DP, Mobile Panel 277 PN
Lithium accumulator options package
DC 3,6V; 1,04 Ah;
Order number:
6AV6 671-5AD00-0AX0
2.2 Mobile Panel 277 IWLAN Additional accumulator (main accumulator)
Order number:
6AV6 671-5CL00-0AX0

1. Backup batteries
The battery ensures that the internal hardware clock of the operator panel continues to run if the power supply is disrupted. With older operator panels, operating data is also saved in the SRAM. Refer to the individual manual for further information.

Note:
Please use only those batteries listed in this entry because other batteries usually have a different polarity assignment.

1.1 Backup battery 6AV3972-1XB00-0AA0
In each case, make sure you have the correct polarity - see Fig. 01 and Fig. 02.


Fig. 01


Fig. 02

Download certificate:

Attachment 1: Backup_Battery_6AV3972-1XB00-0AA0.pdf ( 261 KB )

Note:
The backup battery 6AV3972-1XB00-0AA0 is totally discontinued and no longer aviable as accessorie. Further information about the total discontinuation can be found in Entry ID: 40466415.

1.2 Backup battery W79084-E1001-B2
The backup battery is simply fastened to the operator panel with cable ties. Refer to the appropriate manual of the operator panel for mounting the backup battery.


Fig. 03


Fig. 04

Download certificate:

Attachment 2: Backup_Battery_W79084-E1001-B2.pdf ( 44 KB )

1.3 Backup battery 6ES7 623-1AE01-5AA0
The backup battery is simply fastened to the operator panel with cable ties. Refer to the appropriate manual of the operator panel for mounting the backup battery.


Fig. 05


Fig. 06

Download certificate:

Attachment 3: Backup_Battery_6ES7-623-1AE01-5AA0.pdf ( 44 KB )

Note:
The backup battery shown is identical to the battery (see Attachment 2 for order number), except for the connector plug.

2. Accumulators
The following accumulators are exclusive accessories for the mobile panels.

2.1 Lithium accumulator options package 6AV6671-5AD00-0AX0
With this options package, you do not have to shut down or reboot the mobile panel when changing the connection box.


Fig. 07

Download certificate:

Attachment 4: Akkumulator_6AV6671-5AD00-0AX0.pdf ( 60 KB )

Note:
Refer to the article in Entry ID: 24480066 when using this lithium accumulator for the mobile panels.

2.2 Additional accumulator (main accumulator) 6AV6671-5CL00-0AX0
The additional accumulator serves as a replacement accumulator and is structurally identical to the main accumulator of the mobile panel 277 IWLAN.


Fig. 08

Keywords:
Varta, Renata, Duracell, Panasonic, Sonnenschein, Tadiran, CR 2450, Size 2/3AA

 Entry ID:15261312   Date:2011-08-26 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour