show the entry list
ET 200M (standard modules) -- Setting up and parameterizing hardware -- Connecting and wiring modules
Extension of the active backplane bus for the ET200M
FOC cable types for IM 153-2 FO
Power supply for the ET 200M
Is there any way of configuring an ET 200 multi-tiered?
Mixed operation of Ex and non-Ex I/O modules in an ET200M station
FOC cable types for IM 153-2 FO
Part number:

QUESTION:
Which LWL cable types can be used for ET 200M-FO modules?

ANSWER:  
The following cable types are available for ET 200M-FO modules:

FOC cable type Ordernumber
SIMATIC NET PROFIBUS 
Plastic Fibre Optic, duplex core 
(50m ring)
  • 6XV1 821-2AN50
SIMATIC NET PROFIBUS 
Plastic Fibre Optic, standard line
  • 6XV1 821-0AH10 (running meter)
  • 6XV1 821-0AH50 (50 m ring)
  • 6XV1 821-0AT10 (100 m ring)
SIMATIC NET PROFIBUS 
PCF Fibre Optic, standard line, various length from 50 m to 300 m
  • 6XV1 821-1Cxxx

Note:
Further information can be found in the manual "SIMATIC Distributed I/O Device ET 200M" under entry ID: 1142798.

 Entry ID:15250445   Date:2003-05-27 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour