Description:
HMI Panels: You can order 2-pin power supply connectors with order number "6AV6671-8XA00-0AX0".
The connectors fit all HMI panels except push button panels.
The package contains 10 power supply connectors with screw terminals.

Fig. 01
Alternatively, a number of electronics manufacturers provide suitable terminal strips.
Push Button Panels, PP7 / PP17-I / PP17-II: With order number "6AV3678-3XC30" you can order the service package for the Push Button Panels.
The service package comprises
- 1x seal PP7
- 1x seal PP17
- 5x clamping blocks
- 1x contact terminal strip PP7
- 1x contact terminal strip PP17
Alternatively, a number of electronics manufacturers provide suitable terminal strips.
Note:
Below is a list of order numbers from CONRAD (www.conrad.de).
We cannot provide any guarantee for the validity of third-party order numbers, products and their functionality. These are manufacturer-related and might change in the course of time.
These connectors (6AV6671-8XA00-0AX0) can also be used in the following devices:
- Box PCs
- Panel PCs
- Flat Panels
Power supply terminal strip:
| HMI Panels: |
Order no. 731765: 2-pin, 5mm contact spacing |
| PP7: |
Order no. 729833: 2-pin, 3.5mm contact spacing |
| PP17 I / PP17 II: |
Order no. 729841: 3-pin, 3.5mm contact spacing |
Keywords: Connector, Push-on terminal strip, Contact terminal strip
|