Configuration Notes: The following components are required to set up and operate an F system with SIMATIC S7-300F:
Hardware components
| Hardware component |
Example |
| Fail-safe S7 CPU |
CPU 31xF-2DP or
CPU 31xF-yPN/DP |
| Fail-safe input/output modules |
Fail-safe signal modules S7-300 for central or ET 200M for distributed configuration or
Fail-safe modules for ET 200S or ET 200PRO or
Fail-safe block I/O ET 200eco |
Software components
| Software component |
Version (possible combinations) |
Note |
| STEP 7 Basic package |
V 5.3 + SP 3 onwards |
STEP 7 V 5.4 or higher for employing the full functionality |
| Distributed Safety options package |
V 5.4 + SP3 |
Keywords:
Safety Integrated, PROFIsafe, S7-400F, Fail-safe
|