show the entry list
F Technology CPU 300/400 -- Product information -- Technical data
Where can you find images, graphics, symbols and screenshots for SIMATIC industrial automation systems?
What are the system limits in an F CPU for safe bidirectional data communication via S7 Communication?
How do you incorporate the execution times of the F blocks for the Mobile Panel 277F IWLAN into the "S7fcotia.xls" table?
Why does my F system go into STOP at startup?
Which values can you use with F CPUs and products of the ET 200 family for PFD, PFH and the proof test interval?
Which fail-safe signal modules of the distributed I/O can be combined with which fail-safe controllers?
Which hardware and software components are required to set up and operate an F system with SIMATIC S7-300F?
Which hardware and software components are required to set up and operate an F system with SIMATIC S7-300F?
Part number:

Configuration Notes:
The following components are required to set up and operate an F system with SIMATIC S7-300F:

Hardware components
 
Hardware component Example
Fail-safe S7 CPU CPU 31xF-2DP or

CPU 31xF-yPN/DP

Fail-safe input/output modules Fail-safe signal modules S7-300 for central or ET 200M for distributed configuration or

Fail-safe modules for ET 200S or ET 200PRO or

Fail-safe block I/O ET 200eco

Software components
 
Software component Version (possible combinations) Note
STEP 7 Basic package V 5.3 + SP 3 onwards STEP 7 V 5.4 or higher for employing the full functionality
Distributed Safety options package V 5.4 + SP3

Keywords:
Safety Integrated, PROFIsafe, S7-400F, Fail-safe

 Entry ID:14197488   Date:2007-12-17 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour