| HMI components |
Configuration tool1) |
Number of S7-200s with
PPI protocol |
Number of S7-200s with
MPI protocol |
S7-200 via CP243-1
Ethernet |
| PP 7 |
Configuration tool not required |
- |
1 (max. 1.5 Mbit/s) |
- |
| PP 17-I |
Configuration tool not required |
- |
1 (max. 1.5 Mbit/s) |
- |
| PP 17-II |
Configuration tool not required |
- |
1 (max. 1.5 Mbit/s) |
- |
| TD 17 |
As from ProTool / Lite V2.51 |
4 |
4 |
- |
| OP 3 |
As from ProTool / Lite V2.51 |
2 |
2 5) |
- |
| OP 5 |
As from ProTool / Lite V1.01 |
4 |
2 5) |
- |
| OP 7 |
As from ProTool / Lite V2.5 |
4 |
4 |
- |
| OP 15 |
As from ProTool / Lite V1.01 |
4 |
4 5) |
- |
| OP 17 |
As from ProTool / Lite V2.5 |
4 |
4 |
- |
| OP 25 |
As from ProTool V1.31 |
4 |
4 (max. 1.5 Mbit/s) |
- |
| OP 27 |
As from ProTool V3.1 |
4 |
4 |
- |
| OP 35 |
As from ProTool V1.31 |
6 |
6 (max. 1.5 Mbit/s) |
- |
| OP 37 |
As from ProTool / Lite V2.5 |
8 |
8 |
- |
| TP 27 |
As from ProTool V3.1 |
4 |
4 |
- |
| TP 37 |
As from ProTool V3.1 |
8 |
8 |
- |
| TP 070 |
As from TP Designer version V1 |
- |
1 (max. 19.2 Kbit/s) |
- |
| OP 73 Micro |
As from WinCC flexible 2004 Micro SP1+HSP1.1 |
1 |
1 (max. 187.5 Kbit/s) 2) |
- |
| TP 170micro |
As from WinCC flexible 2004 Micro |
1 |
1 (max.187.5 Kbit/s) |
- |
| TP 177micro |
As from WinCC flexible 2004 Micro SP1+HSP1.1 |
1 |
1 (max. 187.5 Kbit/s) 2) |
- |
| Mobile Panel 170 |
As from ProTool / Lite V6.0 SP 2, WinCC flexible 2004 Compact |
1 |
4 |
- |
| Mobile Panel 177 DP |
As from WinCC flexible 2005 Compact |
1 |
4 |
- |
| Mobile Panel 177 PN |
As from WinCC flexible 2005 Compact |
- |
- |
4 4) |
| Mobile Panel 277 |
As from WinCC flexible 2005 SP1 Standard |
1 |
8 |
8 4) |
| OP 73 |
As from WinCC flexible 2004 Compact SP1+HSP1.1 |
1 |
2 (max. 1.5 Mbit/s) 2) |
- |
| OP 77A |
As from WinCC flexible 2004 Compact SP1+HSP1.1 |
1 |
4 (max. 1.5 Mbit/s) 2) |
- |
| OP 77B |
As from WinCC flexible 2004 Compact |
1 |
4 |
- |
| TP 170A |
As from ProTool V6.0 |
1 |
1 (max. 1.5 Mbit/s) |
- |
| TP 170A |
As from WinCC flexible 2004 Compact |
1 |
4 (max. 1.5 Mbit/s) |
- |
| TP 177A |
As from WinCC flexible 2004 Compact SP1+HSP1.1 |
1 |
4 (max. 1.5 Mbit/s) 2) |
- |
| TP 170B |
As from ProTool V6.0, WinCC flexible 2004 Compact |
1 |
4 |
- |
| TP 177B 4" PN/DP COLOR |
As from WinCC flexible 2008 Compact |
1 |
4 |
4 4) |
| TP 177B DP |
As from WinCC flexible 2005 Compact |
1 |
4 |
- |
| TP 177B PN/DP |
As from WinCC flexible 2005 Compact |
1 |
4 |
4 4) |
| OP 170B |
As from ProTool / Lite V5.2 SP 2, WinCC flexible 2004 Compact |
1 |
4 |
- |
| OP 177B DP |
As from WinCC flexible 2005 Compact |
1 |
4 |
- |
| OP 177B PN/DP |
As from WinCC flexible 2005 Compact |
1 |
4 |
4 4) |
| TP 270, OP 270 |
As from ProTool V6.0 SP 3, WinCC flexible 2004 Standard |
1 |
8 |
8 4) |
| TP 277, OP 277 |
As from WinCC flexible 2005 Standard SP1 |
1 |
8 |
8 4) |
| MP 177 |
As from WinCC flexible 2008 Standard |
1 |
8 |
8 4) |
| MP 270 |
As from ProTool V6.0 |
1 |
8 |
8 4) |
| MP 270B |
As from ProTool V6.0 SP 3, WinCC flexible 2004 Standard |
1 |
8 |
8 4) |
| MP 277 |
As from WinCC flexible 2005 Standard SP1 |
1 |
8 |
8 4) |
| MP 370 Key |
As from ProTool V6.0 SP 3, WinCC flexible 2004 Standard |
1 |
8 |
8 4) |
| MP 370 Touch |
As from ProTool V6.0 SP 2, WinCC flexible 2004 Standard |
1 |
8 |
8 4) |
| MP 377 |
As WinCC flexible 2005 Standard SP1 |
1 |
8 |
8 4) |
| PC IL 70 |
ProTool/Pro CS, WinCC flexible Advanced |
1 |
8 (max. 187.5 Kbit/s) |
8 4) |
PC IL 77, PC 477,
PC 577, PC 670,
PC 677, PC 870,
PC 877 |
ProTool/Pro CS, WinCC flexible Advanced |
1 |
8 |
8 4) |
| PCs |
ProTool/Pro CS, WinCC flexible Advanced |
1 |
8 |
8 4) |
| FI 25 |
ProTool/Pro CS |
1 |
8 (max. 1.5 Mbit/s) |
- |
| FI 45 |
ProTool/Pro CS |
1 |
8 |
- |
| OP 37 Pro |
Configuration set |
1 |
8 |
- |
| TD 100C, TD200, TD200C, TD400C 3) |
Text display wizard of STEP 7 Micro/WIN |
1 |
1 (max. 187.5 Kbit/s) |
- |
KTP400 Basic Mono PN,
KTP600 Basic Mono PN,
KTP600 Basic Color PN, |
As from WinCC flexible 2008 Compact SP1 |
- |
- |
4 4) |
| KTP600 Basic Color DP |
As from WinCC flexible 2008 Compact SP1 |
1 |
1 |
- |
| KTP1000 Basic Color DP |
As from WinCC flexible 2008 Compact |
1 |
4 |
- |
KTP1000 Basic Color PN,
KTP1500 Basic Color PN |
As from WinCC flexible 2008 Compact |
- |
- |
4 4) |
More information on communication protocols of the S7-200 is available in the "S7-200 System Manual", chapter 7 - Communicating over a Network, in Entry ID: 1109582 .