show the entry list
Serial CPs -- Product information -- Technical data
Which modules can you use when implementing software redundancy?
What protocols for the point-to-point connection are supported by CPs in S7-300 / S7-400 and where can you get further information?
CP340-Functions
How do you define the levels of CP 340 / CP 341 / CP 440 / CP 441 with RS 485/X.27?
CP441 functions
CP341-Functions
Possible baud rates for S7-400 PtP communication
Maximum number of centrally slottable CP 340s
Possible transfer rates of the CP 341 depending on the interface
What protocols for the point-to-point connection are supported by CPs in S7-300 / S7-400 and where can you get further information?
Part number:

Guidance:
The following protocols are available under S7-300 / S7-400:
 
 CPs R3964(R) RK512 ASCII Printer Driver special protocols
 /rechargeable driver
S7-300/CP 340

X

- X X -
S7-300/CP 341 X X X - X
S7-400/CP 440 X - X - -
S7-400/CP 441-1 X - X X -
S7-400/CP 441-2 X X X X X
Table 1: Available protocols

For further information please see the following online manuals below, which are at your disposal on our website:
 
 CPs Titel Entry-ID
S7-300/CP 340

Point-to-Point connection CP 340 assemble and assign parameters

1137332
S7-300/CP 341 Point-to-Point Connection CP 341 assemble and assign parameters 1117397
S7-400/CP 440 Point-to-Point Connection CP 440 assemble and assign parameters 2042641
S7-400/CP 441-1 Point-to-Point Connection CP 441 assemble and assign parameters  1137419
S7-400/CP 441-2 Point-to-Point Connection CP 441 assemble and assign parameters  1137419
Table 2: Survey about the manuals

Keywords:
Serial interfaces, 3964, RK512, ASCII, Printer, Special drivers, Reloadable drivers

 Entry ID:12964856   Date:2007-01-26 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour