show the entry list
Certificates
Part number:
Certification Number:TÜV 01 ATEX 1786 X
Certificate Name:Sipart PS2 | Zone 2, Dust protection | II 3 G EEx nA nL [nL] IIC T6.... | 6DR5axb-xGxxx-xxxx (a=0,2,5; b=0,1); 6DR5axb-xDxxx-xDxxx-xxxx (a=0,2,5; b=1,2) | de, en
Certificate Type:For use in hazardous locations
Certificate:ATEX-Zone 2-Declaration
Approval office:TÜV (technischer Überwachungsverein)
Country:France, Great Britain, Italy, The Netherlands, Belgium, Austria, Poland, Sweden, Switzerland, Greece, Czech Republic, Hungary, Ireland, Latvia, Lithuania, Luxembourg, Malta, Portugal, Romania, Slovakia, Slovenia, Spain, Cyprus, Denmark, Germany, Bulgaria, Estonia, Finland
Language:Multilingual
 
Display
 
 Download
(885 KB)
information
Ger? / Device
Gerät / Device Kennzeichnungen / Markings
Sipart PS2 6DR5 axb-xGxxx-xxxx II 3 G Ex nA nL [nL] IIC T6/T5/T4 <=> II 3 G Ex nL [nL] IIC T6/T5/T4
Sipart PS2 6DR5axb-xDxxx-xxxx II 3 G Ex nA nL [nL] IIC T6/T5/T4 <=> II 3 G Ex nL [nL] IIC T6/T5/T4 <=> II 3 D Ex tD A22 IP 66 T100 °C

 

Umgebungstemperatur der Varianten /

Ambient temperature of the versions:

 

T4

 

- 20°C bis + 75°C

SIPART PS2 FF Typ 6DR56x0-xxxxx-xxxx

T5

- 20°C bis + 20°C
SIPART PS2 PA Typ 6DR55x0-xxxxx-xxxx

T6

- 20° C bis + 50°C
 Entry ID:12744388   Date:2009-04-07 
I regard this article....as helpfulas not helpful                                 
related links
For use in hazardous locations, A ...
Certificate
For use in hazardous locations, A ...
For use in hazardous locations, A ...
For use in hazardous locations, A ...
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour