show the entry list
HMI accessories -- Product information -- Technical data and ordering information
Wich protective films can I use with SIMATIC HMI panels?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
How can you ensure full battery capacity of the Mobile Panel 277 (F) IWLAN even after a long period of time?
What are the order numbers for the backup batteries and accumulators for the operator panels?
Which protective covers are available for panels?
Micro Panels -- Product information -- Technical data and ordering information
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?
What are the resolutions and mounting positions of the various HMI Panels and Panel PCs?
Wich protective films can I use with SIMATIC HMI panels?
What connections are there between the version designations in WinCC flexible?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
What support does Siemens AG offer to make products comply with FDA regulations?
What support does Siemens AG offer to make use of panels comply with FDA regulations?
Which panels are certified for shipbuilding?
Which panels are certified for the FM explosion protection standard for North America?
What should you watch out with regard to licenses for WinCC flexible and panels?
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
Which protective covers are available for panels?
Touch Panel / Operator Panel -- Product information -- Technical data and ordering information
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Which SIMATIC Panels have the CCC certificate?
Wich protective films can I use with SIMATIC HMI panels?
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?
How can you determine the "E-Stand" (hardware release) of an operator panel?
What is the power consumption or power dissipation of the SIMATIC HMI operator panels?
Which PROFINET services are supported by SIMATIC panels.
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
Why is an Open Source CD supplied with the operator panel?
Which panels does Siemens currently offer with stainless steel fronts (INOX)?
What support does Siemens AG offer to make products comply with FDA regulations?
What support does Siemens AG offer to make use of panels comply with FDA regulations?
What are the order numbers for the backup batteries and accumulators for the operator panels?
Which panels are certified for shipbuilding?
Which panels are certified for the FM explosion protection standard for North America?
Which protective covers are available for panels?
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
Multi Panel -- Product information -- Technical data and ordering information
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Which panels are certified for the FM explosion protection standard for North America?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
Wich protective films can I use with SIMATIC HMI panels?
How can you determine the "E-Stand" (hardware release) of an operator panel?
What is the power consumption or power dissipation of the SIMATIC HMI operator panels?
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?
The C7 6xx complete devices are to be discontinued in October 2010 – what are their successors?
Which panels does Siemens currently offer with stainless steel fronts (INOX)?
What support does Siemens AG offer to make products comply with FDA regulations?
What support does Siemens AG offer to make use of panels comply with FDA regulations?
What are the order numbers for the backup batteries and accumulators for the operator panels?
Which panels are certified for shipbuilding?
How do you replace a faulty operator panel, or where can I have a faulty device repaired?
Different sized projects for MP270 devices
Which protective covers are available for panels?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
Which SIMATIC Panels have the CCC certificate?
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
Which protective covers are available for panels?
Part number:

Product note:
The option exists to fit a protective cover on some panels. This protective cover allows the panel to be used in very difficult environments where the front of the panel is exposed to mechanical and physical forces, which may have a damaging effect on it.


Fig. 01 - Protective covers
 
No. Protective cover for the following devices

Scope of delivery

Order number

1

TP070
TP170 micro
TP170 A
TP170 B
TP177 micro
TP177 A
TP177 B
TP270 6"
TP277 6"
MP270 6" Touch
(set of 2) comprising:
  • 2 cover frames
  • 2 base frames
  • 2 protective films, molded
    (for TP070, TP170 micro,
    TP170 A/B)
  • 2 protective films, smooth
    (for TP177 micro, TP177 A/B, TP27x 6", MP270 6" Touch)
6AV6 574-1AE00-4AX0
2 OP77 A
OP77 B
(set of 2) comprising:
  • 2 cover frames
  • 2 base frames
  • 2 protective films
6AV6 671-1AJ00-0AX0
3 OP177 B (set of 2) comprising:
  • 2 cover frames
  • 2 base frames
  • 2 protective films
6AV6 671-2DJ00-0AX0
4 MP277 8"
6AV6 643-0CB01-1AX1 up to development status E05 and
6AV6643-0CB01-1AX5 development status E05 and higher
(set of 2) comprising:
  • 2 proctective covers
  • 2 top frames
  • 2 bottom frames
6AV6 671-3CK01-0AX0
5 MP277 10"
6AV6 643-0CD01-1AX1 up to development status E06 and
6AV6 643-0CD01-1AX5 development status E06 and higher

Thin client 10"
6AV6646-0AA21-2AX0 up to development status E03

(set of 2) comprising:
  • 2 cover frames
  • 2 base frames
  • 2 protective films
6AV6 671-3CK00-0AX0

Note:
The current MLFB numbers of the protective covers for the MP 277 panels of development status 15 are not compatible.

HMI panels with stainless steel front:
The protective covers mentioned are not suitable for HMI panels with stainless steel fronts (INOX). The following protective covers are suitable for these devices.
http://support.automation.siemens.com/WW/view/de/23921835/133200

Installation:
The following PDF file contains installation instructions for the protective covers.

installation_e.pdf ( 440 KB )

The following PDF files contain dimensioned drawings for the protective covers.
 
No. Dimensioned drawing
1 Dimensioned drawing for TP070, TP170 micro, etc

Cover_TPxxx_MP270_6_Zoll.pdf ( 73 KB )
2 Dimensioned drawing for OP77 A and OP77 B

Cover_OP77A_B.pdf ( 94 KB )
3 Dimensioned drawing for OP177 B

Cover_OP177B.pdf ( 102 KB )
4 Dimensioned drawing for Thin Client 10" and MP277 10"

Cover_TP_MP277_10_Zoll.pdf ( 101 KB )

Keywords:
WinCE, Windows-based, Protective measure, Device protection

 Entry ID:12391908   Date:2009-07-29 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour