6GF1012-1AA
SIMATIC VS110 VISIONSENSOR (35X25MM),  
   Version du 2013-05-19
 

SIMATIC VS 110 for objects up to length 35mm

 

Technical datas:

Sensorhead:

  • CCD-chip 1/4", 640x480 quadratic pixels, full frame shutter
  • 58 frames/s, digital camera interface
  • for objects 4...35mm x 4...25mm x 1...20mm (length x height x depth)
  • Housing: aluminium profile, 42mm x 42mm x 100mm
  • IP65

Control unit:

  • Intelligent training-procedure of new types
  • Number of storable types: 15 different types in two views
  • Trigger: extern via digital input or automatically
  • Inspection rate: 5...25 parts/s depending on the length of the parts
  • conveyor speed: max. 250mm/s
  • all cables pluggable
  • connectors: 8 digital inputs 24VDC (1 trigger input), 6 digital outputs 24VDC (3 quality outputs 0,5A), digital camera interface, lighting, RS232 for live image visualization when adjusting
  • Housing: plastics, 170mm x 140mm x 76mm
  • IP40, suited for cabinet-less mounting

Backlight:

  • LED, wavelength 880nm (NIR), flash light 20...300us, diffuse
  • Housing: metal, 155,5mm x 130mm x appr. 39mm
  • IP40

Visualization-Software:

  • Software for visualization of live images on PC meanwhile mounting/adjusting of sensorhead and backlight

Also available:

Product

MLFB delivery from
SIMATIC S7 Connecting cable for  HMI-Adapter and PC/TS-Adapter, length 5m 6ES7 901-1BF00-0XA0 LZN


Cette contribution est disponible dans les langues suivantes :
Plus de détails sur SIMATIC VS110