×
Siemens Industry Online Support
Siemens AG
SiePortal
Entry type: Product note Entry ID: 49741884, Entry date: 05/13/2011
(2)
Rate

Delivery Release for SIMATIC S7-1200 CPU with Firmware 2.0

  • Entry
  • Associated product(s)

 SIMATIC S7-1200 firmware version 2.0 with additional functionalities and components Released for Delivery.

In addition to other new functionalities, the new CPU firmware 2.0 now integrates PROFINET controller mechanisms on the onboad RJ45 interface of a Simatic S7-1200 PLC. The Profibus master and Profibus slave communication modules also permit a connection to Profibus DP networks.  In remote areas the GPRS Communication Processor can provide a connection to mobile telephone networks.

Existing first-generation Simatic S7-1200 PLCs (S7-1211C, S7-1212C and S7-1214C) can be upgraded to the CPU firmware 2.0 without any restrictions. The necessary files including a description of the procedure to update the firmware can be found on our service and Service & Support pages Downloads.  

 

   

In addition to the existing product features, the new firmware version 2.0 together with SIMATIC STEP 7 Professional / Basic V11 (49639088) will enhance a Simatic S7-1200 CPUs with the following mechanisms and functionalities:

  • Integrated PROFINET-IO controller interface
  • Profibus DP master (via communication module)
  • Profibus DP Slave (via communication module)
  • Integrated Web server with standard websites
  • User-specific websites in the integral Web server
  • Data Logging functionality for archiving of data from the user program at runtime
  • RTM – RunTimeMeter (hour counter)
  • S7 Communication (PUT; GET; TUSEND; ...)
  • Enhanced closed-loop controller functions (3-point controller)
  • Enhanced Motion Control to PLCopen scope of functions with the MC_Commandtable to process motion commands in a tabular form

Two new communication modules are available for the connection of Simatic S7-1200 PLCs to Profibus: The Profibus DP Master Module CM 1243-5 enables the connection of up to 16 DP slaves to one Simatic S7-1200 PLC, e.g. distributed I/O modules such as Simatic ET 200. S7 and PG/OP communication to other controllers as well as HMI and programming devices is also supported . The CM 1242-5 enables a Simatic S7-1200 PLC to be applied as Profibus-DP slave and connected to any Profibus-DP master. Both communication modules are inserted to the left of the CPU and simply connected via the S7-1200 backplane bus.

The new CP 1242-7 GPRS module provides facility operators with a remote access to Simatic S7-1200 PLCs. Distributed stations equipped with Simatic S7-1200 can thus be economically and safely monitored, diagnosed, maintained and controlled. The CP 1242-7 is simply connected to the Simatic S7-1200 PLC as GPRS interface via the backplane bus of the Simatic-S7-1200 PLC and used for telecontrol.

Together with the CPU firmware 2.0, the hardware product portfolio of SIMATIC S7-1200 will be enlarged by the following hardware components:

S7-1200

  • Single-channel analog input Signal Board 12 Bit ± 10 V DC or 0-20 mA
  • Single-channel analog input Signal Board RTD, 16 Bit Type: Platinum (Pt)
  • Single-channel analog input Signal Board TC 16 Bit, Type: J, K, voltage range: ± 80 mV

S7-1200 Communication Board RS 485

  • The RS 485 point-to point communication interface is designed as a terminal block and permits the connection of application-specific protocols, such as USS or Modbus RTU, in addition to the integral PROFINET controller interface and the communication modules.

S7-1200 Signal Module

  • Eight-channel analog input Signal Module RTD; 16 Bit Type: Platinum (Pt), Copper (Cu), Nickel (Ni & LG-Ni), or resistor
  • Eight-channel analog input Signal Module TC; 16 Bit Type: J, K, T, E, R&S, N, C, TXK/XK(L), voltage range: ± 80 mV
  • Eight-channel AC digital input, eight-channel relay output Signal Module; DI 8 x 120/230V AC, DO 8 x RLY 30V DC / 250V AC 2A

S7-1200 Communication Modules / Processors

  • GPRS Module to connect a SIMATIC S7-1200 PLC to the GSM/GPRS mobile telephone network (45500913)
  • Profibus DP Master Module to connect a SIMATIC S7-1200 PLC as DP master to Profibus (49937087)
  • Profibus DP Slave Module to connect a SIMATIC S7-1200 as DP slave to Profibus (49937087)

 

  SIMATIC S7-1200 Product Description
Signal Boards
Digital / Analog
SB 1231 AI 1 analog input 12Bit 1 analog input, ±10 V, ±5 V, ±2.5 V, or 0 to 20 mA, 11 Bit + sign
SB 1231 RTD 1 analog input RTD 16 Bit Type: Platinum (Pt)
SB 1231 TC 1 analog input TC 16 Bit Types: J, K; voltage range: ±80 mV
Communication Board CB 1241 RS485 RS 485 RS 485 point-to point communication board, terminal block
Signal Modules
Digital / Analog
SM 1223 8 digital inputs 120/230 V AC /
8 digital relay outputs
8 inputs, 120/230V AC, IEC Type 1, P reading; 8 relay outputs, 5 to 30V DC / 5 to 250V AC, 2 A, 30 W DC / 200 W AC
SM 1231 RTD 8 analog RTD inputs, 16 Bit Types: Platinum (Pt), Copper (Cu), Nickel (Ni) or resistor
SM 1231 TC 8 analog TC inputs, 16 Bit Types: J, K, T, E, R, S, N, C, TXK/XK(L); voltage range: ±80 mV
Communication Module CM 1242-5 Profibus Slave Module Profibus DPV1 module for use of S7-1200 as Profibus slave
CM 1243-5 Profibus Master Module Profibus DPV1 module for use of S7-1200 as Profibus master
CP 1242-7 GPRS Module GPRS communication module to connect S7-1200 to the mobile telephone network


Requirements to be able to use the above modules and functionalities
SIMATIC S7-1200 with firmware version 2.0 and higher
Engineering System Step7 version V11 and higher (49639088)

  Compatibility and necessary components

STEP 7 Professional / Basic
 The SIMATIC S7-1200 family of controllers is programmed with STEP 7 Basic V10.5 and higher. Programming a SIMATIC S7-1200 CPU with older STEP 7 versions or with STEP 7-Micro/WIN is not possible. For the download of a SIMATIC S7-1200 FW 2.0 it is recommended to utilize SIMATIC STEP 7 Professional / Basic V11 (49639088). Using a SIMATIC STEP 7 Basic V10.5 together with a S7-1200 FW 2.0 there is the highly unlikely possibility of a refusal of the actual project download trough the System.
 
 SIMATIC Memory Card (NOT mandatory to operate a CPU)
 A SIMATIC Memory Card can be used to expand the CPU loading memory, to load the application software or to perform a firmware update.


 Compatibility
 The SIMATIC S7-1200 family of controllers is not compatible in software and hardware with the existing SIMATIC S7-200 family of controllers

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
  • You want to discuss in our forum and exchange experiences with other users
  • You have a technical question / problem: Ask the Technical Support
    Note: Depending on the effort involved, support may be subject to a charge. In this case, please have a Siemens Industry Service Card ready.
  • You want to create CAx data for one or more products
  • You would like to send us feedback on this Entry
    Note: The feedback always relates to the current entry. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one.
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit
Topic pages for this entry