show the entry list
Release for delivery: SITOP PSE202U 10 A
Part number:
Summary Internet document

The new redundancy module SITOP PSE202U 10 A (6EP1964-2BA00) is released for delivery ex delivery center Nuernberg.

Internet document Summary


The redundancy module SITOP PSE202U 10 A (6EP1964-2BA00) for DIN rail mounting is an expansion module for the decoupled parallel connection of two power supplies and belongs to the SITOP DIN rail power supply product line. It is used for setting up a 24 V power supply with redundancy, in combination with two regulated 24 V load power supplies. In case of failure of one power supply the load is supplied by the remaining second power supply.

Function
Via redundancy module SITOP PSE202U 10 A the outputs of two 24 V power supplies up to 5 A output current max. can be decoupled in such a way that in case of failure of one power supply it cannot become the load of the other one (variant 1).
A decoupled parallel connection up to 10 A is also possible. For decoupling several power supplies with 10 A rated output current each, one redundancy module per power supply is required (variant 2).
In this way, by decoupling the power supply outputs via the redundancy module, several SITOP 24 V power supplies can be connected in a redundant 24 V supply. The correct operation of the feeding power supplies is monitored and signalized via a green LED at the redundancy module. Additionally, this signal can be analysed via a potential-free relay contact. The redundant operation is normally used in applications in which reliable 24 V supply must be ensured, also if one device fails (for example process industry). The failure of a power supply can be recognized safely and repaired without affecting the 24 V power supply.

Wiring

  • Variant 1: decoupled parallel connection with redundancy up to 5 A
    The SITOP power supplies are connected in parallel via the redundancy module. Inputs "IN 24V 1" and "IN 24V 2" of the redundancy module have to be connected with outputs "+" of the supplying power supplies and input "GND" of the redundancy module with outputs "-" of the supplying power supplies. Output "OUT 24V" has to be connected with the load (see picture 1).
    SITOP power supplies up to 5 A rated output current can be used.

    Picture 1: Wiring variant 1
  • Variant 2: decoupled parallel connection with redundancy up to 10 A
    Per power supply one redundancy module is necessary (see picture 2).
    SITOP power supplies up to 10 A rated output current can be used.

    Picture 2: Wiring variant 2


Product description
Ÿ suited for decoupling two power supplies with rated output current up to 5 A/10 A max.
Ÿ operating display LED green for signalization "input 1" and "input 2 o.k."
Ÿ potential-free relay contact (changeover contact) for signalization "input 1" and "input 2 o.k."
Ÿ switching threshold LED and relay settable in the range of 20 ...25 V
Ÿ if one of the inputs falls below the threshold, the relay switches, the signaling contact opens, and the LED lights up red
Ÿ low width of 30 mm
Ÿ operating temperature range -20 °C up to 70 °C
Ÿ CE marking; UL/cUL approval



Customer benefits
Ÿ set-up of a 24 V supply possible, i.e. reliable supply guaranteed, even in the event of failure of a power supply
Ÿ safe and fast recognition of a defect power supply via relay contact and LED, therefore remaining sufficient reaction time
Ÿ space-saving due to slim design and therefore especially suited for switching boxes, control panels and wall enclosures
Ÿ time- and cost-saving due to user-friendly and effective connection technology via plug-in terminals
Ÿ connection technology with high flexibility – delivery state with screw terminals – spring-loaded terminals available as accessories
Ÿ use in different climatic conditions - operating temperature range -20 °C up to 70 °C



Further Information
Ÿ Brochure SITOP incl. data sheet "SITOP power supply – 24 V nonstop: The standard for reliability, compactness and functionality"
Ÿ Product information in Industry Mall (from April 2012)
Ÿ SITOP power supplies in Internet
Ÿ Operating instructions: in five languages (German, English, French, Italian, Spanish), included in package
Ÿ For further informationen please contact your partner at Siemens. Contact in the Internet
Ÿ Service and Support in Internet



Order number
type order no.
Ÿ SITOP PSE202U Redundancy module 10 A 6EP1964-2BA00



 Entry ID:59012243   Date:2012-03-09