show the entry list
WinCC (TIA Portal) -- Setting up development environments -- Installing / setting up operating systems
Why do other WinCC stations not appear in the network environment on the Windows 7 and Windows Server 2008 PCs?
Which SIMATIC software can you install in 64-bit operating systems?
What are the requirements for the operation of SIMATIC WinCC in a Windows network?
How can you lock key combinations in WinCC V7.0 SP2/WinCC (TIA Portal) with Windows 7 or Windows Server 2008?
WinCC (TIA Portal) -- Product information -- Checking compatibility
Compatibility Tool for Automation and Drive Technology
What should you watch out for when installing WinCC flexible 2008 SP3 or WinCC V11 SP2 on an HP notebook?
Which SIMATIC software can you install in 64-bit operating systems?
Which devices and modules are supported by STEP 7 Professional V11 and WinCC Professional V11?
With what are SIMATIC WinCC V11 and WinCC V12 compatible?
Why should you not install the Microsoft security patches KB2467174, KB2467175, KB2465361 and KB2465367 in WinCC, PCS 7 and WinCC Professional V11?
LOGO! Soft Comfort -- Product information -- Checking compatibility
Which SIMATIC software can you install in 64-bit operating systems?
Which LOGO! memory/battery cards can be used with which LOGO! device series?
STEP 7 Micro/WIN -- Product information -- Checking compatibility
Which SIMATIC software can you install in 64-bit operating systems?
To which extent can you incorporate a new TD 200(C) in a project that has been created with an older version of Micro/WIN?
Which configuration do you need for "PC Adapter USB" in conjunction with MicroWin and S7-200?
Which version of STEP 7 Micro/WIN or S7-200 PC Access is compatible with which version of MS Windows?
STEP 7 -- Product information -- Checking compatibility
Compatibility Tool for Automation and Drive Technology
Which SIMATIC software can you install in 64-bit operating systems?
Which virus scanner versions can you use for STEP 7 V5.3, V5.4 and V5.5?
Tips and tricks to check STEP 7- compatibility
Information on the topic of "Checking compatibility"
How do you check a STEP 7 project for the software packages required to edit the STEP 7 project?
Why does a message appear indicating that a foreign language has to be installed in the operating system when a project is opened from STEP 7 version V5.3 SP2?
Are there lists for the compatibility of Microsoft operating systems and SIMATIC Software products?
Which version of STEP 7 is compatible with which version of Internet Explorer?
Which foreign language character sets and special characters can be used in STEP 7?
Which version of STEP 7 is compatible with which version of Microsoft Windows operating system?
Which SIMATIC software packages are compatible with which Microsoft Windows operating system and with STEP 7 V5.5?
WinCC flexible ES -- Product information -- Checking compatibility
Compatibility Tool for Automation and Drive Technology
Which licenses do you need to upgrade from WinCC flexible 2008 or WinCC V7 to WinCC V11 and in WinCC V11?
Which SIMATIC software can you install in 64-bit operating systems?
With what are SIMATIC WinCC flexible 2008, 2007, 2005 and 2004 compatible?
Which SIMATIC software products are released for SIMATIC WinCC flexible 2005 ASIA?
Can line-/ and graphic-oriented Panels (RMOS panels), that were configured with ProTool, be programmed with WinCC flexible, too?
STEP 7 (TIA Portal) -- Product information -- Checking compatibility
Why can a project created with STEP 7 Safety Advanced V11 not be opened in STEP 7 (TIA Portal) V12?
With what is STEP 7 (TIA portal) V12 compatible and with which version of the Microsoft Windows operating system?
Compatibility Tool for Automation and Drive Technology
Which SIMATIC software can you install in 64-bit operating systems?
Which virus scanners are released for STEP 7 (TIA Portal) V11/V12 and STEP 7 Basic V10.5?
Are there lists for the compatibility of Microsoft operating systems and SIMATIC Software products?
Which version of STEP 7 (TIA portal) is compatible with which version of the Microsoft Windows operating system?
Which devices and modules are supported by STEP 7 Professional V11 and WinCC Professional V11?
STEP 7 -- Setting up development environments -- Installing and upgrading software
Which license do you need to upgrade from STEP 7 version V5.x, V10.5 or V11 to the TIA Portal V12?
Which SIMATIC software can you install in 64-bit operating systems?
Why can't STEP 7 be installed because of NCM?
Information on the topic of "Installing and upgrading software"
How do you uninstall STEP 7 completely, including all the software packages?
Tips and tricks for installing and upgrading software in STEP 7
How can you update the hardware catalog without direct internet access?
How do you update the STEP 7 hardware catalog in STEP 7 V5.2 onwards?
How can you work with two different versions of STEP 7 on one computer?
Which settings and procedures are to be observed with regard to InstallShield when installing STEP 7?
How in Windows XP/Vista/7 can you disable the message "Please reboot before installing any more programs"?
Why can the current software upgrade not be installed?
What are the requirements for installing STEP 7 version V5.5?
LOGO! Soft Comfort -- Setting up development environments -- Installing and upgrading software
Which SIMATIC software can you install in 64-bit operating systems?
How do you install LOGO!Soft Comfort (lower than V5.0 SP3) on Windows Vista?
Using LOGO! Soft Comfort in Mac OS 10.3 and Java 10.4.2
For which operating systems is LOGO! Soft Comfort released?
Why after a software upgrade/update in LOGO! Soft Comfort aren't the functions "Open..." and "Save as..." available any more in the File menu?
How with LOGO!Soft Comfort do you make an upgrade, update or extension?
What is the difference between update, upgrade and extensions?
STEP 7 Micro/WIN -- Setting up development environments -- Installing and upgrading software
Which SIMATIC software can you install in 64-bit operating systems?
How can you carry out an upgrade on an operating system that no longer supports the existing STEP 7 Micro/WIN version?
How do you implement MODBUS communication with S7-200?
Where in STEP 7 Micro/WIN can I find the operations libraries for the Modbus RTU protocol and USS protocol?
How to uninstall STEP 7-Micro/WIN V4.0 after aborted installation?
STEP 7 (TIA Portal) -- Setting up development environments -- Installing and upgrading software
How do you perform the firmware update V3.0 for the S7-1200 in STEP 7 (TIA Portal) by means of the web server?
Which license do you need to upgrade from STEP 7 version V5.x, V10.5 or V11 to the TIA Portal V12?
Which SIMATIC software can you install in 64-bit operating systems?
How can you install STEP 7 V11 in Windows XP with Turkish installed as Regional and Language option?
Why do you get a prompt to restart MS Windows after installing STEP 7 V11, although the PC has already been booted?
How do you update the hardware catalog in STEP 7 (TIA Portal)?
What are the requirements for installing STEP 7 (TIA Portal) V12?
Which devices and modules are supported by STEP 7 Professional V11 and WinCC Professional V11?
D7-SYS -- Product information -- Checking compatibility
Which SIMATIC software can you install in 64-bit operating systems?
Programming with a SIMATIC USB prommer
Adapting old projects to new version of D7-SYS
Which SIMATIC software can you install in 64-bit operating systems?
Part number:

Note
More information about the compatibility of SIMATIC products is available in the Compatibility Tool in Entry ID: 56699648.

Description
This entry describes which SIMATIC software you can install on a 64-bit operating system. The products below are described:

LOGO! Soft Comfort
As from LOGO! Soft Comfort V7.0 LOGO! Soft Comfort is enabled for a 64-bit operating system in the Windows 7 operating system.
Please also refer to the following entries:
 
Description Entry
For which operating systems is LOGO! Soft Comfort released? 25447431
Update installation of LOGO! Soft Comfort without installed LOGO! Software. 17164153
Release for LOGO! 12/24RCE, LOGO! 230RCE and LOGO! Soft Comfort V7. 51401590
Table 01

STEP 7 Micro/WIN
As from version STEP 7 Micro/WIN V4.0.9, STEP 7 Micro/WIN is enabled in the Windows 7 operating system for a 64-bit operating system.
Please also refer to the following entries:
 
Description Entry
Which version of STEP 7 Micro/WIN or S7-200 PC Access is compatible with which version of MS Windows? 8675614
Download STEP 7 MicroWIN V4.0 SP8 and SP9 58523240
New Service Packs available for STEP 7 MicroWIN V4.0 and S7-200 PC Access V1.0 60035301
Table 02

S7-200 PC Access
As from version S7-200 PC Access V1.0 SP6, S7-200 PC Access is enabled in the Windows 7 operating system for a 64-bit operating system.
Please also refer to the following entries:
 
Description Entry
Which version of STEP 7 Micro/WIN or S7-200 PC Access is compatible with which version of MS Windows? 8675614
Download S7-200 PC Access V1.0 SP5 and SP6 58495870
New Service Packs available for STEP 7 MicroWIN V4.0 and S7-200 PC Access V1.0 60035301
Table 03

STEP 7
As from version STEP 7 V5.5 SP1, STEP 7 is enabled for a 64-bit operating system in the Windows 7 and Windows Server 2008 R2 operating systems.
You need the full version of STEP 7 V5.5 SP1 or higher for the installation. A service pack or an update/hotfix is only for upgrading an existing installation.
Please also refer to the following entries:
 
Description Entry
Service Pack 2 for STEP 7 V5.5 and STEP 7 Professional Edition 2010 57026032
Download Service Pack 2 for STEP 7 V5.5 and STEP 7 Professional 2010 57026339
Compatibility Tool -- Operating systems released for STEP 7 56699648
Table 04

S7 Distributed Safety
S7 Distributed Safety version V5.4 Service Pack 5 and higher is enabled for operation in the Windows 7 and Windows Server 2008 R2 Standard Server Edition 64-bit operating systems.
Please also refer to the following entries:
 
Description Entry
S7 Distributed Safety V5.4 + Service Pack 5 available for downloading 37593103
Download S7 Distributed Safety V5.4 + Service Pack 5 37592670
Table 05

Motor Starter
Motor Starter ES version 2007 Service Pack 5 and higher is enabled for operation in the Windows 7 64-bit operating system.
Please also refer to the following entries:
 
Description Entry
Delivery release for the parameterizing software Motor Starter ES 2007 + SP5 61499792
Motor Starter ES 2007 Premium download (14-day Trial Version) including Service Pack 5 58098734
Windows compatibility of the SIRIUS ES software for Motor Starter? 61842339
Table 06  

WinCC flexible
As from version WinCC flexible 2008 SP3, WinCC flexible is enabled in Windows 7 for the 64-bit operating system.
You need the full version of WinCC flexible 2008 SP3 for the installation. A service pack or an update/hotfix is only for upgrading an existing installation.
Please also refer to the following entries:
 
Description Entry
With what are SIMATIC WinCC flexible 2008, 2007, 2005 and 2004 compatible? 22055368
Delivery release: Service Pack 3 for SIMATIC WinCC flexible 2008 57267466
Update (Hotfix) for WinCC flexible 2008 Service Pack 3 58860033
Compatibility Tool 56699648
Table 07

WinCC
As from version WinCC V7.0 SP3, WinCC is enabled for a 64-bit operating system in the Windows 7 and Windows Server 2008 R2 operating systems.
You need the full version of WinCC V7.0 SP3 for the installation. A service pack or an update/hotfix is only for upgrading an existing installation.
Please also refer to the following entries:
 
Description Entry
With what are SIMATIC WinCC V7.x, V 6.x and V5.x compatible? 21927773
Delivery release of SIMATIC WinCC V7.0 SP3 and WinCC V7.0 SP3 ASIA 55987264
Update 2 for WinCC V7.0 SP3 and WinCC V7.0 SP3 ASIA 60984587
Compatibility Tool 56699648
Table 08

STEP 7 Basic V10.5
The STEP 7 Basic V10.5 software is not enabled for any 64-bit operating system.

Note
More information and notes about installing STEP 7 Basic V10.5 are available in Entry ID: 42100716  

STEP 7 Basic and Professional V11/V12
As from version STEP 7 V11 SP2, STEP 7 V11 is enabled for a 64-bit operating system in the Windows 7 and Windows Server 2008 R2 operating systems.
You need the full version of STEP 7 V11 SP2 or STEP 7 V12 for the installation on a 64-bit operating system. If you already have a full version for a 32-bit operating system, you can use one of the packages below for installation on a 64-bit operating system:

  • STEP 7 Basic
    STEP7 Basic Single ->
    Floating License Package (6ES7822-0AA01-0YC5)
  • STEP 7 Professional
    Trial DVD STEP 7 Professional V11 SP2 (6ES7822-1AA01-0YA7)
  • STEP 7 Professional / Basic V12
    The order numbers are available in the delivery release in Entry ID: 67851956.

Please also refer to the following entries:
 
Description Entry
Which version of STEP 7 (TIA portal) is compatible with which version of the Microsoft Windows operating system? 51120883
Delivery release of Service Pack 2 for STEP 7 V11 56771572
Updates for STEP 7 V11 SP2 and WinCC V11 SP2 58112582
Delivery release of SIMATIC STEP 7 Professional / Basic V12 67851956
Compatibility Tool 56699648
Table 09

WinCC Basic, Comfort, Advanced and Professional V11/V12 (incl. Runtime)
As from version WinCC V11 SP2, WinCC V11 is enabled for a 64-bit operating system in the Windows 7 and Windows Server 2008 R2 operating systems.
You need the full version of WinCC V11 SP2 or WinCC V12 for the installation on a 64-bit operating system. If you already have a full version for a 32-bit operating system, you can use one of the packages below for installation on a 64-bit operating system:

  • WinCC Basic
    WinCC Basic V11 SP2 Single ->
    Floating License Package (6AV2100-0AA01-0AE5)
  • WinCC Comfort/Advanced
    WinCC Comfort/Advanced V11 SP2, TRIAL (6AV2102-0AA01-0AA7)
  • WinCC Professional
    WinCC Professional V11 SP2, TRIAL (6AV2103-0AA01-0AA7)
  • WinCC Runtime Advanced
    WinCC Runtime Advanced Update/Hotfix V11, V11 SP1 ->
    V11 SP2 (6AV2104-0XX01-0DU8)
  • WinCC Runtime Professional
    WinCC Runtime Professional Update/Hotfix V11, V11 SP1 ->
    V11 SP2 (6AV2105-0XX01-0DU8)
  • WinCC V12
    The order numbers are available in the delivery release in Entry ID: 67797516.

Please also refer to the following entries:
 
Description Entry
With what is SIMATIC WinCC V11 compatible? 51694087
Delivery release of Service Pack 2 for WinCC V11 56899318
Updates for STEP 7 V11 SP2 and WinCC V11 SP2 58112582
Delivery release of SIMATIC WinCC V12 67797516
Compatibility Tool 56699648
Table 10

SIMATIC NET
As from version SIMATIC NET DVD V8.1, operation is enabled for a 64-bit operating system in the Windows 7 and Windows Server 2008 R2 operating systems.
Please also refer to the following entries:
 
Description Entry
Which SIMATIC NET CD is released for which Microsoft Windows operating system? 9859007
Which SIMATIC NET PROFIBUS PC CP is compatible with which Microsoft Windows operating system? 22611503
Which SIMATIC NET Industrial Ethernet PC CP is compatible with which Microsoft Windows operating system? 23785421
Sales/delivery release of SIMATIC NET DVD V8.2 63098071
Sales/delivery release of SIMATIC NET DVD V8.1 52566921
Sales/delivery release of SIMATIC NET DVD V8.1 + SP1 and SIMATIC NET CD V7.1 + SP4 57989792
Download SIMATIC NET CD V8.0 SP1 HF1 12660737
Compatibility Tool 56699648
Table 11

STARTER
STARTER V4.3 and higher is enabled for operation in the Windows 7 and Windows Server 2008 R2 64-bit operating system. It is imperative to note the restriction for Windows Server 2008 R2 in the following delivery releases. 
Please also refer to the following entries:
 
Description Entry
Delivery release for SINAMICS MICROMASTER STARTER V4.3 SP1 and additional SSPs 59441514
Delivery release for SINAMICS MICROMASTER STARTER V4.3 SP1 incl. HF2 and additional SSPs 61585426
Download SINAMICS MICROMASTER STARTER 26233208
Table 12

Drive ES V5.5
As from version Drive ES Basic V5.5 SP1 operation is enabled in the Windows 7 64-bit operating system.
Please also refer to the following entries:
 
Description Entry
Delivery release for Drive ES Basic V5.5 SP1 60148716
Compatibility lists for Drive ES products 18495518
Table 13

SINAMICS Startdrive V12
As from SINAMICS Startdrive V12 operation is enabled in the Windows 7 64-bit operating system.
Please also refer to the following entry:
 
Description Entry
Delivery release for SINAMICS Startdrive V12 67271250
Table 14

TeleService V6.1 incl. SP5
As from TeleService V6.1 incl. SP5 operation is released for a 64-bit operating system in the Windows 7 and Windows Server 2008 R2 operating systems.
Please also refer to the following entry:
 
Description Entry
Delivery release for TeleService V6.1 incl. SP5 56906611
Table 15

D7-SYS V8.0
As from version D7-SYS V8.0, operation is enabled for a 64-bit operating system in the Windows 7 and Windows Server 2008 operating systems.
Please also refer to the following entry:
 
Description Entry
D7-SYS V8.0 delivery release 59257503
Table 16

 Entry ID:58246382   Date:2013-05-03 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour