show the entry list
F Technology ET 200S -- Product information -- Technical data
What effect do the test pulses of fail-safe ET 200S modules have?
How can you implement higher-level safe switch-off of the power supply of functionally non-safe standard modules?
Which values can you use with F CPUs and products of the ET 200 family for PFD, PFH and the proof test interval?
F Technology ET 200M -- Product information -- Technical data
Using the "Hold last valid value" function of F-DO 6ES7326-2BF10-0AB0 can you achieve an SIL in compliance with IEC 61511, IEC 62061 or a PL in compliance with ISO 13849-1?
How can you implement higher-level safe switch-off of the power supply of functionally non-safe standard modules?
Which values can you use with F CPUs and products of the ET 200 family for PFD, PFH and the proof test interval?
How can you implement higher-level safe switch-off of the power supply of functionally non-safe standard modules?
Part number:

Description
The table below lists the SIMATIC standard output modules that are authorized for fail-safe switch-off. The authorization refers to the specified

  • SIL (Safety Integrity Level) when using the IEC 62061 standard.
  • PL (Performance Level) when using the ISO 13849-1:2006 standard.

The standard output modules not listed in the tables were not considered in relation to safety. They are therefore not released for fail-safe operation.

The following holds for a potential group of ET 200S, ET 200L and ET 200pro.
You may only use the standard output modules specified in the table for fail-safe switching off, which means that you may not use any additional standard digital input modules, standard analog input modules, counter modules etc. You must establish a separate potential group for these.

If the PM-E power module is switched off safely, all the PM-E power modules can be used for the power supply for the ET 200S standard modules listed below. Otherwise, a PM-E F must be used.

At the end of the table is a PDF containing a number of wiring examples.
 
ET 200L
Order number Type Authorized in compliance with IEC 62061 for Authorized in compliance with ISO 13849-1:2006 for Authorized in compliance with EN 954-1:1997 for
6ES7 133-1BL01-0XB0 16DI/16DO 24V/0.5A SIL 2 PL d Cat 3
ET 200M / S7-300
Order number Type Authorized in compliance with IEC 62061 for Authorized in compliance with ISO 13849-1:2006 for Authorized in compliance with EN 954-1:1997 for
6ES7 322-1BH01-0AA0 16 DO 24VDC 0.5A SIL 2 PL d Cat 3
6ES7 322-1BL00-0AA0 32 DO 24VDC 0.5A SIL 2 PL d Cat 3
6ES7 322-1HH01-0AA0 16 DO Relay 230V/2A SIL 1 PL c Cat 2
6ES7 323-1BL00-0AA0 16 DI/16 DO 24V DC 0.5A SIL 2 PL d Cat 3
6ES7 332-5HF00-0AB0 8 AO 12 bit voltage/current SIL 1 PL c Cat 2
6ES7 332-8TF01-0AB0 8 AO 0/4...20mA HART SIL 1 PL c Cat 2
ET 200S      
Order number Type Authorized in compliance with IEC 62061 for Authorized in compliance with ISO 13849-1:2006 for Authorized in compliance with EN 954-1:1997 for
6ES7 132-4BB01-0AA0 2DO DC24V/0.5A SIL 2 PL d Cat 3
6ES7 132-4BB01-0AB0 2DO DC24V/0.5A High Feature SIL 2 PL d Cat 3
6ES7 132-4BB31-0AA0 2DO DC24V/2A SIL 2 PL d Cat 3
6ES7 132-4BB31-0AB0 2DO DC24V/2A High Feature SIL 2 PL d Cat 3
6ES7 132-4BD01-0AA0 4DO DC24V/0.5A SIL 2 PL d Cat 3
6ES7 132-4BD02-0AA0 4DO DC24V/0.5A SIL 2 PL d Cat 3
6ES7 132-4BD31-0AA0 4DO DC24V/2A SIL 2 PL d Cat 3
6ES7 132-4BD32-0AA0 4DO DC24V/2A SIL 2 PL d Cat 3
6ES7 132-4BF00-0AA0 8DO DC24V/0.5A High Density SIL 2 PL d Cat 3
6ES7 132-4HB01-0AB0 2RO NO DC24..120V/5A AC24..230V/5A SIL 1 PL c Cat 2
6ES7 132-4HB11-0AB0 2RO NO/NC DC24..48V/5A AC24..230V/5A SIL 1 PL c Cat 2
6ES7 132-4HB50-0AB0 2RO NO/NC DC24..48V/5A AC24..230V/5A SIL 1 PL c Cat 2
6ES7 135-4FB01-0AB0 2AO U SIL 1 PL c Cat 2
6ES7 135-4GB01-0AB0 2AO I SIL 1 PL c Cat 2
6ES7 135-4LB02-0AB0 2AO U High Feature SIL 1 PL c Cat 2
6ES7 135-4MB02-0AB0 2AO I High Feature SIL 1 PL c Cat 2
6ES7 151-1CA00-3BL0 Compact device 16DI/16DO 24V/0.5A SIL 2 PL d Cat 3
ET 200pro
Order number Type Authorized in compliance with IEC 62061 for Authorized in compliance with ISO 13849-1:2006 for Authorized in compliance with EN 954-1:1997 for
6ES7142-4BD00-0AA0 4DO 24V DC/2.0A SIL 2 PL d Cat 3
6ES7142-4BD00-0AB0 4DO 24V DC/2.0A HF SIL 2 PL d Cat 3
6ES7142-4BF00-0AA0 8DO 24V DC/0.5A SIL 2 PL d Cat 3
6ES7143-4BF00-0AA0 4DI/4DO 24V DC/0.5A SIL 2 PL d Cat 3
6ES7148-4EA00-0AA0 16DO PNEUMATIC SIL 2 PL d Cat 3
6ES7148-4EB00-0AA0 16DO PNEUMATIC SIL 2 PL d Cat 3
6SL3235-0TE21-1SB0 FC-F SIL 2 PL d Cat 3
ET 200eco        
Order number Type Authorized in compliance with IEC 62061 for Authorized in compliance with ISO 13849-1:2006 for Authorized in compliance with EN 954-1:1997 for
6ES7142-6BF00-0AB0 8DO DC24V/1.3A SIL 2 PL d Cat 3
6ES7142-6BF50-0AB0 8DO DC24V/0.5A SIL 2 PL d Cat 3
6ES7142-6BG00-0AB0 8DO DC24V/1.3A SIL 2 PL d Cat 3
6ES7142-6BH00-0AB0 16DO DC24V/1.3A SIL 2 PL d Cat 3
6ES7142-6BR00-0AB0 8DO DC24V/2A SIL 2 PL d Cat 3
6ES7147-6BG00-0AB0 8DI/DO DC24V/1.3A SIL 2 PL d Cat 3
S7-400
Order number Type Authorized in compliance with IEC 62061 for Authorized in compliance with ISO 13849-1:2006 for Authorized in compliance with EN 954-1:1997 for
6ES7 422-1BL00-0AA0 32DO 24V/0.5A SIL 2 PL d Cat 3

Wiring Example.pdf ( 1359 KB )

Keywords
Output module, Safety integrated, Fail-safe

 Entry ID:39198632   Date:2011-08-10 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour