Configuration notes: You can use the BT200 hardware tester BT200 (6ES7181-0AA01-0AA0) to check the:
- PROFIBUS DP cable
- RS485 interfaces on the PROFIBUS DP stations
- Availability of the DP slaves.
The following adapters are available as optional extras:
- Adapter for connecting the BT200 bus tester to M12
- Adapter for connecting the BT200 bus tester to ECOFAST
- Adapter for connecting to the 24 V DC ECOFAST in order to supply the station with 24 V DC during the station test
These adapters are available from:
KnorrTec
Kapellenbergstrasse 34
D-93176 Beratzhausen
Federal Republic of Germany
Tel: +49 (0) 94 93/ 9 51 96 90
Fax: +49 (0) 94 93/ 9 51 96 79
E-mail: info@knorrtec.de
Important: The hardware tester BT 200 (6ES7181-0AA01-0AA0) cannot be used in PROFIBUS PA systems and PROFIBUS RS485-IS systems.
The connection adapters are not Siemens products. Siemens does not grant any warranty nor accept any liability for the proper function of these third-party products.
|