3RK1207-3BQ40-0AA3
AS-I ANALOG MODULE IP67 2AI PT100  
Technical DataCAx data
AS-i compact module IP67, analog, 2AI, 2x input (M12), PT100 LIN. ST
AS-INTERFACE COMPACT MOD., IP67 ANALOG, 2AI, NUMERIC. FORMAT S7 2 X INP. (M12), PT100 LIN. ST. FOR 4-WIRE SENSORS ACTIVE CHANNELS 1 AND 2 MOUNTING PLATE 3RK19010CA00 TO BE ORDERED SEPARATELY
 
General technical data:
Design of the product analog I/O modules for operation in the field, IP67 - K60
Type of device analog input modules for thermal resistor
Type 2 inputs
Design of the slave type analog slave
I/O configuration 7
ID code 3
Design of the electrical connection / of the inputs and outputs M12 screw-type terminals
Total current Input / when connected / from sensors/actuatorsmA150
operating voltage  
  • according to AS-Interface spezification
V26.531.6
Current consumption / when connected  
  • 2 sensors / without Uaux infeed / max
mA46
Current consumption / when connected / 2 sensors / from Uaux infeed / max.mA500
Voltage supply / auxiliary voltage / additional / for sensors  
  • Uaux
V2430
Profile 7.3
Measuring/output value thermal resistor/resistor
Measuring/output range adjustable: Pt100 / Ni100 / 0 ... 600 Ohm
Smoothing function configurable
Line filterHz50
Channels / active 1 and 2
A/D resolution / for analog inputs/outputsbit16
Type of connection 4-conductor
 
Inputs:
Number of analog inputs 2
Inputs / sensors 2/3/4-conductor sensors
Input variable Ohm
Design of the sensor / at the analog input / is supported  
  • Thermocouple
 No
  • Resistor temperature sensor
 Yes
Product function / input variable parameterizable Yes
Number of analog outputs 0
 
Status display
  • AUX PWR / (Uaux)
 green LED
  • AS-Interface
 green LED
  • FAULT
 red LED
 
Ambient conditions:
Ambient temperature  
  • during operation
°C-20+60
  • during storage
°C-40+85
Protection class IP IP67
 
Mechanical design:
Widthmm60
Heightmm152
Depthmm29
Mounting type standard rail mounting/wall mounting using mounting plate for K60 compact module
 
Certificates/approvals:
AS-Interface certificate available soon
Approvals UL, CSA, shipbuilding
General Product Approval
CSA
EAC
GOST
UL
   
Shipping Approval
ABS (American Bureau of Shipping)
BV / Bureau Veritas
LRS / Lloyds Register of Shipping
PRS / Polski Rejestr Statkow
RINA / Registro Italiano Navale
RMRS / Russian Maritime Register
other
Confirmation Declaration of Conformity Environmental Confirmations      
 
Further information:
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Cax online generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, ...)
 
AS-i compact module IP67, analog, 2AI, 2x input (M12), PT100 LIN. ST
AS-Interface Kompaktodul, IP67 Analog, 2AE, Zahlenformat S7 2 X EING. (M12), PT100 LIN. ST. für 4-Draht-Aktoren aktive kanäle 1 und 2 Montageplatte 3RK19010CA00 ist separat zu bestellentellen, l 7.3
 
AS-Interface Kompaktodul, IP67 Analog, 2AE, Zahlenformat S7 2 X EING. (M12), PT100 LIN. ST. für 4-Draht-Aktoren aktive kanäle 1 und 2 Montageplatte 3RK19010CA00 ist separat zu bestellentellen, l 7.3
 
 
last change:
Nov 3, 2014
This entry is available in the following languages:
More on I/O Modules for Operation in the Field, High Degree of Protection
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Themen
Help
Online Help
Guided Tour